(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
[Recommend!] Oil Resistance Gloves
MISUMI
New Stock Products! Can ship delivery immediately!
【Features】
- Oil resistance glove made from "Nitrile rubber" allows the product to be more durable and longer use more than conventional rubber products.
- Product have been specifically selected for suitability to the requirements of those working with oil and/or other solvent water on a regular basis.
- The gloves offer feature specialized grip capability to meet the demands of industries such as automotive, maintenance, engineering and manufacturing.
【Applications】
- Designed to resist water, most liquids and oil.
- Protects against chemicals, solvents, gasoline, greases and cooking oil.
- Textured finish enhances grip in all conditions.
【Certificate】
We are confident in the quality!
Document can be downloaded from the following!
MSDS
From: ฿ 49.00 |
---|
Days to Ship: Same day |
From: ฿ 856.00 |
---|
Days to Ship: Same day |
MISUMI
・ For protect while handling various of Oil & Chemical.
・ Made from Polyvinylchloride "PVC" allows the product to be more durable and longer use more than conventional rubber and Nitrile rubber product.
・ Product have been specifically selected for heavy working with oil and/or other solvent.
・ The PVC coating provides good protection and offer excellent abrasion resistance.
・ The seamless knitted cotton liner provides exceptional comfortable&reduces hand fatigue and easy on&easy off style.
【Applications】
・ Designed to resist with most of liquids chemical and oil.
・ Protects against chemicals, solvents, gasoline, greases and vary type of oil.
【Certificate】
We are confident in the quality!
Document can be downloaded from the following!
MSDS
From: ฿ 178.00 |
---|
Days to Ship: Same day |
Gloves (Acid resistant / oil resistant / solvent resistant / long)
ESCO
From: ฿ 2,022.00 |
---|
Days to Ship: 12 Day(s) |
ESCO Co., Ltd Gloves, Oil Resistant (Nitrile Rubber), EA354GE-86
ESCO
From: ฿ 212.00 |
---|
Days to Ship: 20 Day(s) |
From: ฿ 1,455.00 |
---|
Days to Ship: 1 Day(s) |
Solvent-Resistant Gloves Dailove 20
DIA RUBBER
From: ฿ 507.87 |
---|
Days to Ship: Same day |
Chemical-Resistant Latex Gloves
ESCO
From: ฿ 988.00 |
---|
Days to Ship: Same day |
ESCO Co., Ltd Gloves, Oil Resistant (Nitrile Rubber), EA354GE
ESCO
From: ฿ 522.00 |
---|
Days to Ship: 12 Day(s) |
Solvent Resistant Gloves Dailove 550
DIA RUBBER
From: ฿ 1,338.00 |
---|
Days to Ship: 1 Day(s) |
NORTH
From: ฿ 1,638.97 |
---|
Days to Ship: 10 Day(s) |
Solvent Resistant Gloves "PVA Gloves"
TOWA CORPORATION
From: ฿ 2,634.00 |
---|
Days to Ship: 10 Day(s) |
Oil/Solvent-Resistant Gloves, Neoprene 865
TOWA CORPORATION
From: ฿ 619.00 |
---|
Days to Ship: Same day |
Solvent Resistant Gloves SD-1000
SHOWA GLOVE
From: ฿ 929.00 |
---|
Days to Ship: 1 Day(s) |
Oil/Solvent-Resistant Gloves, Summitech GB-F-06
DUNLOP
From: ฿ 181.35 |
---|
Days to Ship: 10 Day(s) |
Oil/Solvent-Resistant Gloves, Summitech NP-F-07
DUNLOP
From: ฿ 368.47 |
---|
Days to Ship: 5 Day(s) |
Acid & Alkali Proof Gloves EA354BF-51
ESCO
From: ฿ 2,771.00 |
---|
Days to Ship: 11 Day(s) |
Gloves (Neoprene Rubber / Cotton Flannel Back)
ESCO
From: ฿ 1,390.00 |
---|
Days to Ship: 12 Day(s) |
Gloves / Oil Resistant (Nitrile Rubber / Cotton Knit Back)
ESCO
From: ฿ 396.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Moisture Permeable Waterproof / Polyurethane)
ESCO
From: ฿ 436.00 |
---|
Days to Ship: 12 Day(s) |
Oil-Resistant Polyethylene Gloves EA354GE-36
ESCO
From: ฿ 388.00 |
---|
Days to Ship: 11 Day(s) |
Gloves (With Arm Cover, Oil Resistant / PVC)
ESCO
From: ฿ 899.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil-resistant/Nitrile rubber, cotton, PE lining)
ESCO
From: ฿ 980.00 |
---|
Days to Ship: 12 Day(s) |
DAILOVE Cut Resistant, Solvent Resistant, Anti-Static Gloves, 320B L (AS ONE Corporation)
AS ONE
From: ฿ 2,799.00 |
---|
Days to Ship: 20 Day(s) |
ESCO
From: ฿ 6,320.00 |
---|
Days to Ship: 12 Day(s) |
SHOWA GLOVE
Oil-Resistant Gloves NO377
The 377 offers ultra-tactile grip and superior durability while protecting the hand from splashes of oils, hydrocarbons, greases thanks to its full nitrile coating and additional nitrile foam layer on palm.Its nitrile foam coating enables you to handle the toughest jobs with ease, even in the most slippery environments.A seamless liner and elasticated cuff keep debris out of the glove whilst keeping hands warm and protected.
From: ฿ 137.00 |
---|
Days to Ship: 7 Day(s) |
Chemical Protection Gloves NO690
SHOWA GLOVE
Chemical Protection Gloves NO690
The 690 chemical protection glove keeps the entire hand and arm away from harmful chemicals. Extended bonded sleeves are secured with an elasticated cuff.Its soft cotton liner is breathable, controls temperature, and absorbs perspiration for extended comfort throughout the day.Flexible materials and a rough surface grip offer optimum tactility, and an impermeable surface allows maximum control in greasy and wet environments
From: ฿ 530.00 |
---|
Days to Ship: 7 Day(s) |
Cold and Oil Resitant Gloves NO495
SHOWA GLOVE
Cold and Oil Resitant Gloves NO495
The 495 cold weather gloves are crafted with a removable seamless liner that absorbs perspiration to keep hands comfortable and avoid loss of grip within the glove.Protecting down to temperatures of -20°C, they are ideal for working in extreme weather.Added rough grip ensures tactile precision when handling wet or oily components, and extended forearm protection provides optimum chemical resistance.
From: ฿ 325.00 |
---|
Days to Ship: 7 Day(s) |
Solvent-Resistant Gloves Dailove 5000
DIA RUBBER
From: ฿ 1,114.64 |
---|
Days to Ship: 1 Day(s) |
Solvent-Resistant Gloves Dailove 5500
DIA RUBBER
From: ฿ 1,197.29 |
---|
Days to Ship: Same day |
DIA RUBBER
From: ฿ 961.37 |
---|
Days to Ship: 1 Day(s) |
DIA RUBBER
From: ฿ 1,108.00 |
---|
Days to Ship: 1 Day(s) |
DIA RUBBER
From: ฿ 1,335.31 |
---|
Days to Ship: 1 Day(s) |
DIA RUBBER
From: ฿ 331.71 |
---|
Days to Ship: 1 Day(s) |
Butyl Gloves L size (Anti-slip)
NORTH
From: ฿ 2,048.52 |
---|
Days to Ship: 12 Day(s) |
Silver Shield Gloves (10 Pieces)
NORTH
From: ฿ 4,326.00 |
---|
Days to Ship: 1 Day(s) |
SHIGEMATSU WORKS
From: ฿ 1,222.39 |
---|
Days to Ship: 1 Day(s) |
Chemical-Resistant Gloves "Beauty Hand"
BINISTAR
From: ฿ 140.31 |
---|
Days to Ship: 10 Day(s) |
PVC Star W Oil-Resistant and Anti-Static
BINISTAR
From: ฿ 300.00 |
---|
Days to Ship: 10 Day(s) |
Nitrile, Rubber Gloves, Oil Resistant Nitrile Power, Long
TOWA CORPORATION
From: ฿ 275.62 |
---|
Days to Ship: 1 Day(s) |
SHOWA GLOVE
From: ฿ 260.79 |
---|
Days to Ship: 1 Day(s) |
SHOWA GLOVE
From: ฿ 266.00 |
---|
Days to Ship: 1 Day(s) |
SHOWA GLOVE
From: ฿ 215.23 |
---|
Days to Ship: 10 Day(s) |
SHOWA GLOVE
From: ฿ 328.00 |
---|
Days to Ship: 1 Day(s) |
Oil/Solvent-Resistant Gloves, Summitech CR-F-07
DUNLOP
From: ฿ 187.12 |
---|
Days to Ship: 10 Day(s) |
AS ONE
From: ฿ 7,489.15 |
---|
Days to Ship: 5 Day(s) |
BINISTAR
From: ฿ 1,558.79 |
---|
Days to Ship: 10 Day(s) |
Solvent Resistant Gloves Dailove 550 (LW)
DIA RUBBER
From: ฿ 1,243.28 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 1,559.00 |
---|
Days to Ship: 12 Day(s) |
No.068 New Oil-Resistant 3 Pair Set
BINISTAR
From: ฿ 474.00 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 1,086.00 |
---|
Days to Ship: 12 Day(s) |
DIA RUBBER
From: ฿ 2,743.00 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 1,189.00 |
---|
Days to Ship: 10 Day(s) |
DIA RUBBER
From: ฿ 1,036.00 |
---|
Days to Ship: 10 Day(s) |
DIA RUBBER
From: ฿ 932.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Synthetic Rubber / Oil Resistant)
ESCO
From: ฿ 673.00 |
---|
Days to Ship: 12 Day(s) |
Gloves / Oil Resistant (PVC / Cotton Seamless Back)
ESCO
From: ฿ 744.00 |
---|
Days to Ship: 12 Day(s) |
Acid & Alkali Proof Gloves EA354BF-52
ESCO
From: ฿ 2,771.00 |
---|
Days to Ship: 11 Day(s) |
Chemical-proof Gloves EA354BF-6
ESCO
From: ฿ 4,831.00 |
---|
Days to Ship: 11 Day(s) |
Gloves / Solvent Resistant (Made of 0.2 mm Polyurethane)
ESCO
From: ฿ 1,004.00 |
---|
Days to Ship: 12 Day(s) |
Gloves / Solvent Resistant (Made of 0.1 mm Polyurethane)
ESCO
From: ฿ 2,827.00 |
---|
Days to Ship: 12 Day(s) |
Gloves / Solvent Resistant (Back of Polyurethane Knitted Fabric)
ESCO
From: ฿ 1,588.00 |
---|
Days to Ship: 12 Day(s) |
Gloves, oil resistant, chemical resistant (PVC) / thickness 1.4 mm
ESCO
From: ฿ 499.00 |
---|
Days to Ship: 12 Day(s) |
Gloves / oil resistant / chemical resistant (PVC) / thickness 1.9 mm
ESCO
From: ฿ 1,011.00 |
---|
Days to Ship: 12 Day(s) |
For gloves and chemicals (Neoprene rubber)
ESCO
From: ฿ 1,619.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Acid-resistant, oil-resistant, solvent-resistant / nitrile)
ESCO
From: ฿ 790.00 |
---|
Days to Ship: 12 Day(s) |
Gloves / Oil Resistant (Nitrile Rubber / Cotton Backing)
ESCO
From: ฿ 451.00 |
---|
Days to Ship: 12 Day(s) |
Oil-proof Vinyl Gloves EA354DD-2
ESCO
From: ฿ 570.00 |
---|
Days to Ship: 12 Day(s) |
[Silicon] Solvent-proof Glove EA354DD-43
ESCO
From: ฿ 5,580.00 |
---|
Days to Ship: 12 Day(s) |
Gloves / Solvent Resistant (Made of Silicone)
ESCO
From: ฿ 2,504.00 |
---|
Days to Ship: 12 Day(s) |
esco gloves (Oil Resistant / PVC / Cotton PE Back)
ESCO
From: ฿ 340.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil Resistant / Anti-Slip / Nitrile Rubber / Backing)
ESCO
From: ฿ 310.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil Resistant / Anti-Slip / PVC / Backing)
ESCO
From: ฿ 285.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil Resistant / PVC / Cotton Lining Cotton Polyester)
ESCO
From: ฿ 310.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil Resistant / Thick PVC / Cotton Rayon Back)
ESCO
From: ฿ 254.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil Resistant / Anti-slip / Thin / PVC)
ESCO
From: ฿ 111.00 |
---|
Days to Ship: 12 Day(s) |
Oil Resistant Gloves Super Long Type
AS ONE
From: ฿ 565.00 |
---|
Days to Ship: 19 Day(s) |
Solvent Resistant Gloves, SD-1000, SD-1000 Series
AS ONE
From: ฿ 972.00 |
---|
Days to Ship: 19 Day(s) |
Chemical Protective Gloves, GL Series
AS ONE
From: ฿ 1,175.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Gloves (oil-resistant, non-slip)
ESCO
From: ฿ 348.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil Resistant / PVC / Cotton, Polyester Back)
ESCO
From: ฿ 292.00 |
---|
Days to Ship: 12 Day(s) |
Gloves (Oil Resistant / PVC / Cotton PE Back)
ESCO
From: ฿ 325.00 |
---|
Days to Ship: 12 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Gauge |
Size |
Specifications |
Application |
Standard |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | ANSELL | MISUMI | ESCO | ESCO | DIA RUBBER | DIA RUBBER | ESCO | ESCO | DIA RUBBER | NORTH | TOWA CORPORATION | TOWA CORPORATION | SHOWA GLOVE | DUNLOP | DUNLOP | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | AS ONE | ESCO | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | NORTH | NORTH | SHIGEMATSU WORKS | BINISTAR | BINISTAR | TOWA CORPORATION | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | DUNLOP | AS ONE | BINISTAR | DIA RUBBER | SHIGEMATSU WORKS | BINISTAR | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | AS ONE | AS ONE | AS ONE | ESCO | ESCO | ESCO |
Product Series | Gloves (Acid resistant / oil resistant / solvent resistant / long) | ESCO Co., Ltd Gloves, Oil Resistant (Nitrile Rubber), EA354GE-86 | ESCO Co., Ltd Gloves, Oil Resistant (Nitrile Rubber), EA354GE | DAILOVE Cut Resistant, Solvent Resistant, Anti-Static Gloves, 320B L (AS ONE Corporation) | Gloves / Solvent Resistant (Back of Polyurethane Knitted Fabric) | Gloves, oil resistant, chemical resistant (PVC) / thickness 1.4 mm | Gloves / oil resistant / chemical resistant (PVC) / thickness 1.9 mm | Gloves (Acid-resistant, oil-resistant, solvent-resistant / nitrile) | Gloves (Oil Resistant / Anti-Slip / Nitrile Rubber / Backing) | Gloves (Oil Resistant / PVC / Cotton Lining Cotton Polyester) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 49.00 | ฿ 856.00 | ฿ 178.00 | ฿ 2,022.00 | ฿ 212.00 | ฿ 1,455.00 | ฿ 507.87 | ฿ 988.00 | ฿ 522.00 | ฿ 1,338.00 | ฿ 1,638.97 | ฿ 2,634.00 | ฿ 619.00 | ฿ 929.00 | ฿ 181.35 | ฿ 368.47 | ฿ 2,771.00 | ฿ 1,390.00 | ฿ 396.00 | ฿ 436.00 | ฿ 388.00 | ฿ 899.00 | ฿ 980.00 | ฿ 2,799.00 | ฿ 6,320.00 | ฿ 137.00 | ฿ 530.00 | ฿ 325.00 | ฿ 1,114.64 | ฿ 1,197.29 | ฿ 961.37 | ฿ 1,108.00 | ฿ 1,335.31 | ฿ 331.71 | ฿ 2,048.52 | ฿ 4,326.00 | ฿ 1,222.39 | ฿ 140.31 | ฿ 300.00 | ฿ 275.62 | ฿ 260.79 | ฿ 266.00 | ฿ 215.23 | ฿ 328.00 | ฿ 187.12 | ฿ 7,489.15 | ฿ 1,558.79 | ฿ 1,243.28 | ฿ 1,559.00 | ฿ 474.00 | ฿ 1,086.00 | ฿ 2,743.00 | ฿ 1,189.00 | ฿ 1,036.00 | ฿ 932.00 | ฿ 673.00 | ฿ 744.00 | ฿ 2,771.00 | ฿ 4,831.00 | ฿ 1,004.00 | ฿ 2,827.00 | ฿ 1,588.00 | ฿ 499.00 | ฿ 1,011.00 | ฿ 1,619.00 | ฿ 790.00 | ฿ 451.00 | ฿ 570.00 | ฿ 5,580.00 | ฿ 2,504.00 | ฿ 340.00 | ฿ 310.00 | ฿ 285.00 | ฿ 310.00 | ฿ 254.00 | ฿ 111.00 | ฿ 565.00 | ฿ 972.00 | ฿ 1,175.00 Special Price On Sale Until 31/07/2024 | ฿ 348.00 | ฿ 292.00 | ฿ 325.00 |
Days to Ship | Same day | Same day | Same day | 12 Day(s) | 20 Day(s) | 1 Day(s) | Same day | Same day | 12 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | Same day | 1 Day(s) | 10 Day(s) | 5 Day(s) | 11 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 11 Day(s) | 12 Day(s) | 12 Day(s) | 20 Day(s) | 12 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 1 Day(s) | Same day | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 10 Day(s) | 1 Day(s) | 10 Day(s) | 5 Day(s) | 10 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 11 Day(s) | 11 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) |
Product Type | Nitrile Rubber | Other | Vinyl Chloride | - | - | Other | Polyurethane | - | - | Polyurethane | Other | - | - | Polyurethane | Nitrile Rubber | Other | - | - | - | - | - | - | - | - | - | Non-Slip | - | - | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Non-Slip | Other | Natural Rubber | Natural Rubber | Vinyl Chloride | Nitrile Rubber | Polyurethane | Polyurethane | Vinyl Chloride | Non-Slip | Natural Rubber | Other | Polyurethane | Polyurethane | Natural Rubber | Vinyl Chloride | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Gauge | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 13 | - | - | - | - | - | 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Size | M / L | S | Configurable | M / L / XL | M | L | S / M / L / LL | L / LL / 3L | M / L / LL | L | L | L | M / L / LL | L / LL | S / L | S / M / L | - | L | M / L / LL | S / M / L / LL | - | L | M / L / LL | - | L | S / M / L | L | L | S / M / L / LL / LW | S / M / L / LL / LW | L / LL / LW | LL / LW | L / LW | S / M / L / LL | L | M | Configurable | M / L | M / L / LL | M / L / LL / XL | S / M / L | S / M / L / LL | L / LL | M / L / XL | S / M / L | M / L / XL | Configurable | LW | Configurable | L | S / M / L | L | L | L / LL | S / M / L / LL | M / L | M / L / LL | - | - | M / L / LL | M / L | M / L / LL | L | L | M / L | M / L / LL | M / L / LL | - | - | M / L | M / L / LL | M / L / LL | M / L / LL | M / L / LL | M / L | M / L | - | - | - | M / L / LL | M / L / LL | M / L / LL |
Specifications | - | Long | Long | - | - | Long | - | - | - | Long | - | Long | Long | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Long | - | - | - | - | Long | - | Long | Long | Long | Long | - | - | - | Unlined Back | - | - | - | - | - | - | Long | Long | Long | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Application | - | Oil resistance and solvent resistance | Oil resistance and solvent resistance | - | - | Oil resistance and solvent resistance | Oil resistance and solvent resistance | - | - | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | - | - | - | - | - | - | - | Oil resistance and solvent resistance | - | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Static electricity prevention | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | Oil resistance and solvent resistance | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Standard | - | - | - | - | - | - | - | - | - | - | - | JIS | JIS | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | JIS | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?