(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Natural Rubber Gloves

Natural rubber gloves are made of natural rubber and used mainly to keep your hands clean and prevent chapped hands. They are flexible and fit comfortably in your hands, making it easy to do your work. They provide excellent cut resistance and durability. However, they are vulnerable to oil and solvents and are not suited to the kind of work that involves exposure to them. Natural rubber gloves come in various types, including ultra-thin disposable types that provide great elasticity and a snug fit, thick types with palm dots for a better grip and an ultra-long type that combines arm covers. You can also focus on functionality when choosing natural rubber gloves, as there are products designed to make it easier to wear and take off, products with jersey wrists to keep out contaminants and products with flanges to enable fixing to a cabinet.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • Others
54 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Latex Disposable Gloves Powder Free
    Latex Disposable Gloves Powder Free
    Latex Disposable Gloves Powder Free
    Latex Disposable Gloves Powder Free
    Latex Disposable Gloves Powder Free
    Latex Disposable Gloves Powder Free
    Latex Disposable Gloves Powder Free

    Latex Disposable Gloves Powder Free【100 Pieces Per Package】

    MISUMI

    Latex Gloves Powder Free

    Natural rubber gloves excellent in flexibility/fitting feeling and cost performance.

    [Features]
    · Standard type useful natural rubber gloves.
    · Powder-free, enabling use without concern by people who have allergies or sensitive to rashes.
    · Powder will not disperse so there is no concern about sticking to clothing.
    · Polymer coating prevents latex rubber from directly contacting your skin.
    · Provides smooth and soft wearing feel and firm airtightness with polymer.

    [Applications]
    · With excellent gripping performance and gloves that fit up to the fingertips, optimal for detailed assembly work or inspection requiring fingertip sensation.
    From: ฿ 220.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Low Pressure Rubber Gloves (Thin Type)

    Low Pressure Rubber Gloves (Thin Type)

    WATABE KOGYO

    Incredible usability. Appropriate for assessments of hybrid cars, etc. For live-wire operations on low voltage electrical lines.
    From: ฿ 1,317.31
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perfect-Fit Rubber Gloves

    Perfect-Fit Rubber Gloves

    OKAMOTO

    [Features]
    ·Made of rubber, it is flexible and easy to use.
    ·Powder-free and can be used on either hand.
    [Applications]
    ·Light work and food processing.
    From: ฿ 476.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber, Medium Thick, Pink, Green (Thickness 0.35 mm)

    Natural Rubber, Medium Thick, Pink, Green (Thickness 0.35 mm)

    DUNLOP

    [Features]
    · Excellent durability against scratches, rips and heat.
    · Easy-to-use, medium-thickness gloves with a flexible fit and a variety of applications.
    [Applications]
    · Food processing.
    · Sanitation / light work.
    From: ฿ 127.24
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves Beauty Medium Thickness (with fleece lining)

    Natural Rubber Gloves Beauty Medium Thickness (with fleece lining)

    BINISTAR

    Natural rubber gloves "Beauty Medium Thick" (with fleece lining) that fit your hands and are easy to put on and take off.
    [Features]
    ·Excellent workability with non-slip processing on fingers and palms.
    ·With a flocked lining, it feels good on the skin and is easy to put on and take off.
    ·The cuffs have unique folds that can be folded back to prevent water from dripping onto the arm.
    ·Gloves that are resistant to tearing, flexible and work well.
    ·Gloves with good grip, with anti-slip treatment applied to fingers and palms.
    [Applications]
    ·Food processing site.
    ·Agricultural/water industry sites.
    From: ฿ 90.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves "Towaron" (with Liner) No.151

    Natural Rubber Gloves "Towaron" (with Liner) No.151

    TOWA CORPORATION

    Easy-to-use natural rubber gloves that combine softness and strength.
    [Features]
    ·Retains softness even at low temperatures compared to vinyl chloride gloves.
    ·The fingers and palm are treated with anti-slip treatment, providing an excellent grip.
    ·It has been deodorized to reduce unpleasant odors.
    [Applications]
    ·Agriculture, forestry, fishery, construction, civil engineering, transportation, warehousing, horticulture.
    From: ฿ 201.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves NorteType

    Natural Rubber Gloves NorteType

    TOWA CORPORATION

    Natural rubber gloves with excellent workability that do not slip easily when squeezed.
    [Features]
    ·Made of natural rubber, it has both softness and strength, and is resistant to tearing and scratching.
    ·It maintains its softness even at low temperatures, and has excellent grip due to its anti-slip treatment.
    ·Gloves for agricultural work that squeeze the wrists to prevent slippage and improve workability.
    [Applications]
    ·Ideal for a wide range of tasks such as farming, forestry, fishing, gardening, and domestic work.
    From: ฿ 138.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SHOWA HOLD Natural Rubber Gloves (with Fabric Lining)

    SHOWA HOLD Natural Rubber Gloves (with Fabric Lining)

    SHOWA GLOVE

    [Features]
    · Uses expanded rubber to allow wicking of moisture from the inside to the outside.
    · Coated to the back of the hand to keep out dirt and dust.
    · The unique non-slip pattern ensures a powerful grip force.
    · The back of the hand is coated with a thin resin in a rubber unlined shape and finished to an all-coat type. These gloves have a good fit and a superior non-slip effect.
    · The back of the hand is expanded rubber to allow wicking of inside moisture to reduce dampness.
    [Applications]
    · Transportation and distribution.
    · Civil engineering and construction.
    From: ฿ 294.01
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves Medium Thickness
    Natural Rubber Gloves Medium Thickness
    Natural Rubber Gloves Medium Thickness

    Natural Rubber Gloves Medium Thickness

    KAWANISHI INDUSTRY

    [Features]
    · Soft gloves that are strong against piercing and rips.
    · Fleece-lined to prevent sticking.
    [Applications]
    · Sanitation and food processing.
    From: ฿ 73.34
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Gloves (Thick, Natural Rubber Coating)

    Gloves (Thick, Natural Rubber Coating)

    ESCO

    Knuckle-coated, thick natural rubber-lined gloves that prevent soil and water from entering.
    LL size
    From: ฿ 436.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Hope Gloves

    Rubber Hope Gloves

    ATOM(SAFETY / PROTECTION SUPPLIES)

    [Features]
    · Non-slip arrangement improves slip prevention.
    · Natural rubber coated gloves with a soft, comfortable feel.
    · Comes with cotton back fabric for easy removal and excellent absorption of perspiration.
    [Applications]
    · Cleaning with acetone and handling of weak acids and alkalis.
    · Agriculture
    · Gardening
    · Civil engineering
    · Construction
    · Fishing
    · Seafood processing
    From: ฿ 236.87
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Hope Gloves (with Jersey)

    Rubber Hope Gloves (with Jersey)

    ATOM(SAFETY / PROTECTION SUPPLIES)

    Gloves with jersey to prevent foreign matter from entering through the cuffs.
    [Features]
    ·Work gloves made of 100% cotton and fully coated with natural rubber.
    ·It has jersey on the cuffs, so it fits well on your wrist.
    ·It's durable and soft, so your hands won't get tired even after using it for a long time.
    ·The lining makes it easy to put on and take off, and has excellent sweat absorption.
    [Applications]
    ·Fisheries, seafood processing, civil engineering, construction, industry, cleaning work, etc.
    From: ฿ 290.24
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber, Thick, Pink, Orange, Green (Thickness Approx. 0.45 mm)

    Natural Rubber, Thick, Pink, Orange, Green (Thickness Approx. 0.45 mm)

    DUNLOP

    [Features]
    · Excellent durability against scratches, rips and heat.
    · With soft fleece that reduces fatigue when performing work with water for long periods of time.
    [Applications]
    · Food processing.
    · Sanitation / light work.
    From: ฿ 167.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber, Thick, Green (Thickness Approx. 0.45 mm)

    Natural Rubber, Thick, Green (Thickness Approx. 0.45 mm)

    DUNLOP

    [Features]
    ·Hygienic with no lint.
    ·Specially processed for easy wearing and removal and excellent grip.
    [Applications]
    · Sanitation / light work.
    ・ Food processing.
    From: ฿ 137.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber, Medium Thick, Pink (Thickness 0.35 mm)

    Natural Rubber, Medium Thick, Pink (Thickness 0.35 mm)

    DUNLOP

    [Features]
    · Hygienic without a fleece lining.
    · Specially processed for easy wearing and removal and excellent grip.
    [Applications]
    · Sanitation / light work.
    · Food processing.
    From: ฿ 108.43
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Thin

    Natural Rubber Thin

    DUNLOP

    [Features]
    · Hygienic without a fleece lining.
    · Specially processed for easy wearing and removal and excellent grip.
    [Applications]
    · Sanitation / light work.
    · Food processing.
    From: ฿ 95.41
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Seamless Gloves

    Seamless Gloves

    TRUSCO

    [Features]
    · No roughness, allowing comfortable use.
    · Antibacterial, deodorizing treated to suppress odors even if hands become stuffy.
    · Equipped with anti-slip rubber to be resistant to slipping and wear.
    [Applications]
    · Civil engineering, architecture, agriculture, gardening, fishing, fisheries.
    From: ฿ 222.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrathin Disposable Gloves 100 pcs Natural Rubber TGL
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Ultrathin Disposable Gloves 100 pcs Natural Rubber TGL

    TRUSCO

    A natural rubber glove suitable for detailed work which stretches to fit the fingers.
    [Features]
    · Fits well to the fingertips due to the natural rubber latex material with excellent elasticity, and does not impair touch sensations when used.
    · Convenient left/right dual-use type.
    [Applications]
    · For food processing and detailed work that requires manual sensation.
    From: ฿ 699.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, High Grip, Natural Rubber Coated Gloves, MHG100 Size M/L

    Work Gloves, High Grip, Natural Rubber Coated Gloves, MHG100 Size M/L

    MIDORI ANZEN

    The palm is coated with a natural rubber that has a special non-slip processing for excellent grip force. The detailed nylon weave ensures a good fit, and the back of the hand is unlined for excellent breathability and comfort. Can be reused by washing.
    From: ฿ 151.98
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Reable, NO. 911

    Reable, NO. 911

    REABLE

    Excellent elasticity, with a flexible fit for fingertips. Sanitary no-powder type, convenient for cleaning.
    From: ฿ 1,710.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves Towaron Long Type (with fabric lining)

    Natural Rubber Gloves Towaron Long Type (with fabric lining)

    TOWA CORPORATION

    [Features]
    · Stays soft even at low temperatures compared to vinyl gloves.
    · Processed to eliminate odor.
    · Non-slip processing for an excellent grip.
    · Long type No. 151 Towaron gloves.
    · Long type to prevent dirty cuffs.
    [Applications]
    · Agriculture, fishing, seafood processing, etc.
    From: ฿ 255.03
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves "Joyhand ZERO" (with fleece lining)

    Natural Rubber Gloves "Joyhand ZERO" (with fleece lining)

    TOWA CORPORATION

    [Features]
    · Soft and strong.
    [Applications]
    · Agriculture, fishing, civil engineering, forestry, construction.
    From: ฿ 177.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves New Towaron (with fabric lining)

    Natural Rubber Gloves New Towaron (with fabric lining)

    TOWA CORPORATION

    Natural rubber gloves with a special anti-slip treatment that combine the softness of natural rubber with excellent grip.
    [Features]
    ·A special non-slip microfinish finish provides excellent grip.
    ·Adopts 15G knitting without seams to reduce discomfort at the fingertips during use.
    [Applications]
    ·Agriculture, forestry, fishery, construction, civil engineering, transportation, warehousing, horticulture.
    From: ฿ 205.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves Towaron Blue (with fabric lining)

    Natural Rubber Gloves Towaron Blue (with fabric lining)

    TOWA CORPORATION

    [Features]
    ·It has been treated with deodorizing treatment to reduce odors.
    ·Blue type of No151 Twaron.
    ·Made of natural rubber, it is both soft and strong.
    [Applications]
    ·Agriculture and fishery.
    ·Construction and civil engineering.
    From: ฿ 200.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves Towaron Hard 3 (with fabric lining)

    Natural Rubber Gloves Towaron Hard 3 (with fabric lining)

    TOWA CORPORATION

    [Features]
    · Uniquely developed reinforced non-slip processing for an excellent grip.
    · Strong against rips, abrasion and scratches, retains softness even in cold temperatures.
    [Applications]
    · General fishing.
    · Scallops, sea urchins, crabs, shrimp and other seafood.
    From: ฿ 339.38
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves Black Current

    Natural Rubber Gloves Black Current

    TOWA CORPORATION

    Natural rubber gloves that come in 5 sizes for a perfect fit.
    [Applications]
    · Made of natural rubber for both softness and strength, and strong against rips and scratches.
    · The characteristics of the natural rubber allow the gloves to keep their softness even in cold temperatures.
    · Strong against fish oils. Special non-slip grip improves workability.
    · Wrists are cuffed for a close fit around the wrists.
    · Select from 5 different sizes for the perfect fitting glove.
    [Applications]
    · Optimal for oyster shucking, fishing and general work in harbors and fish markets.
    · Optimal for a wide variety of work, including agriculture, forestry, gardening and sanitation.
    From: ฿ 166.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Gloves (with Fleece Lining)

    Natural Rubber Gloves (with Fleece Lining)

    TRUSCO

    [Features]
    · The smell of rubber is barely noticeable.
    · Research has produced a hand shape that does not interfere with delicate fingertip movements.
    · Easy attachment/detachment and special rear wool is processed so the removal fitting is smooth.
    [Applications]
    · For dishwashing and cleaning.
    From: ฿ 63.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Supple and Soft Natural Rubber Gloves (with Fleece Lining)

    Supple and Soft Natural Rubber Gloves (with Fleece Lining)

    OKAMOTO

    [Features]
    ·Equipped with a fingertip stopper for excellent workability.
    ·Gloves that are flexible and do not feel stiff.
    [Applications]
    ·Cleaning work.
    From: ฿ 66.96
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural rubber thick and long (with fleece lining )

    Natural rubber thick and long (with fleece lining )

    DUNLOP

    [Features]
    · Excellent durability against scratches, rips and heat.
    · Long type that thoroughly protects up to the elbow.
    [Applications]
    · Food processing.
    · Sanitation / light work.
    From: ฿ 218.19
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Thick with Fleece Lining

    Natural Rubber Thick with Fleece Lining

    DUNLOP

    [Features]
    · Nearly all proteins, which can cause rough hands, have been broken down and removed from these gloves.
    · Processed to eliminate bacteria.
    [Applications]
    · Food processing.
    · Light work.
    From: ฿ 177.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Thin (with Fleece Lining)

    Natural Rubber Thin (with Fleece Lining)

    DUNLOP

    [Features]
    ·Excellent resistance to scratches, tears, and heat.
    ·Good fit to the fingertips, perfect for detailed work.
    [Applications]
    ・ Food processing.
    · Sanitation / light work.
    ・ Food processing.
    · Sanitation / light work.
    From: ฿ 71.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Supple Medium Thickness

    Supple Medium Thickness

    SHOWA GLOVE

    Soft, easy-to-use medium-weight natural rubber gloves.
    [Features]
    ・ Made of natural rubber that is strong against tearing.
    ・ Fibers are planted on the inner surface of the glove to make it easier to put on and remove.
    ・ Since it is made of supple natural rubber, it fits softly in your hands.
    [Features]
    ・ Ideal for a wide range of work such as automobile related industries, machine industries, and cleaning industries.
    From: ฿ 73.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Coating Gloves EA354AB-10

    Natural Rubber Coating Gloves EA354AB-10

    ESCO

    【Product Specifications】
    ・Material-Gloves: nylon, Palm: natural rubber coating
    ・Free size
    ・Length-Approx. 240mm
    ・Nylon gloves with good fit feeling and breathability. In addition, grip feeling is improved using the formed natural rubber.
    ・Close fit for delicate finger work without stress
    From: ฿ 317.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Coating Thick Gloves EA354AB-127

    Natural Rubber Coating Thick Gloves EA354AB-127

    ESCO

    【Product Specifications】
    ・Material-Outside:natural rubber、inside:acrylic・polyester
    ・Knuckle coat type that prevents intrusion of soil and water.
    ・anti-slip processing
    ・For winter outwork(For cold protection)
    ・Size-L
    ・Length-270mm
    From: ฿ 436.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Coating Gloves EA354AB-20

    Rubber Coating Gloves EA354AB-20

    ESCO

    Nylon/polyester gloves with anti-slip natural rubber from palm to fingertips.
    From: ฿ 356.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Coating Gloves EA354AB-21

    Rubber Coating Gloves EA354AB-21

    ESCO

    【Product Specifications】
    ・Free size
    ・Material-Nylon, polyester
    ・With natural rubber anti-slip processing
    ・Length-Approx. 230mm
    ・Color…Green
    From: ฿ 356.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Thin, Nylon, Natural Rubber Coating)

    Gloves (Thin, Nylon, Natural Rubber Coating)

    ESCO

    ·Features: Soft, anti-slip, and well-ventilated.
    ·Application: Ideal for detailed work with your fingertips
    From: ฿ 254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Thick Natural Rubber, Back of Knitted Fabric)

    Gloves (Thick Natural Rubber, Back of Knitted Fabric)

    ESCO

    ·Antibacterial and deodorant processing is applied.
    ·Gloves and arm covers are integrated.
    ·Durable and long-lasting, ideal for water work
    ·For fishing, aquaculture, fish processing, agriculture, car washing, tire replacement, etc.
    ·Resistant to weak acidity and weak alkalinity
    From: ฿ 887.91
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Thick Gloves EA354BF-3

    Natural Rubber Thick Gloves EA354BF-3

    ESCO

    【Product Specifications】
    ・Dim.-L
    ・With anti-slip processing
    ・Length-255mm
    ・Material-Natural rubber 100%
    From: ฿ 2,156.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long Size Natural Rubber Thick Gloves EA354BH

    Long Size Natural Rubber Thick Gloves EA354BH

    ESCO

    【Product Specifications】
    ・Length-Approx. 580mm
    ・Thickness-Approx. 1.46mm
    ・Dim.-3L
    ・Material-Natural rubber
    ・Use inner gloves.
    From: ฿ 2,305.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Gloves EA354DD-1

    Rubber Gloves EA354DD-1

    ESCO

    【Product Specifications】
    ・Material-Outside: natural rubber, Inside: cotton knitting
    ・Dim.-L
    ・Length-300mm
    ・Anti-bacterial deodorant processing
    From: ฿ 664.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Thin / Nylon / Polyester / Natural Rubber Coat)

    Gloves (Thin / Nylon / Polyester / Natural Rubber Coat)

    ESCO

    ·Applications: Indoor cleaning / light work, horticulture / kitchen garden, do-it-yourself, agriculture, cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
    ・ Unlined gloves for superior breathability and with natural rubber coating on the palms.
    ·The special anti-slip processing provides a high anti-slip effect.
    ·A thin coating of natural rubber provides a soft fit.
    ・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
    ·Since the fiber part is antibacterial and deodorant, it does not easily smell sweat and suppresses the growth of bacteria.
    ・ Overlock sewing of the wrist parts to prevent fraying.
    ·Blooming (whitening phenomenon) is prevented by a special formulation.
    From: ฿ 207.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Polyester, Cotton, Natural Rubber Coat / Green)

    Gloves (Polyester, Cotton, Natural Rubber Coat / Green)

    ESCO

    [Features]
    ·Cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
    ·Heavy-duty anti-slip processing makes it ideal for debris removal work and transportation work
    ·Breathable unlined gloves with natural rubber coated on the palm.
    ·The fiber part is a unique 10 gauge seamless knitted glove with fine stitches and no stitching
    ·Since the fiber part is antibacterial and deodorant, it suppresses the growth of bacteria on the fiber and suppresses the generation of odor due to sweat, etc.
    · The hem is overlocked to prevent fraying
    ·The special manufacturing method of three-dimensional molding makes it hard to get tired and fits well in the hand
    From: ฿ 237.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Polyester, Cotton, Natural Rubber Coat / Black)

    Gloves (Polyester, Cotton, Natural Rubber Coat / Black)

    ESCO

    [Features]
    ·Cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
    ·Demonstrates a high anti-slip effect due to special anti-slip processing
    ·Unique three-dimensional molding, softly fits in the hand and does not get tired even during long hours of work
    ·Due to the combination of fibers, it feels good on the skin and has a smooth texture
    ·The fiber part is a unique 10-gauge seamless knitted glove with fine stitches and no stitching
    ·The fiber part is antibacterial and deodorant
    ·The hem is overlocked to prevent fraying
    ·Breathable unlined gloves with natural rubber coated on the palm
    From: ฿ 237.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Coating Gloves EA354GD-21

    Rubber Coating Gloves EA354GD-21

    ESCO

    【Product Specifications】
    ・Material-Plastic part: Natural rubber, Fiber part: Polyester, cotton
    ・Cleaning/service industry, transportation/logistics industry, civil work/construction industry, gardening/landscape gardening industry, etc.
    ・Reinforced part between thumb and index finger
    ・The hem has overlock to prevent fray.
    ・Dim.-M
    ・Length-Approx. 230mm
    From: ฿ 293.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Navi Roll Glove Latex Powder Free L
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Navi Roll Glove Latex Powder Free L【100 Pieces Per Package】

    AS ONE

    【Product Specifications】
    ・Quantity: 1 box (100 sheets)
    ・Material: Latex (powder free)
    ・Without embossed processing
    ・For both right and left
    ・Single chlorination
    ・ASTM, FDA standard compliant product
    ・Size: L
    ・Model number: Powder Free
    From: ฿ 651.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    KUALATEC Glove with Powder L 100 Sheets
    Until 31/03/2025

    Sale
    Until 31/03/2025

    KUALATEC Glove with Powder L 100 Sheets【100 Pieces Per Package】

    AS ONE

    【Product Specifications】
    ・Quantity: 1 box (100 sheets)
    ・Material: Latex (with powder)
    ・Without embossed processing
    ・For both right and left
    ・Size: L
    From: ฿ 815.21
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    KUALATEC Glove with Powder M 100 Sheets
    Until 31/03/2025

    Sale
    Until 31/03/2025

    KUALATEC Glove with Powder M 100 Sheets【100 Pieces Per Package】

    AS ONE

    【Product Specifications】
    ・Quantity: 1 box (100 sheets)
    ・Material: Latex (with powder)
    ・Without embossed processing
    ・For both right and left
    ・Size: M
    From: ฿ 815.21
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Kawanishi Rubber Max, Neo

    Kawanishi Rubber Max, Neo

    KAWANISHI INDUSTRY

    [Features]
    · Natural rubber gloves, easy to use in low temperatures, and low impact on the environment.
    [Applications]
    · Fishing, agriculture, general work
    From: ฿ 155.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Gloves for Low Pressure, YS-102 Series

    Rubber Gloves for Low Pressure, YS-102 Series

    AS ONE

    [Features]
    ·They have excellent fit and are suitable for assembly and maintenance work, etc.
    From: ฿ 1,857.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    No. 350 Rubber Work Gloves
    Until 30/09/2024

    Sale
    Until 30/09/2024

    No. 350 Rubber Work Gloves【120 Pieces Per Package】

    AS ONE

    [Features]
    ·Since they are coated with natural rubber, they have excellent tensile strength and abrasion resistance.
    ·Special processing with particles provides a high anti-slip effect.
    ·These gloves knitted by stocking stitch have a lining with highly moisture absorbent cotton.
    From: ฿ 26,107.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Nylon, polyester, natural rubber coated)

    Gloves (Nylon, polyester, natural rubber coated)

    ESCO

    ·The natural rubber coats the back of the hand, making it incredibly soft and breathable.
    ·Coated to the wrist to prevent soil and dirt entering the gloves.
    From: ฿ 396.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Work Gloves High Grip Natural Rubber MHG134
    Non-Slip Work Gloves High Grip Natural Rubber MHG134
    Non-Slip Work Gloves High Grip Natural Rubber MHG134

    Non-Slip Work Gloves High Grip Natural Rubber MHG134

    MIDORI ANZEN

    [Features]
    · Natural rubber liner with special anti-slip processing and surface design provides excellent gripping performance.
    · In addition to an unlined back, the palm also has good breathability and comfort.
    · Polyester is used in the textile part, providing a smooth fit.
    [Materials]
    · Gloves: polyester, rubber, 13-gauge seamless knit; Non-slip grip: natural rubber
    From: ฿ 103.92
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    SATA Latex Gloves
    From: ฿ 80.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Gauge
Size
Specifications
Application
You can add up to 6 items per a category to the compare list.
Latex Disposable Gloves Powder Free
Latex Disposable Gloves Powder Free
Latex Disposable Gloves Powder Free
Latex Disposable Gloves Powder Free
Latex Disposable Gloves Powder Free
Latex Disposable Gloves Powder Free
Latex Disposable Gloves Powder Free
You can add up to 6 items per a category to the compare list.
Low Pressure Rubber Gloves (Thin Type)
You can add up to 6 items per a category to the compare list.
Perfect-Fit Rubber Gloves
You can add up to 6 items per a category to the compare list.
Natural Rubber, Medium Thick, Pink, Green (Thickness 0.35 mm)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves Beauty Medium Thickness (with fleece lining)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves "Towaron" (with Liner) No.151
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves NorteType
You can add up to 6 items per a category to the compare list.
SHOWA HOLD Natural Rubber Gloves (with Fabric Lining)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves Medium Thickness
Natural Rubber Gloves Medium Thickness
Natural Rubber Gloves Medium Thickness
You can add up to 6 items per a category to the compare list.
Gloves (Thick, Natural Rubber Coating)
You can add up to 6 items per a category to the compare list.
Rubber Hope Gloves
You can add up to 6 items per a category to the compare list.
Rubber Hope Gloves (with Jersey)
You can add up to 6 items per a category to the compare list.
Natural Rubber, Thick, Pink, Orange, Green (Thickness Approx. 0.45 mm)
You can add up to 6 items per a category to the compare list.
Natural Rubber, Thick, Green (Thickness Approx. 0.45 mm)
You can add up to 6 items per a category to the compare list.
Natural Rubber, Medium Thick, Pink (Thickness 0.35 mm)
You can add up to 6 items per a category to the compare list.
Natural Rubber Thin
You can add up to 6 items per a category to the compare list.
Seamless Gloves
You can add up to 6 items per a category to the compare list.
Sale
Ultrathin Disposable Gloves 100 pcs Natural Rubber TGL
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Work Gloves, High Grip, Natural Rubber Coated Gloves, MHG100 Size M/L
You can add up to 6 items per a category to the compare list.
Reable, NO. 911
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves Towaron Long Type (with fabric lining)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves "Joyhand ZERO" (with fleece lining)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves New Towaron (with fabric lining)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves Towaron Blue (with fabric lining)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves Towaron Hard 3 (with fabric lining)
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves Black Current
You can add up to 6 items per a category to the compare list.
Natural Rubber Gloves (with Fleece Lining)
You can add up to 6 items per a category to the compare list.
Supple and Soft Natural Rubber Gloves (with Fleece Lining)
You can add up to 6 items per a category to the compare list.
Natural rubber thick and long (with fleece lining )
You can add up to 6 items per a category to the compare list.
Natural Rubber Thick with Fleece Lining
You can add up to 6 items per a category to the compare list.
Natural Rubber Thin (with Fleece Lining)
You can add up to 6 items per a category to the compare list.
Supple Medium Thickness
You can add up to 6 items per a category to the compare list.
Natural Rubber Coating Gloves EA354AB-10
You can add up to 6 items per a category to the compare list.
Natural Rubber Coating Thick Gloves EA354AB-127
You can add up to 6 items per a category to the compare list.
Rubber Coating Gloves EA354AB-20
You can add up to 6 items per a category to the compare list.
Rubber Coating Gloves EA354AB-21
You can add up to 6 items per a category to the compare list.
Gloves (Thin, Nylon, Natural Rubber Coating)
You can add up to 6 items per a category to the compare list.
Gloves (Thick Natural Rubber, Back of Knitted Fabric)
You can add up to 6 items per a category to the compare list.
Natural Rubber Thick Gloves EA354BF-3
You can add up to 6 items per a category to the compare list.
Long Size Natural Rubber Thick Gloves EA354BH
You can add up to 6 items per a category to the compare list.
Rubber Gloves EA354DD-1
You can add up to 6 items per a category to the compare list.
Gloves (Thin / Nylon / Polyester / Natural Rubber Coat)
You can add up to 6 items per a category to the compare list.
Gloves (Polyester, Cotton, Natural Rubber Coat / Green)
You can add up to 6 items per a category to the compare list.
Gloves (Polyester, Cotton, Natural Rubber Coat / Black)
You can add up to 6 items per a category to the compare list.
Rubber Coating Gloves EA354GD-21
You can add up to 6 items per a category to the compare list.
Sale
Navi Roll Glove Latex Powder Free L
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
KUALATEC Glove with Powder L 100 Sheets
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
KUALATEC Glove with Powder M 100 Sheets
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Kawanishi Rubber Max, Neo
You can add up to 6 items per a category to the compare list.
Rubber Gloves for Low Pressure, YS-102 Series
You can add up to 6 items per a category to the compare list.
Sale
No. 350 Rubber Work Gloves
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Gloves (Nylon, polyester, natural rubber coated)
You can add up to 6 items per a category to the compare list.
Non-Slip Work Gloves High Grip Natural Rubber MHG134
Non-Slip Work Gloves High Grip Natural Rubber MHG134
Non-Slip Work Gloves High Grip Natural Rubber MHG134
You can add up to 6 items per a category to the compare list.
SATA Latex Gloves
Brand

MISUMI

WATABE KOGYO

OKAMOTO

DUNLOP

BINISTAR

TOWA CORPORATION

TOWA CORPORATION

SHOWA GLOVE

KAWANISHI INDUSTRY

ESCO

ATOM(SAFETY / PROTECTION SUPPLIES)

ATOM(SAFETY / PROTECTION SUPPLIES)

DUNLOP

DUNLOP

DUNLOP

DUNLOP

TRUSCO

TRUSCO

MIDORI ANZEN

REABLE

TOWA CORPORATION

TOWA CORPORATION

TOWA CORPORATION

TOWA CORPORATION

TOWA CORPORATION

TOWA CORPORATION

TRUSCO

OKAMOTO

DUNLOP

DUNLOP

DUNLOP

SHOWA GLOVE

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

AS ONE

AS ONE

AS ONE

KAWANISHI INDUSTRY

AS ONE

AS ONE

ESCO

MIDORI ANZEN

SATA TOOLS

Product Series

Latex Disposable Gloves Powder Free【100 Pieces Per Package】

Low Pressure Rubber Gloves (Thin Type)

Perfect-Fit Rubber Gloves

Natural Rubber, Medium Thick, Pink, Green (Thickness 0.35 mm)

Natural Rubber Gloves Beauty Medium Thickness (with fleece lining)

Natural Rubber Gloves "Towaron" (with Liner) No.151

Natural Rubber Gloves NorteType

SHOWA HOLD Natural Rubber Gloves (with Fabric Lining)

Natural Rubber Gloves Medium Thickness

Gloves (Thick, Natural Rubber Coating)

Rubber Hope Gloves

Rubber Hope Gloves (with Jersey)

Natural Rubber, Thick, Pink, Orange, Green (Thickness Approx. 0.45 mm)

Natural Rubber, Thick, Green (Thickness Approx. 0.45 mm)

Natural Rubber, Medium Thick, Pink (Thickness 0.35 mm)

Natural Rubber Thin

Seamless Gloves

Ultrathin Disposable Gloves 100 pcs Natural Rubber TGL

Work Gloves, High Grip, Natural Rubber Coated Gloves, MHG100 Size M/L

Reable, NO. 911

Natural Rubber Gloves Towaron Long Type (with fabric lining)

Natural Rubber Gloves "Joyhand ZERO" (with fleece lining)

Natural Rubber Gloves New Towaron (with fabric lining)

Natural Rubber Gloves Towaron Blue (with fabric lining)

Natural Rubber Gloves Towaron Hard 3 (with fabric lining)

Natural Rubber Gloves Black Current

Natural Rubber Gloves (with Fleece Lining)

Supple and Soft Natural Rubber Gloves (with Fleece Lining)

Natural rubber thick and long (with fleece lining )

Natural Rubber Thick with Fleece Lining

Natural Rubber Thin (with Fleece Lining)

Supple Medium Thickness

Natural Rubber Coating Gloves EA354AB-10

Natural Rubber Coating Thick Gloves EA354AB-127

Rubber Coating Gloves EA354AB-20

Rubber Coating Gloves EA354AB-21

Gloves (Thin, Nylon, Natural Rubber Coating)

Gloves (Thick Natural Rubber, Back of Knitted Fabric)

Natural Rubber Thick Gloves EA354BF-3

Long Size Natural Rubber Thick Gloves EA354BH

Rubber Gloves EA354DD-1

Gloves (Thin / Nylon / Polyester / Natural Rubber Coat)

Gloves (Polyester, Cotton, Natural Rubber Coat / Green)

Gloves (Polyester, Cotton, Natural Rubber Coat / Black)

Rubber Coating Gloves EA354GD-21

Navi Roll Glove Latex Powder Free L【100 Pieces Per Package】

KUALATEC Glove with Powder L 100 Sheets【100 Pieces Per Package】

KUALATEC Glove with Powder M 100 Sheets【100 Pieces Per Package】

Kawanishi Rubber Max, Neo

Rubber Gloves for Low Pressure, YS-102 Series

No. 350 Rubber Work Gloves【120 Pieces Per Package】

Gloves (Nylon, polyester, natural rubber coated)

Non-Slip Work Gloves High Grip Natural Rubber MHG134

SATA Latex Gloves

From

฿ 220.00

฿ 1,317.31

฿ 476.00

฿ 127.24

฿ 90.00

฿ 201.00

฿ 138.00

฿ 294.01

฿ 73.34

฿ 436.00

฿ 236.87

฿ 290.24

฿ 167.20

฿ 137.00

฿ 108.43

฿ 95.41

฿ 222.00

฿ 699.00

Special Price

On Sale Until 31/03/2025

฿ 151.98

฿ 1,710.00

฿ 255.03

฿ 177.59

฿ 205.00

฿ 200.00

฿ 339.38

฿ 166.39

฿ 63.00

฿ 66.96

฿ 218.19

฿ 177.75

฿ 71.00

฿ 73.16

฿ 317.00

฿ 436.00

฿ 356.00

฿ 356.00

฿ 254.00

฿ 887.91

฿ 2,156.00

฿ 2,305.00

฿ 664.00

฿ 207.00

฿ 237.00

฿ 237.00

฿ 293.00

฿ 651.65

Special Price

On Sale Until 31/03/2025

฿ 815.21

Special Price

On Sale Until 31/03/2025

฿ 815.21

Special Price

On Sale Until 31/03/2025

฿ 155.61

฿ 1,857.00

฿ 26,107.00

Special Price

On Sale Until 30/09/2024

฿ 396.00

฿ 103.92

฿ 80.00

Days to Ship Same day 1 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) Quote 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day Quote 16 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 20 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day Same day Same day 10 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) Quote 4 Day(s)
Product TypeLatex glovesThin RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural Rubber-Natural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNitrile RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural RubberNatural Rubber--------------------Non-SlipFull palm coating
Gauge----------------------------------------------------13-
SizeS / M / LConfigurableS / M / LM / LS / M / LS / M / L / LLS / M / LLLS / MLLS / M / L / LLM / L / LLM / LS / M / LS / M / LS / M / LM / LS / M / LLS / MM / L / LLM / L / LLS / M / L / LLS / M / L / LLM / L / LL / MLSS / S / M / L / LLM / LM / LMM / LM / LS / M / L----M / LL / LL---S / M / LS / M / L / LLM / L----M / L / LL--M / L / LLS / M / L-
Specifications-Long--LongLongLong---Palm coatPalm coat------Palm coat-LongPalm coatPalm coatPalm coatLongLongLong---------------------------
ApplicationDisposableInsulationFor workFor workFor workFor workFor workFor workFor work-For workFor workFor workFor workFor workFor workFor workDisposableFor workDisposableFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor work----------------For work---For work-

Loading...

  1. 1

Related Categories to Natural Rubber Gloves