• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Unlined Gloves

Unlined gloves protect the palm with resin, rubber or other coatings, and use materials that provide good breathability on the back of the hand. Products vary in thickness and material, so the ideal product must be selected according to the type of work it will be used for. The palm is coated with various materials and processed according to the application. For example, natural rubber is thick and provides a strong grip, polyurethane is resistant to abrasion and foamed nitrile rubber is resistant to oil and suitable for machine maintenance and other work that uses oil. Meanwhile, breathable materials are used on the back of the hand to ensure comfort during work. These include mesh materials and deodorized and antibacterial materials. Gloves made of materials that block at least 99% of UV rays are also suitable for outdoor work.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat