(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotton Work Gloves

Work gloves are gloves worn to protect hands during work. Work gloves can be roughly divided into three main types: pure cotton, blended and specially-spun. Pure cotton is knitted with 100% cotton, so even if it comes in contact with high heat, it will only scorch and not melt, and can thus reduce burns. Blended and specially-spun ones are made by weaving synthetic fibers such as polyester with cotton, so they are weaker to high temperatures than pure cotton, but are more resistant to chemicals. Work gloves vary in thickness depending on the combination of thread thickness, number of threads, and the density of the weaving needle. Especially hand craftsmen need to select a suitable one, because the way they feel their hands work depends on the thickness of the work gloves. In addition, there are several types of anti-slip work gloves, and these are used mainly by transport service providers.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 10 Day(s) or Less
  • Others
80 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)
    Cotton Working Glove (500,600,700 G)

    Cotton Working Glove (500,600,700 G)【12-120 Pieces Per Package】

    MISUMI

    Cotton glove white color

    Main material : Cotton

    Available size (weight per 12 pairs) :

    • Cotton glove 500g (Green rim)

    • Cotton glove 600g (Yellow rim)

    • Cotton glove 700g (Orange rim)

    Quality per pack : One dozen per pack (12 pairs)

    [Related documents]

    From: ฿ 53.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spun Work Gloves NT-450 (12 Pairs)

    Spun Work Gloves NT-450 (12 Pairs)

    KAWANISHI INDUSTRY

    [Features]
    ·Standard type work gloves with 2 special spun yarns and 450 g basis weight.
    [Applications]
    ・ For general work.
    From: ฿ 207.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White

    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White

    MISUMI

    [Features]
    · Most common standard 600 g 7-gauge type with both quality and cost performance.
    · Multi type effective for various situations.
    · White type with cleanliness and good appearance with work glove fiber bleached white.
    · Necessary items for everyday use.
    [Specifications]
    · Weight: 600 g
    · Thread Weave: 2 Thread Weave
    · Gauge Count: 7
    · Material: Polyester, Cotton, Other
    · Main Body Color: White
    · Over-Lock Color: Yellow
    · Size: One Size Fits All
    · Total Length: Approx. 230 mm
    From: ฿ 8,787.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
    Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
    Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
    Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru

    Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru

    MISUMI

    [Features]
    · Strong, durable, 750 g, thick, pure cotton work gloves.
    · Cotton 100% for better heat resistance and sweat absorbency than condenser yarn work gloves.
    · Also recommended for heavy work as well as general work.
    [Specifications]
    · Weight: 750 g
    · Thread Weave: 5 Thread Weave
    · Gauge Count: 7
    · Material: Cotton
    · Main Body Color: Ecru
    · Over-Lock Color: Brown
    · Size: One Size Fits All
    · Total Length: Approx. 230 mm
    From: ฿ 10,890.32
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cotton Gloves, White Horse Brand

    Cotton Gloves, White Horse Brand

    MARUWA CHEMICAL

    [Features]
    · Strong pure cotton work gloves with a weight of 1 kg.
    · Woven with 11 threads for a tight weave and comfortable feel against the skin.
    [Applications]
    · For general work.
    From: ฿ 727.44
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pure Cotton Work Gloves for Women

    Pure Cotton Work Gloves for Women

    MARUWA CHEMICAL

    [Features]
    ·Women's size pure cotton work gloves
    ·Recommended for men with small hands
    [Applications]
    ・ General work
    ·Transportation work
    ·Civil engineering and construction
    ·Mechanical operation
    From: ฿ 529.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grip Gloves for Light Work (Set of 5 Pairs)

    Grip Gloves for Light Work (Set of 5 Pairs)

    TRUSCO

    [Features]
    · Thin and slip-resistant PVC gloves.
    [Applications]
    · General work.
    [Material]
    · Gloves: Cotton 100%, Non-Slip Part: Polyvinyl Chloride (PVC)
    From: ฿ 384.47
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Heavy Duty Pure Cotton Gloves (1 Pair)

    Super Heavy Duty Pure Cotton Gloves (1 Pair)

    MARUWA CHEMICAL

    [Features]
    · Ultra-thick pure cotton work gloves, with a weight set at approximately 2 kg per dozen.
    · Wrists are double-finished for a snug closure and softness.
    [Applications]
    · For heavy work.
    From: ฿ 131.39
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton-mixed cotton gloves (S-size, 10 pairs)

    Cotton-mixed cotton gloves (S-size, 10 pairs)

    TRUSCO

    [Features]
    · Excellent oil absorption and sweat absorption.
    · S size allows it to be used by those with small hands.
    · The wrist part has been heat treated.
    [Applications]
    · General work.
    From: ฿ 302.37
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [OD Green] Cotton Work Gloves EA354A-7

    [OD Green] Cotton Work Gloves EA354A-7

    ESCO

    【Product Specifications】
    ・Quintuple-knitting
    ・Length-Approx. 240mm
    ・Total weight-750g
    ・Material-Cotton 100%
    From: ฿ 1,879.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru

    Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru

    MISUMI

    [Features]
    · 400 g thin type recommended for customers putting emphasis on cost.
    [Specifications]

    · Weight: 400 g
    · Thread Weave: 2 Thread Weave
    · Gauge Count: 7
    · Material: Polyester, Cotton, Other
    · Main Body Color: Ecru
    · Over-Lock Color: Black
    · Size: Fit Size
    · Total Length: Approx. 216 mm
    From: ฿ 6,425.81
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru

    Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru

    MISUMI

    [Features]
    · 400 g thin type recommended for customers putting emphasis on cost.
    · As a 10-gauge type with finer meshes, they tightly fit hands and can be used as inner gloves.
    · Finer meshes prevent dirt from entering better than the general 7-gauge type and feature better operability.
    [Specifications]
    · Weight: 400 g or More
    · Thread Weave: 2 Thread Weave
    · Gauge Count: 10
    · Material: Polyester, Cotton, Other
    · Main Body Color: Ecru
    · Over-Lock Color: White
    · Size: One Size Fits All
    · Total Length: Approx. 215 mm
    Notes
    · Due to the material fiber used, the color is similar to gray but there is no problem in product specifications.
    From: ฿ 6,425.81
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru

    Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru

    MISUMI

    [Features]
    · Most common standard 600 g 7-gauge type with both quality and cost performance.
    · Multi type effective for various situations.
    · Necessary items for everyday use.
    [Specifications]
    · Weight: 600 g
    · Thread Weave: 2 Thread Weave
    · Gauge Count: 7
    · Material: Polyester, Cotton, Other
    · Main Body Color: Ecru
    · Over-Lock Color: Brown
    · Size: One Size Fits All
    · Total Length: Approx. 230 mm
    From: ฿ 7,625.81
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru
    Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru

    Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru

    MISUMI

    [Features]
    · Most common standard 600 g type work gloves with both quality and cost performance. Multi type for various situations.
    · As a 10-gauge type with finer meshes than the 7-gauge type, they tightly fit hands and have a structure to prevent contamination into the gloves.
    · With finer meshes, they feature better fitness and operability than the general 7-gauge type.
    [Specifications]
    · Weight: 600 g
    · Thread Weave: 2 Thread Weave
    · Gauge Count: 10
    · Material: Polyester, Cotton, Other
    · Main Body Color: Ecru
    · Over-Lock Color: White
    · Size: One Size Fits All
    · Total Length: Approx. 230 mm

    From: ฿ 7,703.23
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White
    Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White
    Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White
    Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White

    Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White

    MISUMI

    [Features]
    · 750 g durable work gloves with both quality and cost performance.
    · Knitted with three threads, it is more durable than the general 600 g type.
    · Also recommended for heavy work as well as general work.
    [Specifications]
    · Weight: 750 g
    · Thread Weave: 3 Thread Weave
    · Gauge Count: 7
    · Material: Polyester, Cotton, Other
    · Main Body Color: White
    · Over-Lock Color: Blue
    · Size: One Size Fits All
    · Total Length: Approx. 230 mm
    From: ฿ 7,277.42
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White
    Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White
    Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White
    Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White

    Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White

    MISUMI

    [Features]
    · Standard anti-slip rugged work gloves available at an affordable price.
    · Can be used for various applications such as packaging or transportation.
    · Anti-slip gloves also excellent in cost performance.
    [Specifications]
    · Weight: 720 g
    · Thread Weave: 2 Thread Weave
    · Gauge Count: 7
    · Fiber Material: Polyester, Cotton, Other
    · Resin Material: Vinyl Chloride
    · Main Body Color: White
    · Over-Lock Color: Yellow
    · Size: One Size Fits All
    · Total Length: Approx. 230 mm
    From: ฿ 8,335.48
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru
    Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru
    Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru
    Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru

    Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru

    MISUMI

    [Features]
    · Most durable in the MISUMI product lineup, 1,000 g, super thick, pure cotton work gloves.
    · Cotton 100% for better heat-resistance, abrasion-resistance, and sweat absorbency than condenser yarn work gloves.
    · Firmly knitted with 6 threads, they can be washed and used repeatedly and are recommended for heavy work.
    [Specifications]
    · Weight: 1,000 g
    · Thread Weave: 6 Thread Weave
    · Gauge Count: 7
    · Material: Cotton
    · Main Body Color: Ecru
    · Over-Lock Color: Navy
    · Size: One Size Fits All
    · Total Length: Approx. 230 mm
    From: ฿ 8,774.19
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spun Work Gloves (480 Pairs)

    Spun Work Gloves (480 Pairs)

    ATOM(SAFETY / PROTECTION SUPPLIES)

    [Features]
    · Economical classic work glove woven with 2 threads of condenser yarn. 500 g in weight, disposable type.
    [Applications]
    · For general work.
    [Materials]
    · Cotton, polyester
    From: ฿ 9,822.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Womens Non-slip Gloves
    Womens Non-slip Gloves
    Womens Non-slip Gloves

    Womens Non-slip Gloves

    ATOM(SAFETY / PROTECTION SUPPLIES)

    [Features]
    · Sized to fit women perfectly.
    [Applications]
    · For general work.
    From: ฿ 93.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves Type Anti-Static Gloves

    Work Gloves Type Anti-Static Gloves

    CUSTOM

    [Features]
    ·Excellent elasticity, good fit, suitable for work
    [Applications]
    ·Working in a semiconductor factory
    ·Static electricity painting work
    From: ฿ 529.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nihonichi Work Gloves 130

    Nihonichi Work Gloves 130

    MARUWA CHEMICAL

    [Features]
    ・ Almost polyester woven, glossy and luxurious work gloves
    ・ 2-strand standard type work gloves
    ・ Light and easy to use
    [Applications]
    ・ General work
    From: ฿ 214.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nihonichi Work Gloves 124

    Nihonichi Work Gloves 124

    MARUWA CHEMICAL

    [Features]
    ・ 2-strand, approx. 600 g for 1 dozen and standard work gloves
    ・ Supported by a wide range of customers with annual shipment volume of 50,000 Dz or more
    [Applications]
    ・ For general work
    From: ฿ 245.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spun 3-Thread Work Gloves Tsurugi

    Spun 3-Thread Work Gloves Tsurugi

    MARUWA CHEMICAL

    3-thread weave work gloves.
    [Features]
    · Woven with 3 threads to be thicker and stronger than conventional 2 thread work gloves.
    · A sturdy 720 g in weight.
    [Applications]
    · Ideal for general work.
    From: ฿ 411.94
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nippon-Ichi Long Work Gloves

    Nippon-Ichi Long Work Gloves

    MARUWA CHEMICAL

    [Features]
    · 4 to 5 cm longer wrist parts than ordinary work gloves for wrist protection, preventing dirt on sleeves and preventing sunburn.
    [Applications]
    · For civil engineering and construction.
    · For machine operation.
    · For general work.
    From: ฿ 418.86
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Fastening Mixed Fabric Work Gloves 12 Pairs in Pack

    Single Fastening Mixed Fabric Work Gloves 12 Pairs in Pack

    MARUWA CHEMICAL

    [Features]
    · This 7-gauge knit work glove is recommended for those who prefer a work glove with a snug fit, or who find the standard sized work glove a little too large.
    · Elastic thread is woven in to give this work glove a good fit.
    · Palm circumference of 13 cm, but the gloves shrink due to the elastic thread and expand when put on the hands.
    [Applications]
    · For general work.
    · For materials handling work.
    · For civil engineering and construction.
    · For machine operation.
    From: ฿ 366.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Gloves, 160, 12 Pair

    Cotton Gloves, 160, 12 Pair

    MARUWA CHEMICAL

    High quality pure cotton work gloves with pure cotton double-thread 5-thread weave.
    [Features]
    · Our commitment to quality is the 100% high-quality cotton in our pure cotton double-thread 5-thread weave gloves. Thick and strong.
    · Supported by a wide customer base, with an annual shipment quantity of more than 70,000 packs of 12.
    · Cotton yarn does not melt even if sparks hit it, and if sparks do hit they quickly die out.
    * Not heat resistant.
    [Applications]
    · Ideal for general work.
    · Can be used for work where sparks fly.
    · Cotton is stronger against heat than condenser yarn, convenient for welding and other high-temperature work.
    From: ฿ 480.75
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves for Women Hydrangea

    Work Gloves for Women Hydrangea

    MARUWA CHEMICAL

    Work gloves for women and people with smaller hands.
    [Features]
    · Also recommended for men with smaller hands.
    · Sized for women.
    [Applications]
    · Ideal for general work.
    · Convenient for materials handling work, civil engineering, construction and machine operation.
    From: ฿ 323.95
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PET Recycled Work Gloves

    PET Recycled Work Gloves

    MARUWA CHEMICAL

    [Features]
    · Environmentally-friendly work gloves made using recycled fibers from PET bottles.
    · Compliant with the Green Purchasing Law.
    From: ฿ 469.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PET Recycled Work Gloves (with Silicone Non-Slip)

    PET Recycled Work Gloves (with Silicone Non-Slip)

    MARUWA CHEMICAL

    [Features]
    · The silicone resin has water repellent properties, preventing dust from sticking.
    · Compliant with the Green Purchasing Law.
    · Environmentally-friendly work gloves made using recycled fibers from PET bottles, with a silicone resin non-slip grip.
    From: ฿ 129.19
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Supporter gardening gloves
    Supporter gardening gloves
    Supporter gardening gloves

    Supporter gardening gloves

    MARUWA CHEMICAL

    [Features]
    · With elastic thread woven in to prevent sagging or slipping around the palm.
    [Applications]
    · For driving
    · For light work
    · For gardening
    From: ฿ 114.87
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Slip Gloves with Disaster Message Dial

    Anti-Slip Gloves with Disaster Message Dial

    MARUWA CHEMICAL

    Non-slip work gloves that help you quickly understand how to use Disaster Message Dial
    [Features]
    ·Easy-to-understand instructions on how to use the disaster message dial are printed on the back of the hand.
    ·Keep it in your disaster preparedness kit or carry it around with you in case of an emergency.
    ·In the event of a disaster, non-slip work gloves are of course useful for recovery work, but depending on the time of year, they can also be used as cold protection instead of gloves.
    [Applications]
    ·For enlightenment during general work and disaster drills
    From: ฿ 92.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Nobinobi Anti-Slip Gloves

    Nobinobi Anti-Slip Gloves

    MARUWA CHEMICAL

    Non-slip gloves that can be used widely from adults to children
    [Features]
    ·Non-slip gloves made of stretchy material that can be used by a wide range of people from adults to children.
    ·good growth
    [Applications]
    ・ General work
    From: ฿ 108.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Gloves Pitante

    Non-Slip Gloves Pitante

    MARUWA CHEMICAL

    gloves that fit your hand
    [Features]
    ·Gloves that are perfect for hands as the name suggests
    ・ Ultra-thin 13-gauge knitted gloves with good workability
    [Applications]
    ・ General work
    ・ Precision work that requires feeling of fingers
    From: ฿ 97.06
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Special Cotton Work Gloves (Set of 12 Pairs)

    Special Cotton Work Gloves (Set of 12 Pairs)

    TRUSCO

    Cotton-blended work gloves with fine 8-gauge knitting that provides excellent fit.
    [Features]
    · 8 gauge gloves made with an original knitting machine.
    · Fine mesh which provides a perfect fit.
    · Also, it has a good absorption property for sweat and oil as it is approximately 40% cotton.
    [Applications]
    · Suitable for indoor work such as general work, in-factory work, automobile maintenance work, etc.
    From: ฿ 311.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco White Work Gloves (12 Pairs)

    Eco White Work Gloves (12 Pairs)

    TRUSCO

    Rolled cotton work gloves with fine 8-gauge knitting which provides excellent fit.
    [Features]
    · 8 gauge gloves made with an original knitting machine.
    · Recycled cotton gloves with fine mesh and perfect fit.
    · Gloves braided with cotton-like threads that are thick and provide excellent protection.
    [Applications]
    · Suitable for outdoor work such as general work, construction and civil engineering work, agriculture, etc.
    From: ฿ 386.08
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    All Cotton Gloves (12-pair set)

    All Cotton Gloves (12-pair set)

    TRUSCO

    [Features]
    · Since it is 100% cotton, it keeps static electricity from being produced.
    · It is less slippery compared to synthetic gloves. (It becomes even less slippery when a small amount of perspiration is absorbed)
    · The finest gloves made of refined cotton.
    [Applications]
    · General work.
    From: ฿ 789.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    All Cotton Work Gloves (Semi-Long Type / 12-pair set)

    All Cotton Work Gloves (Semi-Long Type / 12-pair set)

    TRUSCO

    [Features]
    · Wrist portion retrofitted with 7 cm of elastic weaving, alleviating any sense of constriction.
    · Since it is 100% cotton, it keeps static electricity from being produced.
    · Excellent sweat absorption.
    [Applications]
    · General work.
    From: ฿ 1,412.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Recycled Work Gloves (12 pairs)

    Recycled Work Gloves (12 pairs)

    TRUSCO

    [Features]
    · PET recycled gloves are environmentally-friendly recycled gloves born from plastic bottles.
    [Applications]
    · General work.
    From: ฿ 651.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-slip gloves (12 pairs)

    Anti-slip gloves (12 pairs)

    TRUSCO

    Non-slip gloves excellent for machine operation and various general tasks in factories.
    [Features]
    · Gloves are knitted using a polyester material that allows dirt to be rinsed off easily when it becomes adhered.
    · High anti-slip effect is obtained as it is processed with PVC.
    · Easier to grasp and can hold with a non-slip effect when carrying heavy baggage and transporting goods.
    · Also useful in light work such as DIY.
    [Applications]
    · For light work, etc.
    From: ฿ 276.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves with Back Of Hand Protector And Grip
    From: ฿ 250.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Gloves Nitrile Plus

    Non-Slip Gloves Nitrile Plus

    MARUWA CHEMICAL

    [Features]
    · This glove features a non-slip grip in a pattern designed with gripping work in mind.
    · Nitrile rubber is used for the non-slip grip to maintain oil resistance, wear resistance and tear strength.
    · 13-gauge gloves with unlined backs for good fit and breathability with less stuffiness.
    [Applications]
    · For light work.
    [Materials]
    · Gloves: nylon, non-slip grip: nitrile rubber
    From: ฿ 164.44
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, Warm with Raised Back, 12 Pairs

    Work Gloves, Warm with Raised Back, 12 Pairs

    TRUSCO

    Excellent heat retention thanks to its napped lining. Ideal for machine operation and various general tasks in factories. For work in winter or at cold sites. General work.
    From: ฿ 432.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    All Cotton OD Color Work Gloves (12-pair set)

    All Cotton OD Color Work Gloves (12-pair set)

    TRUSCO

    [Features]
    · It is strong because two-strand yarn is used (2 threads are twisted into 1).
    · The stains do not stand out because the color of the fabric used is olive drab.
    [Applications]
    · General work. Various training.
    [Material]
    · 100% Cotton
    From: ฿ 1,054.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grip Gloves for Women (10-gauge)

    Grip Gloves for Women (10-gauge)

    TRUSCO

    [Features]
    · Women’s size work gloves.
    · Recommended also for men with small hands.
    · Thin gloves are equipped with anti-slip vinyl chloride, allowing detailed work.
    · 10 gauge with a pleasant texture.
    [Material]
    · Gloves: Cotton 100%, Non-Slip Part: Polyvinyl Chloride (PVC)
    From: ฿ 56.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grip Gloves for Women (7-gauge)

    Grip Gloves for Women (7-gauge)

    TRUSCO

    [Features]
    · Women’s size work gloves.
    · Recommended also for men with small hands.
    · Gloves are equipped with anti-slip vinyl chloride, allowing detailed work.
    [Material]
    · Gloves: Polyester, Other. Non-Slip Part: Polyvinyl Chloride (PVC)
    From: ฿ 49.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-slip gloves box (comes with 50 single gloves)

    Anti-slip gloves box (comes with 50 single gloves)

    TRUSCO

    [Features]
    · Box of non-slip gloves containing 50 pieces.
    · Very economical as the amount of garbage can be reduced because you can exchange consumed gloves one at a time.
    · The special knitting makes the gloves thick, excellent in workability and well-fitting.
    · The color of the wrist elastic makes the size clear at a glance.
    [Applications]
    · As stockpiles and fixtures in factories and facilities.
    [Material]
    · Polyester, Acrylic
    From: ฿ 943.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, Warm with Stoppers, 12 Pairs

    Work Gloves, Warm with Stoppers, 12 Pairs

    TRUSCO

    [Features]
    · Excellent heat retention thanks to its napped lining.
    · Equipped with anti-slip rubber, ideal for machine operation and various general tasks in factories.
    [Applications]
    · For work in winter or at cold sites.
    · For transport and cargo handling work. General work.
    [Material]
    · Gloves: Polyester, Other. Non-Slip Part: Polyvinyl Chloride (PVC)
    From: ฿ 540.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-slip gloves WARM rubber liners

    Anti-slip gloves WARM rubber liners

    TRUSCO

    [Features]
    · Excellent heat retention thanks to its napped lining.
    · Napped lining to provide superior insulation.
    · Natural rubber is used for the outer slip prevention part, achieving excellent grip performance.
    [Applications]
    · For work in winter or at cold sites.
    · For transport and cargo handling work.
    · General work. For horticultural and agricultural work.
    [Material]
    · Gloves: (Surface) Polyester, (Lining) Acrylic. Non-Slip Part: Natural Rubber
    From: ฿ 150.96
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Mix Work Gloves, Work Mark, 12 Pairs

    Cotton Mix Work Gloves, Work Mark, 12 Pairs

    MITANI

    [Features]
    · Uses the industry's first 8 gauge knit. Professional thick cotton work gloves for excellent protection and durability.
    [Applications]
    · For general work.
    · Work gloves for use in factories, with excellent oil and sweat absorption.
    From: ฿ 396.82
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Gloves, 8G, 12 Pair

    Cotton Gloves, 8G, 12 Pair

    MITANI

    [Features]
    · Uses 8 gauge knit and the finest no. 21 thread for a professional cotton work glove.
    [Applications]
    · Strong against flame and heat, for use in steel works, etc.
    From: ฿ 846.23
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Gloves

    Non-Slip Gloves

    SHOWA GLOVE

    [Features]
    · The anti-slip grip resin does not peel off easily providing superior durability.
    [Materials]
    · Glove: polyester, cotton, other
    · Non-slip grip: natural rubber
    From: ฿ 131.85
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nippon-Ichi Work Gloves 4841 10 Gauge

    Nippon-Ichi Work Gloves 4841 10 Gauge

    FUJI TEBUKURO

    This product is made of a blend of polyester and cotton and can be used in construction sites, machine shops, gardening, etc.
    From: ฿ 200.06
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Selectable Strength 3-Pack Work Gloves

    Selectable Strength 3-Pack Work Gloves【12 Pieces Per Package】

    OTAFUKU GLOVE

    Work gloves whose size can be selected to fit the hand size. Strong 3-Ply Type
    From: ฿ 452.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tight-Fitting Non-Slip Gloves

    Tight-Fitting Non-Slip Gloves

    OTAFUKU GLOVE

    Ultra-Thin Anti-Slip Work Gloves with Anti-Slip Treatment Applied to its Elastic and Dust Resistant Wooly Nylon
    From: ฿ 84.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Special Cotton Work Gloves (Set of 100 Pairs)

    Special Cotton Work Gloves (Set of 100 Pairs)

    TRUSCO

    [Features]
    · Features outstanding absorption capability for sweat and oil.
    · It has a fine mesh and provides a perfect fit.
    · The wrist part has been heat treated.
    [Applications]
    · General work.
    From: ฿ 2,428.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Thin Type Shino Fabric Work Gloves (Set of 10 Pairs)

    Thin Type Shino Fabric Work Gloves (Set of 10 Pairs)

    TRUSCO

    [Features]
    · It has a fine mesh and provides a perfect fit and protection.
    · The special threads provide excellent heat retention.
    From: ฿ 264.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Color Work Gloves

    Color Work Gloves

    TRUSCO

    [Features]
    · Colored gloves that use nylon.
    [Applications]
    · General work.
    From: ฿ 121.29
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Work Gloves (10 Pairs)

    Color Work Gloves (10 Pairs)

    TRUSCO

    Colored work gloves for general work.
    Dirt is less noticeable due to the use of mixed colors.
    From: ฿ 264.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves No. 450, 12 Pairs and 360 Pairs; Work Gloves No. 600, 360 Pairs

    Work Gloves No. 450, 12 Pairs and 360 Pairs; Work Gloves No. 600, 360 Pairs

    AS ONE

    Work Gloves 450: 12 Pairs / 360 Pairs; Work Gloves 600: 360 Pairs
    [Features]
    ·It is soft and fits comfortably in your hand.
    [Materials]Polyester and cotton
    From: ฿ 172.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Under Gloves
    Under Gloves
    Under Gloves

    Under Gloves

    KOMERI

    Recommended for people whose hands chap easily.
    [Features]
    · Under gloves for absorbing sweat from hands.
    · Made from 100% cotton that is gentle on the hands. Eliminates the discomfort of wearing gloves by absorbing sweat well.
    [Applications]
    · For use under gardening gloves, rubber gloves or vinyl gloves.
    [Materials]
    · 100% cotton.
    From: ฿ 116.46
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton-mixed high-gauge cotton gloves (10 pairs)

    Cotton-mixed high-gauge cotton gloves (10 pairs)

    TRUSCO

    [Features]
    · Thread that contains cotton and fine knitting provide an excellent fit.
    · The 10 gauge thin type is ideal for detailed work.
    [Applications]
    · General work.
    From: ฿ 286.95
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Double-sided slip prevention cotton gloves

    Double-sided slip prevention cotton gloves

    TRUSCO

    [Features]
    · Both sides have slip protection.
    · There is no need to match left and right when using.
    · Can be used for both the left and right and is economic.
    [Applications]
    · General work.
    From: ฿ 130.74
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Work Gloves (12 Pairs)

    Non-Slip Work Gloves (12 Pairs)

    MARUWA CHEMICAL

    [Features]
    · Standard non-slip gloves.
    [Applications]
    · For shipping, civil engineering and construction work.
    From: ฿ 426.78
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Heavy Duty Pure Cotton Gloves with Silicon Grip

    Super Heavy Duty Pure Cotton Gloves with Silicon Grip

    MARUWA CHEMICAL

    [Features]
    · Ultra-thick pure cotton work gloves, with a weight set at approximately 2 kg per dozen.
    · With a silicone non-slip grip that can withstand hot temperatures up to about 300°C.
    · Wrists are double-finished for a snug closure and softness.
    [Applications]
    · For heavy work.
    From: ฿ 301.99
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A

    Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A

    ESCO

    【Product Specifications】
    ・Quintuple-knitting
    ・Total weight-750g
    ・Material-Cotton 100%
    ・Length-Approx. 220mm
    From: ฿ 1,130.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves (12 Pairs), Weight: 780 g

    Work Gloves (12 Pairs), Weight: 780 g【12 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Triple-knitting
    ・Length-Approx. 220mm
    ・Total weight-780g
    ・Material-Cotton, rayon, polyester and others
    From: ฿ 600.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-120

    Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-120

    ESCO

    【Product Specifications】
    ・Double-knitting
    ・Total weight-500g
    ・Material-Polyester, acrylic, cotton
    ・Length-Approx. 220mm
    From: ฿ 727.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick Work Gloves (12 Pairs) EA354A-2

    Thick Work Gloves (12 Pairs) EA354A-2

    ESCO

    【Product Specifications】
    ・Sextuple-knitting
    ・Total weight-1,030g
    ・Material-Cotton 100%
    ・Strong and thick gloves
    ・Length-Approx. 230mm
    From: ฿ 2,259.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Pure Cotton (Weaving by 11 Strings), EA354A-20

    Work Gloves, 12 Pairs Pure Cotton (Weaving by 11 Strings), EA354A-20【12 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Eleven-tuple-knitting
    ・Length-Approx. 270mm
    ・Total weight-950g
    ・Material-Cotton 100%
    ・Long wrist type
    From: ฿ 1,627.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Pure Cotton (Weaving by 13 Strings), EA354A-22

    Work Gloves, 12 Pairs Pure Cotton (Weaving by 13 Strings), EA354A-22

    ESCO

    【Product Specifications】
    ・Thirteen-tuple-knitting
    ・Total weight-1,000g
    ・Material-Cotton 100%
    ・Length-Approx. 230mm
    From: ฿ 2,124.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-23

    Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-23【12 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Double-knitting
    ・Total weight-550g
    ・Material-Cotton, polyester and others
    ・Length-Approx. 225mm
    From: ฿ 411.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves (12 Pairs) [for Lady] EA354A-24

    Work Gloves (12 Pairs) [for Lady] EA354A-24

    ESCO

    【Product Specifications】
    ・Double-knitting
    ・Length-Approx. 215mm
    ・Total weight-600g
    ・Suitable for female or a person with little hands
    ・Material-Cotton, rayon, polyester and others
    From: ฿ 537.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick Pure Cotton Work Gloves (12 Pairs) EA354A-327

    Thick Pure Cotton Work Gloves (12 Pairs) EA354A-327

    ESCO

    【Product Specifications】
    ・Sextuple-knitting
    ・Length-Approx. 230mm
    ・Total weight-900g
    ・Material-Cotton 100%
    ・Thick gloves
    From: ฿ 2,960.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra Thick Pure Cotton Work Gloves EA354A-41

    Ultra Thick Pure Cotton Work Gloves EA354A-41

    ESCO

    【Product Specifications】
    ・Material-Cotton 100%
    ・The ultra thick fabric protects the hands. Suitable for heavy-duty work
    ・Length-250mm
    ・Weight-94g
    From: ฿ 207.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A-43

    Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A-43

    ESCO

    【Product Specifications】
    ・Weaving for 5 strings.
    ・7 Gauges.
    ・Total weight-750g
    ・Material-Cotton 100%
    ・Length-220mm
    From: ฿ 767.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Synthetic Fiber (Weaving by 2 Strings), EA354A-5

    Work Gloves, 12 Pairs Synthetic Fiber (Weaving by 2 Strings), EA354A-5

    ESCO

    【Product Specifications】
    ・7 gauge
    ・Material-Polyester, nylon, rayon, and others
    ・Total weight-600g
    ・Length-Approx. 225mm
    From: ฿ 664.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves (12 Pairs) EA354A-54

    Work Gloves (12 Pairs) EA354A-54【12 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・10-thread knitting
    ・7 gauge
    ・Total weight-900g
    ・Material-Cotton 100%
    ・Length-Approx. 250mm
    ・Natural fiber that absorbs sweat well, less likely to become sticky, and is skin-friendly
    From: ฿ 870.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-61

    Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-61

    ESCO

    【Product Specifications】
    ・Weaving by 2 strings.
    ・7 Gauges.
    ・Total weight-600g
    ・Material-Cotton, rayon, polyester, other
    ・Length-220mm
    ・Wrist color specification is not allowed.
    From: ฿ 491.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves (12 Pairs) EA354A-81

    Work Gloves (12 Pairs) EA354A-81

    ESCO

    【Product Specifications】
    ・Weaving By 3 Strings
    ・7 Gauges
    ・Total Weight …660g
    ・Material …Cotton 、Ester
    ・Full length …220mm
    ・Design With Little Finger Positioned Lower Perfectly Fits Your Little Finger, Allowing Easier Work.
    ・Qty. Per Unit …12Double Including
    From: ฿ 530.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves (12 Pairs)

    Work Gloves (12 Pairs)【1-12 Pieces Per Package】

    ESCO

    ·These gloves are knitted with soft yarn (shino thread) and feel great to the touch.
    From: ฿ 595.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Gauge
Size
Specifications
Application
You can add up to 6 items per a category to the compare list.
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
Cotton Working Glove (500,600,700 G)
You can add up to 6 items per a category to the compare list.
Spun Work Gloves NT-450 (12 Pairs)
You can add up to 6 items per a category to the compare list.
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White
You can add up to 6 items per a category to the compare list.
Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
You can add up to 6 items per a category to the compare list.
Cotton Gloves, White Horse Brand
You can add up to 6 items per a category to the compare list.
Pure Cotton Work Gloves for Women
You can add up to 6 items per a category to the compare list.
Grip Gloves for Light Work (Set of 5 Pairs)
You can add up to 6 items per a category to the compare list.
Super Heavy Duty Pure Cotton Gloves (1 Pair)
You can add up to 6 items per a category to the compare list.
Cotton-mixed cotton gloves (S-size, 10 pairs)
You can add up to 6 items per a category to the compare list.
[OD Green] Cotton Work Gloves EA354A-7
You can add up to 6 items per a category to the compare list.
Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru
You can add up to 6 items per a category to the compare list.
Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru
You can add up to 6 items per a category to the compare list.
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
You can add up to 6 items per a category to the compare list.
Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru
Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru
You can add up to 6 items per a category to the compare list.
Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White
Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White
Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White
Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White
You can add up to 6 items per a category to the compare list.
Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White
Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White
Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White
Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White
You can add up to 6 items per a category to the compare list.
Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru
Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru
Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru
Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru
You can add up to 6 items per a category to the compare list.
Spun Work Gloves (480 Pairs)
You can add up to 6 items per a category to the compare list.
Womens Non-slip Gloves
Womens Non-slip Gloves
Womens Non-slip Gloves
You can add up to 6 items per a category to the compare list.
Work Gloves Type Anti-Static Gloves
You can add up to 6 items per a category to the compare list.
Nihonichi Work Gloves 130
You can add up to 6 items per a category to the compare list.
Nihonichi Work Gloves 124
You can add up to 6 items per a category to the compare list.
Spun 3-Thread Work Gloves Tsurugi
You can add up to 6 items per a category to the compare list.
Nippon-Ichi Long Work Gloves
You can add up to 6 items per a category to the compare list.
Single Fastening Mixed Fabric Work Gloves 12 Pairs in Pack
You can add up to 6 items per a category to the compare list.
Cotton Gloves, 160, 12 Pair
You can add up to 6 items per a category to the compare list.
Work Gloves for Women Hydrangea
You can add up to 6 items per a category to the compare list.
PET Recycled Work Gloves
You can add up to 6 items per a category to the compare list.
PET Recycled Work Gloves (with Silicone Non-Slip)
You can add up to 6 items per a category to the compare list.
Supporter gardening gloves
Supporter gardening gloves
Supporter gardening gloves
You can add up to 6 items per a category to the compare list.
Anti-Slip Gloves with Disaster Message Dial
You can add up to 6 items per a category to the compare list.
Nobinobi Anti-Slip Gloves
You can add up to 6 items per a category to the compare list.
Non-Slip Gloves Pitante
You can add up to 6 items per a category to the compare list.
Special Cotton Work Gloves (Set of 12 Pairs)
You can add up to 6 items per a category to the compare list.
Eco White Work Gloves (12 Pairs)
You can add up to 6 items per a category to the compare list.
All Cotton Gloves (12-pair set)
You can add up to 6 items per a category to the compare list.
All Cotton Work Gloves (Semi-Long Type / 12-pair set)
You can add up to 6 items per a category to the compare list.
Recycled Work Gloves (12 pairs)
You can add up to 6 items per a category to the compare list.
Anti-slip gloves (12 pairs)
You can add up to 6 items per a category to the compare list.
Work Gloves with Back Of Hand Protector And Grip
You can add up to 6 items per a category to the compare list.
Non-Slip Gloves Nitrile Plus
You can add up to 6 items per a category to the compare list.
Work Gloves, Warm with Raised Back, 12 Pairs
You can add up to 6 items per a category to the compare list.
All Cotton OD Color Work Gloves (12-pair set)
You can add up to 6 items per a category to the compare list.
Grip Gloves for Women (10-gauge)
You can add up to 6 items per a category to the compare list.
Grip Gloves for Women (7-gauge)
You can add up to 6 items per a category to the compare list.
Anti-slip gloves box (comes with 50 single gloves)
You can add up to 6 items per a category to the compare list.
Work Gloves, Warm with Stoppers, 12 Pairs
You can add up to 6 items per a category to the compare list.
Anti-slip gloves WARM rubber liners
You can add up to 6 items per a category to the compare list.
Cotton Mix Work Gloves, Work Mark, 12 Pairs
You can add up to 6 items per a category to the compare list.
Cotton Gloves, 8G, 12 Pair
You can add up to 6 items per a category to the compare list.
Non-Slip Gloves
You can add up to 6 items per a category to the compare list.
Nippon-Ichi Work Gloves 4841 10 Gauge
You can add up to 6 items per a category to the compare list.
Selectable Strength 3-Pack Work Gloves
You can add up to 6 items per a category to the compare list.
Tight-Fitting Non-Slip Gloves
You can add up to 6 items per a category to the compare list.
Special Cotton Work Gloves (Set of 100 Pairs)
You can add up to 6 items per a category to the compare list.
Thin Type Shino Fabric Work Gloves (Set of 10 Pairs)
You can add up to 6 items per a category to the compare list.
Color Work Gloves
You can add up to 6 items per a category to the compare list.
Color Work Gloves (10 Pairs)
You can add up to 6 items per a category to the compare list.
Work Gloves No. 450, 12 Pairs and 360 Pairs; Work Gloves No. 600, 360 Pairs
You can add up to 6 items per a category to the compare list.
Under Gloves
Under Gloves
Under Gloves
You can add up to 6 items per a category to the compare list.
Cotton-mixed high-gauge cotton gloves (10 pairs)
You can add up to 6 items per a category to the compare list.
Double-sided slip prevention cotton gloves
You can add up to 6 items per a category to the compare list.
Non-Slip Work Gloves (12 Pairs)
You can add up to 6 items per a category to the compare list.
Super Heavy Duty Pure Cotton Gloves with Silicon Grip
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A
You can add up to 6 items per a category to the compare list.
Work Gloves (12 Pairs), Weight: 780 g
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-120
You can add up to 6 items per a category to the compare list.
Thick Work Gloves (12 Pairs) EA354A-2
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Pure Cotton (Weaving by 11 Strings), EA354A-20
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Pure Cotton (Weaving by 13 Strings), EA354A-22
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-23
You can add up to 6 items per a category to the compare list.
Work Gloves (12 Pairs) [for Lady] EA354A-24
You can add up to 6 items per a category to the compare list.
Thick Pure Cotton Work Gloves (12 Pairs) EA354A-327
You can add up to 6 items per a category to the compare list.
Ultra Thick Pure Cotton Work Gloves EA354A-41
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A-43
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Synthetic Fiber (Weaving by 2 Strings), EA354A-5
You can add up to 6 items per a category to the compare list.
Work Gloves (12 Pairs) EA354A-54
You can add up to 6 items per a category to the compare list.
Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-61
You can add up to 6 items per a category to the compare list.
Work Gloves (12 Pairs) EA354A-81
You can add up to 6 items per a category to the compare list.
Work Gloves (12 Pairs)
Brand

MISUMI

KAWANISHI INDUSTRY

MISUMI

MISUMI

MARUWA CHEMICAL

MARUWA CHEMICAL

TRUSCO

MARUWA CHEMICAL

TRUSCO

ESCO

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

ATOM(SAFETY / PROTECTION SUPPLIES)

ATOM(SAFETY / PROTECTION SUPPLIES)

CUSTOM

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

MARUWA CHEMICAL

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

ATOM(SAFETY / PROTECTION SUPPLIES)

MARUWA CHEMICAL

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

MITANI

MITANI

SHOWA GLOVE

FUJI TEBUKURO

OTAFUKU GLOVE

OTAFUKU GLOVE

TRUSCO

TRUSCO

TRUSCO

TRUSCO

AS ONE

KOMERI

TRUSCO

TRUSCO

MARUWA CHEMICAL

MARUWA CHEMICAL

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Cotton Working Glove (500,600,700 G)【12-120 Pieces Per Package】

Spun Work Gloves NT-450 (12 Pairs)

Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge White

Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru

Cotton Gloves, White Horse Brand

Pure Cotton Work Gloves for Women

Grip Gloves for Light Work (Set of 5 Pairs)

Super Heavy Duty Pure Cotton Gloves (1 Pair)

Cotton-mixed cotton gloves (S-size, 10 pairs)

[OD Green] Cotton Work Gloves EA354A-7

Condenser Yarn Work Gloves 2 Thread Weave 400 g 7 Gauge Ecru

Condenser Yarn Work Gloves 2 Thread Weave 400 g 10 Gauge Ecru

Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru

Condenser Yarn Work Gloves 2 Thread Weave 600 g 10 Gauge Ecru

Condenser Yarn Work Gloves 3 Thread Weave 750 g 7 Gauge White

Rugged Work Gloves 2 Thread Weave 720 g 7 Gauge White

Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru

Spun Work Gloves (480 Pairs)

Womens Non-slip Gloves

Work Gloves Type Anti-Static Gloves

Nihonichi Work Gloves 130

Nihonichi Work Gloves 124

Spun 3-Thread Work Gloves Tsurugi

Nippon-Ichi Long Work Gloves

Single Fastening Mixed Fabric Work Gloves 12 Pairs in Pack

Cotton Gloves, 160, 12 Pair

Work Gloves for Women Hydrangea

PET Recycled Work Gloves

PET Recycled Work Gloves (with Silicone Non-Slip)

Supporter gardening gloves

Anti-Slip Gloves with Disaster Message Dial

Nobinobi Anti-Slip Gloves

Non-Slip Gloves Pitante

Special Cotton Work Gloves (Set of 12 Pairs)

Eco White Work Gloves (12 Pairs)

All Cotton Gloves (12-pair set)

All Cotton Work Gloves (Semi-Long Type / 12-pair set)

Recycled Work Gloves (12 pairs)

Anti-slip gloves (12 pairs)

Work Gloves with Back Of Hand Protector And Grip

Non-Slip Gloves Nitrile Plus

Work Gloves, Warm with Raised Back, 12 Pairs

All Cotton OD Color Work Gloves (12-pair set)

Grip Gloves for Women (10-gauge)

Grip Gloves for Women (7-gauge)

Anti-slip gloves box (comes with 50 single gloves)

Work Gloves, Warm with Stoppers, 12 Pairs

Anti-slip gloves WARM rubber liners

Cotton Mix Work Gloves, Work Mark, 12 Pairs

Cotton Gloves, 8G, 12 Pair

Non-Slip Gloves

Nippon-Ichi Work Gloves 4841 10 Gauge

Selectable Strength 3-Pack Work Gloves【12 Pieces Per Package】

Tight-Fitting Non-Slip Gloves

Special Cotton Work Gloves (Set of 100 Pairs)

Thin Type Shino Fabric Work Gloves (Set of 10 Pairs)

Color Work Gloves

Color Work Gloves (10 Pairs)

Work Gloves No. 450, 12 Pairs and 360 Pairs; Work Gloves No. 600, 360 Pairs

Under Gloves

Cotton-mixed high-gauge cotton gloves (10 pairs)

Double-sided slip prevention cotton gloves

Non-Slip Work Gloves (12 Pairs)

Super Heavy Duty Pure Cotton Gloves with Silicon Grip

Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A

Work Gloves (12 Pairs), Weight: 780 g【12 Pieces Per Package】

Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-120

Thick Work Gloves (12 Pairs) EA354A-2

Work Gloves, 12 Pairs Pure Cotton (Weaving by 11 Strings), EA354A-20【12 Pieces Per Package】

Work Gloves, 12 Pairs Pure Cotton (Weaving by 13 Strings), EA354A-22

Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-23【12 Pieces Per Package】

Work Gloves (12 Pairs) [for Lady] EA354A-24

Thick Pure Cotton Work Gloves (12 Pairs) EA354A-327

Ultra Thick Pure Cotton Work Gloves EA354A-41

Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A-43

Work Gloves, 12 Pairs Synthetic Fiber (Weaving by 2 Strings), EA354A-5

Work Gloves (12 Pairs) EA354A-54【12 Pieces Per Package】

Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-61

Work Gloves (12 Pairs) EA354A-81

Work Gloves (12 Pairs)【1-12 Pieces Per Package】

From

฿ 53.00

฿ 207.00

฿ 8,787.10

฿ 10,890.32

฿ 727.44

฿ 529.00

฿ 384.47

฿ 131.39

฿ 302.37

฿ 1,879.00

฿ 6,425.81

฿ 6,425.81

฿ 7,625.81

฿ 7,703.23

฿ 7,277.42

฿ 8,335.48

฿ 8,774.19

฿ 9,822.00

฿ 93.28

฿ 529.00

฿ 214.00

฿ 245.00

฿ 411.94

฿ 418.86

฿ 366.20

฿ 480.75

฿ 323.95

฿ 469.23

฿ 129.19

฿ 114.87

฿ 92.00

฿ 108.00

฿ 97.06

฿ 311.00

฿ 386.08

฿ 789.00

฿ 1,412.00

฿ 651.00

฿ 276.00

฿ 250.00

฿ 164.44

฿ 432.00

฿ 1,054.00

฿ 56.00

฿ 49.00

฿ 943.00

฿ 540.00

฿ 150.96

฿ 396.82

฿ 846.23

฿ 131.85

฿ 200.06

฿ 452.00

฿ 84.00

฿ 2,428.00

฿ 264.00

฿ 121.29

฿ 264.00

฿ 172.00

฿ 116.46

฿ 286.95

฿ 130.74

฿ 426.78

฿ 301.99

฿ 1,130.00

฿ 600.00

฿ 727.00

฿ 2,259.00

฿ 1,627.00

฿ 2,124.00

฿ 411.00

฿ 537.00

฿ 2,960.00

฿ 207.00

฿ 767.00

฿ 664.00

฿ 870.00

฿ 491.00

฿ 530.00

฿ 595.00

Days to Ship Same day 5 Day(s) Same day Same day 5 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) Same day 11 Day(s) Same day Same day Same day Same day Same day Same day Same day 10 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 5 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) Same day 10 Day(s) Same day 10 Day(s) Same day Same day Same day 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) Same day 10 Day(s) 10 Day(s) Same day Same day 1 Day(s) 10 Day(s) Same day 3 Day(s) Same day 1 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 5 Day(s)
Product TypeWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesNon-SlipWork glovesWork gloves-Work glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesNon-SlipWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesNon-SlipNon-SlipWork glovesWork glovesWork glovesWork glovesWork glovesNon-SlipNon-SlipNon-SlipWork glovesNon-SlipNon-SlipNon-SlipNon-SlipNon-SlipNon-SlipWork glovesWork glovesNon-SlipWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesWork glovesInner TypeWork glovesWork glovesWork glovesWork gloves----------------
Gauge777777-78-7107107777--777-77777107--887777-13-7107871088-107-810777-10777----------------
SizeConfigurableConfigurableConfigurableConfigurableConfigurableMConfigurableConfigurableS-ConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableMConfigurableConfigurableM / LConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableS / M / LConfigurableConfigurableConfigurableConfigurableS / M / LConfigurableM / LConfigurableConfigurableConfigurable-M / L / LLS / M / LConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurableConfigurable---------------S / M / L / LL
Specifications---------------Rubber gripper-------------------------------------Rubber gripper--------------------------
ApplicationFor workFor workFor workFor workFor workFor workFor workFor workFor work-For workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor work-For workFor workFor workFor work----------------

Loading...

  1. 1

Related Categories to Cotton Work Gloves