• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Gloves

Gloves are used to protect hands from scratches, burn injuries and contacts with dangerous chemicals when at work. Generally speaking, gloves are used in food processing, metal machining and quality management, etc., to enhance safety of the operations. In addition, they are also used for the purpose of protecting hands from cold, heat and vibration. There are two categories of gloves; one is separated into five fingers, and another has only the thumb separated from other fingers. Inner type and finger cots type are also kinds of gloves. There are abundant kinds of materials: cotton, leather, natural rubber, nitrile rubber, polyurethane, PVC, etc. These gloves include oil/solvent-resistance type and antistatic type; some gloves are compatible with touch panels. Select the glove material and function that best suit the application. Work gloves and inspection gloves woven from cotton, etc., are commonly used in light work.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat