• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 18:00 14/12/2025. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Work/Safety Shoes

Work shoes and safety shoes are the shoes used by the employees working at construction sites, factories, transport operations and light work. Work shoes have steel or resin toe boxes on the tips, and they are heavier in weight than general leather shoes. Thanks to those toe boxes, however, they are capable of preventing injuries in case the workers hit their feet against something in their way or heavy objects fall on the toe. In order to protect the safety of the operators, they are obliged to use work shoes at work sites. Materials used primarily on the surface of work shoes and safety shoes are leather or mesh. Leather-made shoes have excellent durability, and many of them are formal in their appearance. Some of them are anti-skid or oil-resistant types, and they have models that are suitable for construction industry, ship deck operations and welding operations, too. Mesh-made type have excellent breathability, which makes it easier to release moisture on the foot. There is also a type of shoes which use compound rubber with electrically conductive material in the outer soles, and they are suitable for use in warehouse operations, by movers of moving companies, etc.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat