(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
RJ11 Cable, 6-Core Stranded Wire Type
MISUMI
From: ฿ 170.32 |
---|
Days to Ship: |
Modular Plug (6P4C) EA764CB-23【10 Pieces Per Package】
ESCO
From: ฿ 233.00 |
---|
Days to Ship: |
[4 poles, 4 cores]Receiver Curled Cord
ESCO
From: ฿ 370.00 |
---|
Days to Ship: |
Telephone wire extension cable/Telephone wire branch cable
SANWA SUPPLY
From: ฿ 336.26 |
---|
Special Price |
Days to Ship: |
Slim Modular Cable (6-Pin 4-Core)
ELECOM
From: ฿ 473.52 |
---|
Special Price |
Days to Ship: |
ACROS
From: ฿ 198.23 |
---|
Days to Ship: |
RJ11 cableShied twist 6-pin 2-core
ELPA
From: ฿ 415.61 |
---|
Days to Ship: |
Modular Cord (6P4C) EA764CA-0.5
ESCO
From: ฿ 219.00 |
---|
Days to Ship: |
ESCO
From: ฿ 247.00 |
---|
Days to Ship: |
Modular Cord (6P4C) EA764CA-10
ESCO
From: ฿ 724.00 |
---|
Days to Ship: |
ESCO
From: ฿ 284.00 |
---|
Days to Ship: |
Modular Cord (6P4C) EA764CA-20
ESCO
From: ฿ 1,202.00 |
---|
Days to Ship: |
ESCO
From: ฿ 370.00 |
---|
Days to Ship: |
ESCO
From: ฿ 472.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Cable Length(m) |
Number of electrodes/Number of cores |
Type |
Shield |
Color |
Cable conductor |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | ESCO | ESCO | SANWA SUPPLY | ELECOM | ACROS | ELPA | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | ||||||||||||||
From | ฿ 170.32 | ฿ 233.00 | ฿ 370.00 | ฿ 336.26 Special Price On Sale Until 31/03/2025 | ฿ 473.52 Special Price On Sale Until 31/03/2025 | ฿ 198.23 | ฿ 415.61 | ฿ 219.00 | ฿ 247.00 | ฿ 724.00 | ฿ 284.00 | ฿ 1,202.00 | ฿ 370.00 | ฿ 472.00 |
Days to Ship | Same day | 12 Day(s) | 12 Day(s) | Same day | Same day | 3 Day(s) | 3 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) |
Cable Length(m) | 2.1 ~ 61 | - | - | 2 | 20 | 0.3 | 3 ~ 10 | - | - | - | - | - | - | - |
Number of electrodes/Number of cores | 6-pole 6-core | - | - | 6-pole 4-core | 6-pole 4-core | 6-pole 2-core | 6-pole 2-core | - | - | - | - | - | - | - |
Type | Flat Cable | - | - | Standard cable | Slim flat cable | Standard cable / Extension Cable | - | - | - | - | - | - | - | - |
Shield | None (UTP) | - | - | Present (STP) | None (UTP) | Present (STP) | Present (STP) | - | - | - | - | - | - | - |
Color | Silver | - | Black | Ivory | White | Ivory | - | - | - | - | - | - | - | - |
Cable conductor | Strand wire | - | - | Strand wire | Strand wire | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?