• แจ้งวันหยุดทำการในเดือน มีนาคม 2569 | Notice holiday in March 2026 > คลิก

Sensor Cables

Ensure reliable data transmission and enhance system efficiency in unforgiving industrial environments with our high-performance sensor cables. These cables serve as the backbone of sophisticated industrial uses, from automating production lines to monitoring robot movements. Specially designed for exceptional durability, our cables are capable of enduring multiple bending cycles, making them ideal for use in settings with sharp bends, such as OA equipment and industrial robots. They also exhibit superior resistance to oil, heat, dust, and water, helping to substantially reduce downtime and maintenance costs while increasing productivity. Our product range features a variety of connector types including M8, M12, and D-sub, and supports a broad spectrum of manufacturers such as Omron. Brands like MiSUMi, ANYWIRE, and FESTO reflect our commitment to quality and reliability. By incorporating our sensor cables into your operations, you can achieve enhanced performance and dependability.

Sensor Cables Usage

Sensor cables are specialized electrical cables designed to transmit signals or power between a sensor and a control unit, data acquisition system, or other processing device. They are crucial components in automation, measurement, and control systems, enabling the reliable transfer of information about physical quantities like temperature, pressure, proximity, level, and more.

Key Considerations When Selecting Sensor Cables

Choosing the right sensor cable is critical for the accurate and reliable operation of your sensing system. Here are the key factors to consider

Electrical Requirements

  • Voltage Rating: Ensure the cable's voltage rating is sufficient for the power and signal levels involved. Some sensor cables handle low-voltage signals, while others might need to carry line voltage.
  • Current Rating: The cable's conductors must be able to handle the current drawn by the sensor and the signal being transmitted without overheating or causing voltage drops.
  • Number of Conductors (Wires): Select a cable with the appropriate number of wires based on the sensor's requirements for power, signal output(s), and any grounding or shielding needs (e.g., 2-wire, 3-wire, 4-wire, or more).
  • Wire Gauge (AWG): The wire gauge determines the current-carrying capacity and resistance of the cable. Longer cable runs or higher current requirements necessitate a larger gauge (smaller AWG number) to minimize voltage drop and ensure signal integrity.
  • Signal Type (Analog/Digital): Consider the type of signal being transmitted. Some cables are better suited for low-voltage analog signals, while others are designed for digital or high-frequency signals. Coaxial cables, for example, are used for signals very susceptible to noise.

Environmental Conditions

  • Temperature Range: The cable's insulation and jacket materials must withstand the expected operating temperature range, including potential extremes. Consider both constant and intermittent temperatures.
  • Moisture and Humidity: If the cable will be exposed to moisture, select a cable with appropriate waterproofing or water-blocking features and a suitable IP rating for connectors. Submersible applications require specialized cables.
  • Chemical Exposure: Determine if the cable will come into contact with oils, solvents, acids, alkalis, or other chemicals and choose a jacket material with the necessary chemical resistance (e.g., PUR, TPE, FEP).
  • Abrasion and Mechanical Stress: In environments with movement, friction, or potential physical damage, select a cable with a robust outer jacket and consider features like shielding or internal strength members (e.g., Kevlar) for added durability. For continuous flexing applications like robotic arms or cable chains, use specifically designed "drag chain" cables.
  • UV Resistance: For outdoor applications, choose a cable jacket material that is resistant to degradation from ultraviolet (UV) radiation.
  • Flammability: Depending on safety regulations, you might need cables with specific flammability ratings (e.g., UL VW-1).

Signal Integrity and Noise Reduction

  • Shielding: Shielded cables (braided copper, foil, or a combination) are crucial in environments with electromagnetic interference (EMI) or radio frequency interference (RFI) to ensure accurate signal transmission. The shield should be properly grounded.
  • Twisted Pair Wires: Using twisted pair wires within the cable helps to reduce electromagnetic interference.
  • Cable Length: While longer cables can be convenient, they can also increase signal degradation and susceptibility to noise. Choose the shortest practical length. For long runs, consider using cables with larger wire gauges or signal amplification.

Connectors

  • Connector Type: Select connectors that are compatible with your sensor and control system (e.g., M8, M12, D-sub, screw terminals, latch-lock).
  • Pin Configuration: Ensure the connector has the correct number of pins or contacts for the sensor's wiring requirements.
  • IP Rating: The connector's IP rating should match or exceed the cable's IP rating to maintain environmental protection at the connection point.
  • Material and Durability: Choose connector materials suitable for the environment and consider the number of mating cycles the connector will endure.
  • Cable Assembly: Consider purchasing pre-assembled sensor cables with factory-terminated connectors for reliability and ease of installation.

Flexibility and Bend Radius

  • Flexibility: The cable's flexibility is important if it will be routed through tight spaces or subjected to movement.
  • Bend Radius: Ensure the cable's minimum bend radius is not exceeded during installation or operation to prevent damage to the conductors or shielding.

Standards and Certifications

Ensure the cable meets relevant industry standards (e.g., UL, CSA, CE) and certifications for your application and region.

In summary of Sensor Cables Selecting

In summary, selecting the right sensor cable involves a careful evaluation of the electrical, environmental, and mechanical demands of your specific application. Considering these factors will ensure reliable data transmission, prevent premature cable failure, and contribute to the overall efficiency and safety of your automated system.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat