(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Analog Devices] Video Amplifier
Analog Devices
From: ฿ 564.73 |
---|
Days to Ship: |
ROHM
From: ฿ 28.31 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Series |
Device Package |
Performance |
Output Type |
No. Of Circuits |
Gain Bandwitdth (-3Db) |
Through Rate |
Supply Voltage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | Analog Devices | ROHM |
Product Series | ||
From | ฿ 564.73 | ฿ 28.31 |
Days to Ship | 5 Day(s) | 5 Day(s) |
Installation Type | Surface Mount / Through Hole | Surface Mount |
Series | ADV7120 ~ - | - |
Device Package | LQFP-48 ~ TQFP | 5 pin HVSOF ~ VCSP85H1 |
Performance | VideoEncoder | - |
Output Type | - | - |
No. Of Circuits | 1 ~ 3 | 1 |
Gain Bandwitdth (-3Db) | 120MHz ~ 145MHz | - |
Through Rate | 230V/µs ~ 1600V/µs | - |
Supply Voltage | 2.4V to 36V、±1.2V to 18V ~ 4.75V to 5.25V | 2.5V~3.45V、±1.25V~1.725V ~ 4.5V~5.5V |
Loading...
How can we improve?
How can we improve?