(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SSR (For Circuit Boards)

An SSR (for a circuit board) is a relay that has no moving contacts (non-contact relay) and is a component that uses semiconductor devices such as triacs, thyristors, MOS FETs, etc. An opto-semiconductor opto-isolator is used for input / output insulation. Non-contact relays include MOS FET relays, etc. in addition to SSRs. There are also high-capacity types suitable for analog signal switching applications, types where you can check the SSR operation by operation indicator light, and types with input reverse polarity protection functions. SSRs (for circuit boards) have no contact between electronic components, so they have the advantage of not being worn out, generating less noise, having no operating noise, etc. It has a wide range of applications, and can be used for test and measuring instrument, disaster prevention and security equipment, solenoid valve drivers, etc.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 35 Day(s) or Less
  • 38 Day(s) or Less
  • Others
25 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State/Relay G3S/G3SD
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid State/Relay G3S/G3SD

    OMRON

    An ultra small type solid state relay that can be used for switching applications.
    [Features]
    · A smaller version of the dual inline package (DIP).
    · The G6B features an identical arrangement of electromagnetic relays and terminals and can be mixed and matched as needed depending on the application.
    · Allows for cluster mounting, including the mounting of radiators in sets.
    · Types for AC loads and DC loads available.
    · Features high 2,500 V AC isolation between the input and output.
    · The built-in varistor provides effective absorption of external surges (for AC switching).
    [Applications]
    · Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.
    From: ฿ 322.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State/Relay G3MC
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid State/Relay G3MC

    OMRON

    The series of small and thin profile SSRs for PCBs now also includes reinforced insulation types.
    [Features]
    · 4.5 mm thick. Suitable for high density mounting of PCBs.
    · DC input and AC output. The applicable load output is 1 A (at 40°C) or 2 A (at 25°C).
    · Features a lead frame with integrated PCB, terminal and radiation plate. This, along with the use of integral molding, has helped make it both smaller and slimmer.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 146.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Power MOS FET Relay G3DZ
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Power MOS FET Relay G3DZ

    OMRON

    A pitch connector designed for use with high-density mounted SSRs (for PCBs.)
    [Features]
    · 1.27 mm contact pitch. Also features a 2-row configuration, allowing for high-density mounting.
    · A 4-row staggered array (1.27 mm × 1.905 mm) connections with circuit boards.
    · Uses a leaf contact structure that is resistant to prying and that enables smooth insertion and extraction.
    · Has a mating length of 3.1 mm, drastically improving space-efficiency during mounting.
    · The design of the press fit section helps maintain a stable contact force.
    [Applications]
    · Optimal for communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
    · Useful for a broad range of applications. Simply mount onto the PCB of security devices etc.
    From: ฿ 493.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State/Relay G3CN
    Until 31/05/2025

    Sale
    Until 31/05/2025

    Solid State/Relay G3CN

    OMRON

    [Features]· An affordable, PCB mounting type SSR. For use with FA equipment which requires high levels of reliability.
    [Features]
    · Input: 3 to 28 V DC, Output: 75 to 264 V AC.
    · Wide voltage ranges. Input: 3 to 28 V DC, Output: 3 to 52.8 V DC.
    · 2 A and 3 A are available as the applicable output load.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    · Available in flat and vertical types for use in different types of applications.
    From: ฿ 462.68
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SR Series Single Inline Type Solid State Relay

    SR Series Single Inline Type Solid State Relay

    FUJI ELECTRIC

    [Features]
    · The series includes a single inline type and a plug-in type
    · The single in-line type is small and thin and can be used for high density mounting on printed circuit boards. The plug-in type features the same external dimensions as the manufacturer's mini control and power relays.
    · A non-contact relay for a variety of electronic equipment and device output interfaces.
    · The photocoupler insulating system and the TRIAC output allow for high frequency switching applications and provide a long service life.
    · Features built-in surge absorption functionality.
    · Features input reverse polarity protection functionality.
    From: ฿ 489.07
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-201AY1 / DY1
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-201AY1 / DY1

    OMRON

    [Features]
    · A small, general-purpose MOSFET relay. Suitable for analog signal switching. Opto-isolated and with a withstand voltage between the input and output of AC5kV.
    · Capable of micro-analog signal switching.
    · Continuous load current: 250mA.
    From: ฿ 174.32
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-21AR / DR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-21AR / DR

    OMRON

    A DIP 20 V MOS FET relay for large 3 A current switching.
    [Features]
    · Provides high capacity switching and an on-resistance of 40 mΩ, comparable to that of mechanical relays.
    · Continuous load current: 3 A.
    · Capable of micro-analog signal switching.
    · Features an input-output withstand voltage of 2,500 Vrms.
    [Applications]
    · For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
    · Useful for a broad range of applications. Simply mount onto the PCB of security devices etc.
    From: ฿ 312.63
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-21BR / ER
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-21BR / ER

    OMRON

    A DIP 6-pin package MOS FET relay that provides high capacity switching and a low on-resistance.
    [Features]
    · Provides an on-resistance of 20 mΩ, equivalent to that of mechanical relays.
    · Maximum continuous load current of 4 A (or 8 A with C connections.)
    · Capable of micro-analog signal switching.
    · Features an input-output withstand voltage of 2,500 Vrms.
    ·· Load voltage: 20 V.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 313.98
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MOS FET relayG3VM-351A / D

    MOS FET relayG3VM-351A / D

    OMRON

    [Features]
    · The series now includes types with a load voltage of 350V.
    · An updated version of the G3VM-2 series.
    · Features a withstand voltage between the input and output of 2500Vrms.
    · Operating time 0.3ms (standard).
    From: ฿ 207.90
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MOS FET relayG3VM-351GL

    MOS FET relayG3VM-351GL

    OMRON

    [Features]
    · A load voltage 350V series SOP current limit type.
    · A G3VM-351G current limit type.
    · Features a limit current of 150 to 300mA.
    From: ฿ 226.64
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-353A(1) / D(1)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-353A(1) / D(1)

    OMRON

    A DIP package general-purpose MOS FET relay that can be used for a wide range of applications.
    [Features]
    · A 4-pin type MOS FET relay. Suitable for use in analog signal switching applications.
    · 1b (1 pole normally on) contact type.
    · A general purpose series is now available.
    · Capable of micro-analog signal switching.
    · Load voltage: 350 V.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 258.97
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-41AR / DR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-41AR / DR

    OMRON

    A small DIP 4-pin package MOS FET relay that provides high capacity switching and a low on-resistance.
    [Features]
    · Provides an on-resistance of 50 mΩ, equivalent to that of mechanical relays.
    · A DIP 40 V product for large 2.5 A current switching.
    · Enables micro-analog signal switching at a continuous load current of 2.5 A.
    · Features an input-output withstand voltage of 2,500 Vrms.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 313.98
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MOS FET relayG3VM-41AY / DY

    MOS FET relayG3VM-41AY / DY

    OMRON

    [Features]
    · A small, general-purpose MOSFET relay. Suitable for analog signal switching.
    · Opto-isolated and features a withstand voltage between the input and output of AC5kV.
    · Provides a trigger LED forward current of 2mA (maximum), helping in the miniaturization of equipment.
    · Capable of micro-analog signal switching.
    · Continuous load current: 2mA.
    From: ฿ 201.27
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-41HR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-41HR

    OMRON

    [Features]
    · Provides an on resistance of 30 mΩ, equivalent to mechanical relays.
    · SOP40V MOSEFT relay for large 2.5 A current switching.
    · Continuous load current: 2.5A (C connection: 5A).
    · Features a withstand voltage between the input and output of 1500Vrms.
    From: ฿ 316.73
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-61AR / DR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-61AR / DR

    OMRON

    A small DIP 4-pin package MOS FET relay that provides high capacity switching and a low on-resistance.
    [Features]
    · Provides an on-resistance of 80 mΩ, equivalent to that of mechanical relays.
    · Continuous load current of 2 A (maximum).
    · Capable of micro-analog signal switching.
    · Features an input-output withstand voltage of 2,500 Vrms.
    · Load voltage: 60 V.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 313.98
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-61AY / DY
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-61AY / DY

    OMRON

    A small DIP 4-pin package SSR (for PCBs) with an input-output withstand voltage of 5,000 V AC.
    [Features]
    · A small, general-purpose MOS FET relay. Suitable for analog signal switching.
    · Opto-isolated and features a withstand voltage of 5 kV AC between input and output.
    · Provides a trigger LED forward current of 2 mA (maximum), helping in the miniaturization of equipment.
    · Capable of micro-analog signal switching.
    [Applications]
    · For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
    · Useful for a broad range of applications. Simply mount onto the PCB of security devices etc.
    From: ฿ 195.22
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-61BR / ER
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-61BR / ER

    OMRON

    A DIP 6-pin package MOS FET relay that provides high capacity switching and a low on-resistance.
    [Features]
    · A new high-capacity (2.5 A) MOS FET relay. Suitable for use in analog signal switching applications.
    · Capable of micro-analog signal switching.
    · Low on-resistance (0.1 Ω MAX.)
    · Continuous load current of 2.5 A (maximum).
    · Load voltage: 60 A.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 294.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-61G2
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-61G2

    OMRON

    [Features]
    · An ultra-high sensitivity MOSFET relay. Suitable for power saving measures for equipment.
    · Provides a trigger LED forward current of 1mA (maximum), contributing to power saving measures for equipment and to a longer battery life.
    · Continuous load current: 400mA.
    From: ฿ 153.43
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-61G3
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-61G3

    OMRON

    A SOP 4-pin package general-purpose MOS FET relay that can be used for a wide range of applications.
    [Features]
    · Contact configuration: 1a.
    · 60 V load voltage type.
    · An ultra-sensitive MOS FET relay with a drive current (maximum) of 0.2 mA.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 168.28
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MOS FET relayG3VM-61GR1
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MOS FET relayG3VM-61GR1

    OMRON

    A SOP 4-pin package MOS FET relay that provides high capacity switching and a low on-resistance.
    [Features]
    · A MOS FET relay. Suitable for use with micro-signal and analog signal switching.
    · An updated version of the G3VM-S1 series.
    · Features an input-output withstand voltage of 1,500 Vrms.
    · Load voltage: 60 V.
    · Maximum continuous load current of 1.7 A.
    [Applications]
    · For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices etc.
    From: ฿ 236.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MOS FET relayG3VM-61H1

    MOS FET relayG3VM-61H1

    OMRON

    [Features]
    · A MOSFET relay. Suitable for use with micro-signal and analog signal switching.
    · The 60V load voltage series now includes a SOP6 pin type.
    · Continuous load current: 400mA.
    · The withstand voltage between the input and output is 1500Vrms.
    From: ฿ 249.79
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MOS FET relayG3VM-62J1

    MOS FET relayG3VM-62J1

    OMRON

    A SOP 8-pin package MOS FET relay with a multi-polar contact configuration. Suitable for use in a variety of circuits.
    [Features]
    · A MOS FET relay. Suitable for use with micro-signal and analog signal switching.
    · The 60 V load voltage series now includes a 2-channel type.
    · Continuous load current: 400 mA.
    · Features a withstand voltage of 1,500 Vrms between input and output.
    [Applications]
    · For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
    From: ฿ 533.03
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MOS FET relayG3VM-S5

    MOS FET relayG3VM-S5

    OMRON

    [Features]
    · A MOSFET thin, flat type small outline package, four-pin mini relay with a height of 2.1 mm.
    · Ideal for replacing modem and fax machine dial pulse relays and hook relays.
    · Ideal for PBX and replacement machine line interface parts.
    · Hybrid IC and PCMCIA compliant card type modems are also supported.
    · Type with a load voltage of 200V.
    · UL1577 obtained (file no. E80555).
    From: ฿ 182.30
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Zelio SSM Solid State Modular Relays

    Zelio SSM Solid State Modular Relays

    Schneider Electric

    Schneider Electric Zelio solid state relays provide a compact and innovative solution for a wide variety of applications with interfacing control and load switching. The SSM series DIN Rail mount relays offer a modular IP20 housing design with built in heatsink for optimised operating conditions.
    Easy maintenance
    IP20
    High switching frequency
    Resistance to shock, vibration and contamination
    Long life span
    From: ฿ 1,133.13
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Zelio SSL Solid State Slim Relays

    Zelio SSL Solid State Slim Relays

    Schneider Electric

    Schneider Electric Zelio solid state relays provide a compact and innovative solution for a wide variety of applications with interfacing control and load switching. The slim SSL series are available with several input and output configurations for both AC and DC switching applications. Compact size and modular design reduces space and allows easy mounting on the socket.
    SSL series plug-in type relays can be mounted directly on a PCB or DIN Rail mounted with a socket. DIN Rail sockets are available in screw connector or spring terminal types.
    Zero voltage switching or Random switching
    Easy maintenance
    High switching frequency
    Resistance to shock, vibration and contamination
    Long life span
    From: ฿ 527.25
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
Brand
Product Series
From
Days to Ship
Application
Contact Configuration
Latch function
Terminal shape
Representative Standard
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
You can add up to 6 items per a category to the compare list.
Sale
Solid State/Relay G3S/G3SD
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Solid State/Relay G3MC
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Power MOS FET Relay G3DZ
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Solid State/Relay G3CN
Until 31/05/2025
You can add up to 6 items per a category to the compare list.
SR Series Single Inline Type Solid State Relay
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-201AY1 / DY1
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-21AR / DR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-21BR / ER
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
MOS FET relayG3VM-351A / D
You can add up to 6 items per a category to the compare list.
MOS FET relayG3VM-351GL
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-353A(1) / D(1)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-41AR / DR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
MOS FET relayG3VM-41AY / DY
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-41HR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-61AR / DR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-61AY / DY
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-61BR / ER
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-61G2
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-61G3
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MOS FET relayG3VM-61GR1
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
MOS FET relayG3VM-61H1
You can add up to 6 items per a category to the compare list.
MOS FET relayG3VM-62J1
You can add up to 6 items per a category to the compare list.
MOS FET relayG3VM-S5
You can add up to 6 items per a category to the compare list.
Zelio SSM Solid State Modular Relays
You can add up to 6 items per a category to the compare list.
Zelio SSL Solid State Slim Relays
Brand

OMRON

OMRON

OMRON

OMRON

FUJI ELECTRIC

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

Schneider Electric

Schneider Electric

Product Series

Solid State/Relay G3S/G3SD

Solid State/Relay G3MC

Power MOS FET Relay G3DZ

Solid State/Relay G3CN

SR Series Single Inline Type Solid State Relay

MOS FET relayG3VM-201AY1 / DY1

MOS FET relayG3VM-21AR / DR

MOS FET relayG3VM-21BR / ER

MOS FET relayG3VM-351A / D

MOS FET relayG3VM-351GL

MOS FET relayG3VM-353A(1) / D(1)

MOS FET relayG3VM-41AR / DR

MOS FET relayG3VM-41AY / DY

MOS FET relayG3VM-41HR

MOS FET relayG3VM-61AR / DR

MOS FET relayG3VM-61AY / DY

MOS FET relayG3VM-61BR / ER

MOS FET relayG3VM-61G2

MOS FET relayG3VM-61G3

MOS FET relayG3VM-61GR1

MOS FET relayG3VM-61H1

MOS FET relayG3VM-62J1

MOS FET relayG3VM-S5

Zelio SSM Solid State Modular Relays

Zelio SSL Solid State Slim Relays

From

฿ 322.00

Special Price

On Sale Until 31/03/2025

฿ 146.00

Special Price

On Sale Until 31/03/2025

฿ 493.00

Special Price

On Sale Until 31/03/2025

฿ 462.68

Special Price

On Sale Until 31/05/2025

฿ 489.07

฿ 174.32

Special Price

On Sale Until 31/03/2025

฿ 312.63

Special Price

On Sale Until 31/03/2025

฿ 313.98

Special Price

On Sale Until 31/03/2025

฿ 207.90

฿ 226.64

฿ 258.97

Special Price

On Sale Until 31/03/2025

฿ 313.98

Special Price

On Sale Until 31/03/2025

฿ 201.27

฿ 316.73

Special Price

On Sale Until 31/03/2025

฿ 313.98

Special Price

On Sale Until 31/03/2025

฿ 195.22

Special Price

On Sale Until 31/03/2025

฿ 294.00

Special Price

On Sale Until 31/03/2025

฿ 153.43

Special Price

On Sale Until 31/03/2025

฿ 168.28

Special Price

On Sale Until 31/03/2025

฿ 236.00

Special Price

On Sale Until 31/03/2025

฿ 249.79

฿ 533.03

฿ 182.30

฿ 1,133.13

฿ 527.25

Days to Ship Same day Same day Same day Same day 35 Day(s) Same day Same day Same day Same day 5 Day(s) Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day 5 Day(s) Same day 98 Day(s) 60 Day(s) 60 Day(s)
ApplicationSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSRSSR--
Contact Configuration-----1a1a1a1a1a1b1a1a1a1a1a1a1a1a1a1a2a1a--
Latch functionNANANANA-NANANANANANANANANANANANANANANANANANA--
Terminal shapeFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit BoardsFor Circuit Boards--
Representative StandardUL / CSA------------------------
Dimension height(mm)16.520.512.514.5 ~ 26.542.53.653.653.653.652.13.653.653.652.13.653.653.652.12.12.12.12.12.1--
Dimension width(mm)2024.517.533434.584.587.124.583.94.584.584.586.34.584.587.123.93.93.96.39.43.9--
Dimension depth(mm)104.56.514 ~ 25126.46.46.46.44.46.46.46.44.46.46.46.44.44.44.44.44.44.483.69mm ~ 83.7mm5mm

Loading...

  1. 1

Related Categories to SSR (For Circuit Boards)