(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CPU Fans

The CPU fan is a cooler that cools the heat released by the CPU. By efficiently cooling a metal plate with good heat conduction connected to the CPU with a CPU fan, it is possible to prevent thermal runaway of the CPU. There are several types of CPU fans. Cooling methods include an air-cooled CPU cooler that cools by rotating the fan and blowing air directly, a water-cooled CPU cooler that cools using liquid, etc. Depending on the cooling target, there are motherboards, CPU cards etc., and because there are various types and sizes, do not focus only on the cooling function, but also quietness and ease of screwing when installing is important when selecting a product according to the indoor environment.
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    120 mm Case Fan

    120 mm Case Fan

    SANWA SUPPLY

    Large 12 cm fan that can be mounted to a PC case

    [Features]
    ・ A large 120 mm fan increases the cooling effect.
    ・ A rib-less shape that is easy for screw mount. (Since it has no ribs, it can be mounted with short screws. )
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    LGA 1155/1156 Supports 3.4 GHz or less CPU Fan

    LGA 1155/1156 Supports 3.4 GHz or less CPU Fan

    MISUMI

    Corresponds to both LGA 1155 and 1156.
    From: ฿ 3,290.32
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
Brand
Product Series
From
Days to Ship
Socket Type
You can add up to 6 items per a category to the compare list.
120 mm Case Fan
You can add up to 6 items per a category to the compare list.
LGA 1155/1156 Supports 3.4 GHz or less CPU Fan
Brand

SANWA SUPPLY

MISUMI

Product Series

120 mm Case Fan

LGA 1155/1156 Supports 3.4 GHz or less CPU Fan

From

฿ 100.00

฿ 3,290.32

Days to Ship Quote 3 Day(s)
Socket Type-LGA1155

Loading...

  1. 1

Related Categories to CPU Fans