• แจ้งวันหยุดทำการในเดือน มีนาคม 2569 | Notice holiday in March 2026 > คลิก

Hubs

A switching hub, also known as a network switch or LAN hub, is a vital element in computer networks, facilitating efficient and reliable data transmission. These devices come in various forms, like the 8-port, 5-port or 4-port switching hub, accommodating the needs of different network sizes. A switching hub operates by receiving data packets from connected devices and intelligently forwarding them to their intended destinations, ensuring smooth, uninterrupted communication.By utilizing advanced packet-switching technology, switching hubs, including the gigabit switch hub, effectively prevent network congestion and enhance overall network performance. One key advantage of a switching hub is its capacity to provide high-speed, dedicated connections for each device, allowing multiple devices to transmit data simultaneously without any degradation in speed or quality.Switching hubs support full-duplex communication, enabling devices to send and receive data simultaneously, thereby optimizing network bandwidth. Additionally, these hubs offer advanced features such as VLAN segmentation and Quality of Service (QoS). VLAN segmentation facilitates the division of network traffic into separate virtual networks, improving security and efficiency. QoS allows for the prioritization of specific data traffic, ensuring that essential applications and services receive the necessary bandwidth and resources.

Key factors to consider when selecting a LAN hub

While LAN hubs are less common today than network switches, understanding the factors to consider when choosing one can still be helpful, especially if you're dealing with legacy equipment or specific network requirements.

  • Ports: Determine the number of ports required to connect your devices. Consider future expansion needs.
  • Speed: Ensure the hub's speed (e.g., 10Mbps, 100Mbps, 1Gbps) matches your network's requirements.
  • Distance: If you need to connect devices over long distances, consider a hub with built-in repeater capabilities.
  • Compatibility: Verify that the hub is compatible with your existing network devices and operating systems.
  • Power requirements: Check the power supply specifications to ensure it matches your available power sources.
  • Brand and reliability: Choose a reputable brand with a history of producing reliable networking equipment.

LAN Hub Maintenance

  • Regular Inspection: Physical inspection: Check for any visible damage, dust accumulation, or loose connections. Temperature: Ensure the hub isn't overheating. Excessive heat can shorten its lifespan.
  • Cleaning: Dust removal: Use compressed air to gently blow away dust from the hub's vents and ports. Avoid excessive pressure to prevent damage. Cable cleaning: If cables are visibly dirty or have debris, clean them with a soft, dry cloth.
  • Firmware Updates: Check for updates: Some hubs have firmware updates available. Check the manufacturer's website or documentation for the latest version. Update if necessary: Follow the manufacturer's instructions to update the firmware.
  • Power Cycling: Periodic resets: Occasionally, power cycling the hub can resolve minor issues. Unplug the hub from the power source, wait a few minutes, and then plug it back in.
  • Cable Management: Organize cables: Keep cables neatly organized to prevent tripping hazards and reduce the risk of damage. Use cable ties or cable management sleeves.

Benefits of buying LAN hubs from MISUMI
Wide Range of Options: MISUMI provides a diverse selection of hubs to suit different network sizes and requirements, from small home offices to large industrial setups.
High Quality and Reliability: MISUMI is known for its commitment to quality, and their LAN hubs are built to withstand demanding conditions and provide reliable performance.
Excellent Customer Service: MISUMI provides excellent customer support, including technical assistance and after-sales service.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat