(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electromagnetic Opening/Closing Devices (Options, Other)

Electromagnetic switches (optional parts and accessories) are components that are used with electromagnetic switches to allow for a wider range of applications. Electromagnetic switches are used for starting and stopping motors, burnout protection, etc. Their purpose is to detect overcurrent caused by seizing or overloading by using the thermal relay, and then to shut off the circuit in order to prevent motor burnout. Electromagnetic contactors and breakers are used to interrupt the circuit. Electromagnetic switches (optional parts and accessories) feature an extensive lineup of optional units, such as auxiliary power contactors, surge absorbers for operating coils, AC-DC interfaces for operating coils, and more. Other components include parts such as protective covers for live parts, and they can be used in a variety of applications in combination with the electromagnetic switch.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
145 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    Large Terminal Cover  TCL Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Large Terminal Cover TCL Series【2 Pieces Per Package】

    MITSUBISHI

    [Specifications]·Used to prevent exposure of live parts. ·Can be mounted simply by being inserted into a breaker's main body mounting holes, which is very convenient.
    From: ฿ 127.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Auxiliary Contact Unit for New SC / NEO
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Auxiliary Contact Unit for New SC / NEO

    FUJI ELECTRIC

    [Features]This is auxiliary power contactor for new SC/NEO SC. Auxiliary contacts can conveniently be added with a single-action. The compact body enables easy routing. Check the model number of the new SC series standard auxiliary relay before ordering. [Application]It is ideal as an auxiliary contact.
    From: ฿ 350.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Auxiliary contact blocks UN-AX2 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Auxiliary contact blocks UN-AX2 Series

    MITSUBISHI

    Auxiliary power contactor for Mitsubishi electromagnetic switch.
    [Features]
    · Easy to expand auxiliary contacts from small relay to large contactor.
    [Applications]
    · Ideal for expanding auxiliary contacts.
    From: ฿ 490.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Coil Surge Absorption Unit for SC

    Coil Surge Absorption Unit for SC

    FUJI ELECTRIC

    Coil surge absorption unit

    [Features]
    · Absorbs surge voltage when coil is OFF, and avoids faulty operation of electrical circuit.
    · Simpler mounting by only co-fastening connection terminal to coil terminal.
    · Rich collection of products such as surge absorption methods, with or without operation lamp, etc.
    · Built-in type varistor—cuts off peak wave surge voltage.
    · Built-in type CR—controls the dramatic rise of surge voltage.
    · With operation indicator lamp—the voltage state of coil terminal can be indicated by LED
    From: ฿ 366.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Large Terminal Cover  TCS Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Large Terminal Cover TCS Series【2 Pieces Per Package】

    MITSUBISHI

    [Specifications]·Used to prevent exposure of live parts. ·Color: White
    From: ฿ 127.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    New SC / NEO SC Terminal Cover for Small/Medium Type Electromagnetic Contacts
    Until 31/03/2025

    Sale
    Until 31/03/2025

    New SC / NEO SC Terminal Cover for Small/Medium Type Electromagnetic Contacts

    FUJI ELECTRIC

    Electromagnetic contact terminal cover for small/medium types (main, auxiliary, and coil terminals)

    [Features]
    · Protects terminal charge contacts from exposure and improves worker safety during maintenance and checks
    From: ฿ 66.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MS-N series Protective cover for live part For contactor (power supply/load side) For switch (power supply/load side)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MS-N series Protective cover for live part For contactor (power supply/load side) For switch (power supply/load side)

    MITSUBISHI

    Mitsubishi electromagnetic switch live part protection cover.
    [Features]
    · Prevents unintended contact with the live part after mounting and wiring the panel.
    · For contactor (power supply side, load side), and for relay (power supply side).
    [Applications]
    · Ideal for preventing contact with the live part.
    From: ฿ 402.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Auxiliary Contact Unit  UT-AX4 2A2B
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Auxiliary Contact Unit UT-AX4 2A2B

    MITSUBISHI

    High contact reliability can be obtained because all contacts use twin contacts.
    [Features]
    ・ Auxiliary contacts can be added to electromagnetic highlighter pens and contactors
    ・ Since it can be easily installed without using special tools, it is effective for on-site modification, etc.
    ・ Not only the front clip-on type but also the side-on type is low profile, so the mounting area is small, which greatly contributes to the miniaturization of the board area
    ・ It uses twin contacts for high contact reliability and can be applied to low level signals
    From: ฿ 490.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TeSys D Contactor Coil

    TeSys D Contactor Coil

    Schneider Electric

    TeSys D replacement coil 110V AC 50/60Hz, for TeSys D contactors. To be used with 3 and 4-pole contactors LC1D09 to D38 and LC1DT20, DT40. It operates in the voltage limits 0.8-1.1 Uc (50Hz), 0.85-1.1 Uc (60Hz) and environments until 60°C Green Premium compliant (RoHS/REACh).
    From: ฿ 1,618.75
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys D Contactor Coil

    TeSys D Contactor Coil

    Schneider Electric

    TeSys D, Contactor Coil, LXD1, 24 V AC 50/60 Hz For 9… 38 A Contactor
    From: ฿ 508.75
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New SC / NEO Protective Charger Cover for Electromagnetic Contact

    New SC / NEO Protective Charger Cover for Electromagnetic Contact

    FUJI ELECTRIC

    Protective charger cover for electromagnetic contact

    [Features]
    · Covers the entire front to prevent terminal charge contacts from exposure and improves worker safety during maintenance and checks
    From: ฿ 216.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TeSys D Time Delay Auxiliary Contact Block

    TeSys D Time Delay Auxiliary Contact Block

    Schneider Electric

    TeSys D, Time Delay Auxiliary Contact Block, 1 NO + 1 NC Screw Clamp Terminals
    From: ฿ 1,433.75
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys D Time Delay Auxiliary Contact Block

    TeSys D Time Delay Auxiliary Contact Block

    Schneider Electric

    TeSys D Time Delay Auxiliary Contact Block, 1 NO + 1 NC Screw Clamp Terminals
    From: ฿ 1,433.75
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mechanical interlocks UN-ML Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mechanical interlocks UN-ML Series

    MITSUBISHI

    Mechanical interlock unit for Mitsubishi electromagnetic switch.
    [Features]
    · Can easily configure a reversible electromagnetic contactor or power switching electromagnetic contactor in combination with a connection conductor kit.
    [Applications]
    · Ideal for mechanically locking simultaneous activation of two electromagnetic contactor units.
    From: ฿ 755.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    New SC / NEO SC Thermal Relay Operation Indicator Lamp

    New SC / NEO SC Thermal Relay Operation Indicator Lamp

    FUJI ELECTRIC

    Thermal relay operation indicator lamp

    [Features]
    · Lamp indicates trip status of thermal relay
    From: ฿ 306.67
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Surge Absorption Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Surge Absorption Unit

    MISUMI

    [Specifications]·Absorbs surges that occur when opening and closing. ·KHK6 to 65 can be used in common.
    From: ฿ 189.78
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Connecting conductor kit UN-TH Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Connecting conductor kit UN-TH Series

    MITSUBISHI

    Connection conductor kit for Mitsubishi electromagnetic switch.
    [Features]
    · Set includes connection conductor, connection conductor cover, terminal screws, etc.
    · Can configure an electromagnetic switch combining an electromagnetic contactor with a thermal relay.
    [Applications]
    · Ideal for electromagnetic switch configuration.
    From: ฿ 112.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Auxiliary contact blocks UN-AX Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Auxiliary contact blocks UN-AX Series

    MITSUBISHI

    Auxiliary power contactor for Mitsubishi electromagnetic switch.
    [Features]
    · Easy to expand auxiliary contacts from small relay to large contactor.
    · Can easily mount without specialized tools.
    · Thin-type takes up only a small mounting area, allowing a smaller panel surface area.
    [Applications]
    · Optimal for expanding auxiliary contacts.
    From: ฿ 546.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys D Contactor Coil

    TeSys D Contactor Coil

    Schneider Electric

    TeSys D, Contactor Coil, LXD1, 110 V AC 50/60 Hz For 9… 38 A Contactor
    From: ฿ 508.75
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys GV2 & GV3 Auxiliary Contact

    TeSys GV2 & GV3 Auxiliary Contact

    Schneider Electric

    TeSys GV2 & GV3, Auxiliary Contact, 1 NO + 1 NO (Fault)
    From: ฿ 407.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal cover unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Terminal cover unit

    MITSUBISHI

    This is a terminal protective cover unit for electromagnetic contactors manufactured by Mitsubishi Electric.
    From: ฿ 1,365.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New SC / NEO SC Thermal Relay Terminal Cover

    New SC / NEO SC Thermal Relay Terminal Cover

    FUJI ELECTRIC

    Thermal relay terminal cover (main and auxiliary terminals)

    [Features]
    · Protects terminal charge connector from exposure and improves worker safety during maintenance and checks
    From: ฿ 75.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Interlock

    Interlock

    MISUMI

    [Specifications]·Electromagnetic contacts can be connected together. ·Convenient single-action type. ·Can be used as a reversing type electromagnetic contactor.
    From: ฿ 361.01
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Auxiliary Contact Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Auxiliary Contact Unit

    MISUMI

    [Specifications]·An auxiliary power contactor for contact expansion. ·Easy to install, with a wide variety of contact configurations.
    From: ฿ 180.32
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    DC interface modules UA-SY Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    DC interface modules UA-SY Series

    MITSUBISHI

    Interface unit for Mitsubishi electromagnetic switch operation coil.
    [Features]
    · For operation coil to serve as switch for AC operation electromagnetic contactor and electromagnetic relay, using output from sequencer or other electronic equipment.
    [Applications]
    · Interface unit for operation coil.
    From: ฿ 763.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Indicator Light Unit  UQ-PL DC24V
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Indicator Light Unit UQ-PL DC24V

    MITSUBISHI

    High sensitivity contactor indicator light unit for Mitsubishi electromagnetic switch.
    [Features]
    · Add to main unit front surface to display coil power on/off by lighting an LED.
    [Applications]
    · Ideal for displaying coil power on/off.
    From: ฿ 643.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Unit for TH-N20
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mounting Unit for TH-N20

    MITSUBISHI

    Single unit mounting unit for Mitsubishi electromagnetic switch.
    [Features]
    Can mount on IEC 35 mm rail.
    [Applications]
    · Standalone mounting unit for thermal relay.
    From: ฿ 643.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Separately Installed Thermal Relay Unit for New SC /NEO Series

    Separately Installed Thermal Relay Unit for New SC /NEO Series

    FUJI ELECTRIC

    Independently installable thermal relay for assembly.

    [Features]
    · By combining the thermal relay with the electromagnetic switch, it can work as a separately installed type of thermal relay.
    · Screw mounted IEC top-hat type, 35 mm width rail mounting can be used
    From: ฿ 350.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current converter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Current converter

    OMRON

    Current converter.

    [Features]
    · The most suitable static type overcurrent relay for motor overcurrent protection.
    · Motor overload protection is used to detect ordinary AC current three-phase circuit.
    · Use this.
    · It can properly control, protect, and detect different types of devices with unlimited characteristics, lock start-time and instantaneous operation according to usage.
    · Use is simple and CT part exchange is not necessary due to large current value or part exchange for relay input resistance.
    · The mounting, removing, or wiring of the plug-in type is simple.
    · It can not be used in a circuit with distorted current waveform, inverter circuit and capacitor load.
    From: ฿ 1,887.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TeSys D Auxiliary Contact Block

    TeSys D Auxiliary Contact Block

    Schneider Electric

    TeSys D, Auxiliary Contact Block, 3 NO + 1 NC, Screw-Clamps Terminals
    From: ฿ 578.13
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TeSys GV2 & GV3 Auxiliary Contact

    TeSys GV2 & GV3 Auxiliary Contact

    Schneider Electric

    TeSys GV2 & GV3 Auxiliary Contact
    From: ฿ 407.00
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SC-E Series Auxiliary Contact Unit

    SC-E Series Auxiliary Contact Unit

    FUJI ELECTRIC

    [Features]This is an SC-E series auxiliary power contactor. [Application]It is ideal as an auxiliary contact.
    From: ฿ 450.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    <Mitsubishi> Fault detection unit UN-FD4 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fault detection unit UN-FD4 Series

    MITSUBISHI

    Main circuit contact of electromagnetic switch can detect failure (contact weld) from conduction mode and avoid device load chaos
    From: ฿ 2,731.00
    Special Price
    Days to Ship: day to ship 72 Day(s)
    day to ship 72 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    UN-FD Type Fault Detection Unit For Main Circuit 200 V Circuit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    UN-FD Type Fault Detection Unit For Main Circuit 200 V Circuit

    MITSUBISHI

    UN-FD type fault detection unit.
    [Features]
    · In combination with no-fuse breaker or electromagnetic contactor, prevents abnormal voltage load by breaking the main circuit.
    · The detection of a fault of the electromagnetic switch main circuit contact in energized mode enables prevention of erratic operation of the load equipment.
    [Applications]
    · Option for solid state contactor.
    From: ฿ 2,570.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New SC / NEO Terminal Cover for SC Large Electromagnetic Contact-Switch

    New SC / NEO Terminal Cover for SC Large Electromagnetic Contact-Switch

    FUJI ELECTRIC

    For electromagnetic contact (power and load side terminal), for electromagnetic switch (power side terminal)

    [Features]
    · Protects terminal charge contact from exposure and improves worker safety during maintenance and checks
    From: ฿ 733.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    For New SC / NEO Three-Phase Parallel Terminal Board

    For New SC / NEO Three-Phase Parallel Terminal Board

    FUJI ELECTRIC

    [Features]This is a 3-phase parallel terminal plate for new SC/NEO SC and single-phase resistant load electromagnetic contactor. By attaching a 3-phase parallel terminal plate to the main circuit terminal of the standard electromagnetic contactor, it can be used as an electromagnetic contactor for single-phase resistant loads. [Application]It is ideal for single-phase resistant load such as electric heaters, water heaters, electric lights, and switching power supplies.
    From: ฿ 128.33
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SK Series Reversible Conductor Kit (Insert Molded Type)

    SK Series Reversible Conductor Kit (Insert Molded Type)

    FUJI ELECTRIC

    [Features]
    · Connection module connects manual motor starter and electromagnetic contact in series.
    From: ฿ 350.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Main Contact Kit for Electromagnetic Switch for New SC / NEO SC / SRC Series, SZ-MC Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Main Contact Kit for Electromagnetic Switch for New SC / NEO SC / SRC Series, SZ-MC Type【1-9 Pieces Per Package】

    FUJI ELECTRIC

    To make contact exchange easier, one main contact kit (6 of main fixed contact and 3 of main movable contact) is one set.
    From: ฿ 681.66
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SK Series: Coil Surge Absorption Unit, Operation Indicator Unit

    SK Series: Coil Surge Absorption Unit, Operation Indicator Unit

    FUJI ELECTRIC

    [Features]
    · Coil surge absorption unit absorbs surge voltage created by electromagnetic contact when coil is turned OFF, and controls electrical circuit fault operation.
    From: ฿ 400.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reversible Unit for Trilateral Solid-State Contact SY-R- Type

    Reversible Unit for Trilateral Solid-State Contact SY-R- Type

    FUJI ELECTRIC

    [Features]
    · Can avoid simultaneous operation of SSC. Built-in interlock and timer circuits.
    · Fuji reversible unit for SY-R- type (SY2R0-) is installed inside by interlock circuit with control input to avoid SSC line short-circuit accident in normal and reverse operation and simultaneous operation of SSC timer circuit with normal and reverse switch time set at 100ms.
    · Rail mounting is possible.
    From: ฿ 2,116.67
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disconnection Alarm Exclusive Transformer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Disconnection Alarm Exclusive Transformer

    OMRON

    [Features]·Dedicated current transformer for disconnection alarm. ·Mounting method: Screw mounting on the back side, cable tie
    From: ฿ 1,594.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TeSys D Series Analogue (ON Delay) Pneumatic Timer

    TeSys D Series Analogue (ON Delay) Pneumatic Timer

    Schneider Electric

    1N/O + 1N/C timed auxiliary contacts
    Front, vertical mounting
    On delay, off delay versions
    From: ฿ 1,433.75
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TeSys D Auxiliary Contact Block

    TeSys D Auxiliary Contact Block

    Schneider Electric

    TeSys D, Auxiliary Contact Block, 4 NC, Screw-Clamps Terminals
    From: ฿ 578.13
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys D Auxiliary Contact Block

    TeSys D Auxiliary Contact Block

    Schneider Electric

    TeSys D, Auxiliary Contact Block, 2 NC, Screw-Clamps Terminals
    From: ฿ 282.13
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Auxiliary Contacts LUF

    Auxiliary Contacts LUF

    Schneider Electric

    Auxiliary Contacts LUF, 2NO
    From: ฿ 321.44
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Charger Cover UN-CZ Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Charger Cover UN-CZ Series

    MITSUBISHI

    Protective charger cover unit.
    From: ฿ 1,806.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Auxiliary Contact Unit for SD-Q Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Auxiliary Contact Unit for SD-Q Series

    MITSUBISHI

    One touch adds it to the front side of body, putting it into use. DC5V3mA can be used because it is equipped with twin contacts.
    From: ฿ 602.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State Contactors UA-RE Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid State Contactors UA-RE Series

    MITSUBISHI

    US-N / K, US-H series reversible unit
    From: ฿ 2,570.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New SC / NEO SC Coil Drive Unit for IC Output (SSR Type)

    New SC / NEO SC Coil Drive Unit for IC Output (SSR Type)

    FUJI ELECTRIC

    Coil drive unit for IC output (SSR type)

    [Features]
    · Coil for electromagnetic contact or switch can be driven by electrical control circuit transistor output (DC24V).
    · Surge absorber attached (SZ-CD5 type excluded).
    · 2 kinds of output are provided, contact (relay) type or non-contact (SSR)
    From: ฿ 2,181.67
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SK Series Interlock Unit, Reversible Conductor Kit

    SK Series Interlock Unit, Reversible Conductor Kit

    FUJI ELECTRIC

    [Features]
    · 2 sets of electromagnetic contacts working simultaneously is forbidden.
    From: ฿ 150.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Magnetic Coil for NEO SC Series

    Super Magnetic Coil for NEO SC Series

    FUJI ELECTRIC

    Magnetic coil exchange and change of operating voltage are possible.
    From: ฿ 5,410.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SY-F1 Series Abnormality Detection Unit for Mono-Polar Solid-State Contact

    SY-F1 Series Abnormality Detection Unit for Mono-Polar Solid-State Contact

    FUJI ELECTRIC

    [Features]
    · Monitors line voltage on load side on single-phase 200V circuit by using monopole for SSC. The main circuit thyristor relay puts out in conduction mode failure and LED abnormality indicator will light up when abnormality is detected.
    From: ฿ 2,950.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Zero Phase Current Transformer, OTG
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Zero Phase Current Transformer, OTG

    OMRON

    [Features]·Zero-sequence current transformer OTG. ·Rated current (A): 200 to 600
    From: ฿ 2,584.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EasyPact TVS Auxiliary Contact Block

    EasyPact TVS Auxiliary Contact Block

    Schneider Electric

    EasyPact TVS, Auxiliary Contact Block, 1 NO + 1 NC, Screw-Clamps Terminals
    From: ฿ 83.25
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Contact Block For Head Ø22

    Single Contact Block For Head Ø22

    Schneider Electric

    Single Contact Block For Head Ø22
    From: ฿ 41.63
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Reverser Kit

    Reverser Kit

    Schneider Electric

    D40A To D65A Reverser Kit
    From: ฿ 1,618.75
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys D Auxiliary Contact Block

    TeSys D Auxiliary Contact Block

    Schneider Electric

    TeSys D Auxiliary Contact Block, Screw clamp terminals
    From: ฿ 513.38
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys F Main Contact Set

    TeSys F Main Contact Set

    Schneider Electric

    TeSys F Main Contact Set, 3P
    From: ฿ 6,891.25
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys D Auxiliary Contact Block 2NO

    TeSys D Auxiliary Contact Block 2NO

    Schneider Electric

    TeSys D, Auxiliary Contact Block, 2 NO, Screw-Clamps Terminals
    From: ฿ 323.75
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid-State Contact Drive Unit  UA-SH Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid-State Contact Drive Unit UA-SH Series

    MITSUBISHI

    US-N / K and US-H series Drive unit with output
    From: ฿ 1,686.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State Contactor  UA-PC Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid State Contactor UA-PC Series

    MITSUBISHI

    Mitsubishi electromagnetic switch.
    [Features]
    · Can perform high precision power adjustment.
    [Applications]
    · Ideal for temperature control of electric furnaces, etc.
    From: ฿ 1,686.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Protective Cover  UN-CV Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Protective Cover UN-CV Series

    MITSUBISHI

    Mitsubishi electromagnetic switch live part protection cover unit.
    [Features]
    · Cover to prevent unintended contact with the live part after mounting and wiring the panel.
    [Applications]
    · Ideal for preventing contact with the live part.
    From: ฿ 136.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Auxiliary Contact Unit  for SD-Q Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Auxiliary Contact Unit for SD-Q Series

    MITSUBISHI

    One touch adds it to the front side of body, putting it into use. DC5V3mA can be used because it is equipped with twin contacts
    From: ฿ 601.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    500 mm SC Thermal Relay Reset Release

    500 mm SC Thermal Relay Reset Release

    FUJI ELECTRIC

    500 mm thermal relay reset release

    [Features]
    · It is possible to reset thermal relay on or away from board surface
    From: ฿ 3,216.67
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    700 mm SC Thermal Relay Reset Release

    700 mm SC Thermal Relay Reset Release

    FUJI ELECTRIC

    700 mm thermal relay reset release

    [Features]
    · It is possible to reset thermal relay on or away from board surface
    From: ฿ 3,650.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Main Circuit Surge Absorption Unit for SC with Built-In CR

    Main Circuit Surge Absorption Unit for SC with Built-In CR

    FUJI ELECTRIC

    [Features]This is a main circuit surge absorption unit for SC. Since it is a surge absorption type relay, it has a built-in protection element to absorb the surge when the coil is turned off, and has a built-in CR. Dedicated for AC coils, 3 terminals are used for line-to-line connection. [Compatible Control Coil Voltage Range (V)]AC200 to 240
    From: ฿ 1,233.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    New SC / NEO SC Terminal Cover for Independent Installation Type Thermal Relay

    New SC / NEO SC Terminal Cover for Independent Installation Type Thermal Relay

    FUJI ELECTRIC

    Terminal cover for independent installation type thermal relay (main/auxiliary terminal).

    [Features]
    · Protects terminal charge contacts from exposure and improves worker safety during maintenance and checks
    From: ฿ 216.67
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Interlock Unit for New SC / NEO

    Interlock Unit for New SC / NEO

    FUJI ELECTRIC

    2 sets of electromagnetic contacts are connected and a mechanical interlock can be created.

    [Features]
    · If reversible conductor kit and interlock unit are used together, reversible type electromagnetic type contacts configuration is simple.
    · Can mechanically avoid using 2 sets of electromagnetic contacts at the same time
    From: ฿ 516.67
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For New SC / NEO Reversible Conductor Kit

    For New SC / NEO Reversible Conductor Kit

    FUJI ELECTRIC

    Reversible conductor kit for main circuit

    [Features]
    · If reversible conductor kit is used together with interlocking unit, the reversible type electromagnetic contact configuration is simple.
    · Can mechanically avoid using 2 sets of electromagnetic contacts at the same time
    From: ฿ 133.33
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V, RF Series High-Voltage Breaker, High-Voltage Receiving and Distributing Device, Optional Product
    From: ฿ 4,615.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Voltage Air-Break Switch LB Series / Left Handed Product

    High Voltage Air-Break Switch LB Series / Left Handed Product

    FUJI ELECTRIC

    [Features]
    · We provide a wide variation of 132 specifications, such as right handed, left handed, with and without fuses, etc.
    From: ฿ 2,410.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reversible Conductor Kit for SC-E Series

    Reversible Conductor Kit for SC-E Series

    FUJI ELECTRIC

    [Features]
    · Reversible circuit wiring kit for reversible type electromagnetic contact and switch.
    From: ฿ 216.67
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Indoors Type V Breaker V

    Indoors Type V Breaker V

    FUJI ELECTRIC

    [Features]
    · V type breaker reduces cubicle substantially.
    · All Fuji brand V type breaker RF240 type have other force contact method and long-term performance stability.
    · V type breaker also uses a particular epoxy resin to reduce the volume and weight compared to previous breakers.
    From: ฿ 183,710.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Voltage Air-Break Switch Operator

    High Voltage Air-Break Switch Operator

    FUJI ELECTRIC

    [Features]This is an operating device for the high-voltage air-load switch. Compact and lightweight, it is easy to handle. It is easy to use as AC and DC are shared. [Specifications]Remote manual operation equipment
    From: ฿ 14,226.67
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Trilateral Solid-State Contact SS Series Product Options
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Trilateral Solid-State Contact SS Series Product Options

    FUJI ELECTRIC

    SS series cooling fins, terminal covers, and protective charger covers.
    From: ฿ 115.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    New SC· NEO SC Series Terminal Cover

    New SC· NEO SC Series Terminal Cover

    FUJI ELECTRIC

    [Features]
    · Terminal cover in accordance with DIN57106 / VDE0106Teil100 specifications for charging part contact protection.
    From: ฿ 733.33
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New SC / NEO SC Series Transition Protector Unit

    New SC / NEO SC Series Transition Protector Unit

    FUJI ELECTRIC

    [Features]
    · Prevents contact consumption due to transition phenomenon.
    From: ฿ 2,655.19
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Latching Contact Block - Front Mounting

    Latching Contact Block - Front Mounting

    Schneider Electric

    Latching Contact Block, Front mounting
    From: ฿ 855.63
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys D Contactor Reversing Kit 38A

    TeSys D Contactor Reversing Kit 38A

    Schneider Electric

    TeSys D Contactor Reversing Kit 38A
    From: ฿ 416.25
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TeSys D Auxiliary Contact Block 1NO

    TeSys D Auxiliary Contact Block 1NO

    Schneider Electric

    TeSys D, Auxiliary Contact Block, 1 NO, Screw-Clamps Terminals
    From: ฿ 346.88
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Surge Unit for Mini Contact

    Surge Unit for Mini Contact

    MISUMI

    [Specifications]·This is a surge absorption unit dedicated to mini contactors. ·It is compact and can be installed by simply inserting it.
    From: ฿ 247.32
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Separate Mount for Mini Contact

    Separate Mount for Mini Contact

    MISUMI

    A separate mount for mounting a single thermal relay on DIN rail
    From: ฿ 185.81
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire Kit

    Wire Kit

    MISUMI

    [Specifications]·A fixed wire that connects electromagnetic contacts together. ·No troublesome wiring work is required. ·It is fixed with resin, making connection work very easy.
    From: ฿ 532.24
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Thermal Relay Reset Release for TH-N60 to N600
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Thermal Relay Reset Release for TH-N60 to N600

    MITSUBISHI

    Thermal reset can be done from the outside of the control panel. For TH-N60 to N600
    From: ฿ 963.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Main circuit conductor kit UN-YD Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Main circuit conductor kit UN-YD Series

    MITSUBISHI

    Main circuit conductor kit can activate wiring rationalization for reversible type electromagnetic contacts, power change switch, and star-delta starter.
    From: ฿ 1,341.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Main circuit conductor kit UN-YG Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Main circuit conductor kit UN-YG Series

    MITSUBISHI

    Mitsubishi electromagnetic switch.
    [Features]
    · Can streamline wiring for reversible electromagnetic contactor, power supply switching switch, star-delta starter, etc.
    [Applications]
    · Optimal for 3-contact connection conductor for short circuit.
    From: ฿ 120.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Rail PF-08RM
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mounting Rail PF-08RM

    MITSUBISHI

    Surface connection socket (for mounting on board mounting rail)
    From: ฿ 505.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Connecting Socket PF-08TM
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Connecting Socket PF-08TM

    MITSUBISHI

    [Features]This is a surface connection socket for MS-N series board mounting. [Application]It is ideal for use as a set with control panels, replacement relays, etc.
    From: ฿ 505.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Charger Cover  for US-H Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Charger Cover for US-H Series

    MITSUBISHI

    Charge protection cover unit for US-N / K, US-H series and US-H□ type
    From: ฿ 96.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal cover UN-CV Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Terminal cover UN-CV Series

    MITSUBISHI

    [Specifications]·Dedicated terminal cover for ET-N60 ·Mitsubishi Electric terminal cover unit
    From: ฿ 321.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Type
You can add up to 6 items per a category to the compare list.
Sale
Large Terminal Cover  TCL Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Auxiliary Contact Unit for New SC / NEO
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Auxiliary contact blocks UN-AX2 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Coil Surge Absorption Unit for SC
You can add up to 6 items per a category to the compare list.
Sale
Large Terminal Cover  TCS Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
New SC / NEO SC Terminal Cover for Small/Medium Type Electromagnetic Contacts
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MS-N series Protective cover for live part For contactor (power supply/load side) For switch (power supply/load side)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Auxiliary Contact Unit  UT-AX4 2A2B
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
TeSys D Contactor Coil
You can add up to 6 items per a category to the compare list.
TeSys D Contactor Coil
You can add up to 6 items per a category to the compare list.
New SC / NEO Protective Charger Cover for Electromagnetic Contact
You can add up to 6 items per a category to the compare list.
TeSys D Time Delay Auxiliary Contact Block
You can add up to 6 items per a category to the compare list.
TeSys D Time Delay Auxiliary Contact Block
You can add up to 6 items per a category to the compare list.
Sale
Mechanical interlocks UN-ML Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
New SC / NEO SC Thermal Relay Operation Indicator Lamp
You can add up to 6 items per a category to the compare list.
Sale
Surge Absorption Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Connecting conductor kit UN-TH Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Auxiliary contact blocks UN-AX Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
TeSys D Contactor Coil
You can add up to 6 items per a category to the compare list.
TeSys GV2 & GV3 Auxiliary Contact
You can add up to 6 items per a category to the compare list.
Sale
Terminal cover unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
New SC / NEO SC Thermal Relay Terminal Cover
You can add up to 6 items per a category to the compare list.
Interlock
You can add up to 6 items per a category to the compare list.
Sale
Auxiliary Contact Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
DC interface modules UA-SY Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Indicator Light Unit  UQ-PL DC24V
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Mounting Unit for TH-N20
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Separately Installed Thermal Relay Unit for New SC /NEO Series
You can add up to 6 items per a category to the compare list.
Sale
Current converter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
TeSys D Auxiliary Contact Block
You can add up to 6 items per a category to the compare list.
TeSys GV2 & GV3 Auxiliary Contact
You can add up to 6 items per a category to the compare list.
SC-E Series Auxiliary Contact Unit
You can add up to 6 items per a category to the compare list.
Sale
<Mitsubishi> Fault detection unit UN-FD4 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
UN-FD Type Fault Detection Unit For Main Circuit 200 V Circuit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
New SC / NEO Terminal Cover for SC Large Electromagnetic Contact-Switch
You can add up to 6 items per a category to the compare list.
For New SC / NEO Three-Phase Parallel Terminal Board
You can add up to 6 items per a category to the compare list.
SK Series Reversible Conductor Kit (Insert Molded Type)
You can add up to 6 items per a category to the compare list.
Sale
Main Contact Kit for Electromagnetic Switch for New SC / NEO SC / SRC Series, SZ-MC Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
SK Series: Coil Surge Absorption Unit, Operation Indicator Unit
You can add up to 6 items per a category to the compare list.
Reversible Unit for Trilateral Solid-State Contact SY-R- Type
You can add up to 6 items per a category to the compare list.
Sale
Disconnection Alarm Exclusive Transformer
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
TeSys D Series Analogue (ON Delay) Pneumatic Timer
You can add up to 6 items per a category to the compare list.
TeSys D Auxiliary Contact Block
You can add up to 6 items per a category to the compare list.
TeSys D Auxiliary Contact Block
You can add up to 6 items per a category to the compare list.
Auxiliary Contacts LUF
You can add up to 6 items per a category to the compare list.
Sale
Charger Cover UN-CZ Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Auxiliary Contact Unit for SD-Q Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Solid State Contactors UA-RE Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
New SC / NEO SC Coil Drive Unit for IC Output (SSR Type)
You can add up to 6 items per a category to the compare list.
SK Series Interlock Unit, Reversible Conductor Kit
You can add up to 6 items per a category to the compare list.
Super Magnetic Coil for NEO SC Series
You can add up to 6 items per a category to the compare list.
SY-F1 Series Abnormality Detection Unit for Mono-Polar Solid-State Contact
You can add up to 6 items per a category to the compare list.
Sale
Zero Phase Current Transformer, OTG
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
EasyPact TVS Auxiliary Contact Block
You can add up to 6 items per a category to the compare list.
Single Contact Block For Head Ø22
You can add up to 6 items per a category to the compare list.
Reverser Kit
You can add up to 6 items per a category to the compare list.
TeSys D Auxiliary Contact Block
You can add up to 6 items per a category to the compare list.
TeSys F Main Contact Set
You can add up to 6 items per a category to the compare list.
TeSys D Auxiliary Contact Block 2NO
You can add up to 6 items per a category to the compare list.
Sale
Solid-State Contact Drive Unit  UA-SH Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Solid State Contactor  UA-PC Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Protective Cover  UN-CV Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Auxiliary Contact Unit  for SD-Q Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
500 mm SC Thermal Relay Reset Release
You can add up to 6 items per a category to the compare list.
700 mm SC Thermal Relay Reset Release
You can add up to 6 items per a category to the compare list.
Main Circuit Surge Absorption Unit for SC with Built-In CR
You can add up to 6 items per a category to the compare list.
New SC / NEO SC Terminal Cover for Independent Installation Type Thermal Relay
You can add up to 6 items per a category to the compare list.
Interlock Unit for New SC / NEO
You can add up to 6 items per a category to the compare list.
For New SC / NEO Reversible Conductor Kit
You can add up to 6 items per a category to the compare list.
V, RF Series High-Voltage Breaker, High-Voltage Receiving and Distributing Device, Optional Product
You can add up to 6 items per a category to the compare list.
High Voltage Air-Break Switch LB Series / Left Handed Product
You can add up to 6 items per a category to the compare list.
Reversible Conductor Kit for SC-E Series
You can add up to 6 items per a category to the compare list.
Indoors Type V Breaker V
You can add up to 6 items per a category to the compare list.
High Voltage Air-Break Switch Operator
You can add up to 6 items per a category to the compare list.
Sale
Trilateral Solid-State Contact SS Series Product Options
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
New SC· NEO SC Series Terminal Cover
You can add up to 6 items per a category to the compare list.
New SC / NEO SC Series Transition Protector Unit
You can add up to 6 items per a category to the compare list.
Latching Contact Block - Front Mounting
You can add up to 6 items per a category to the compare list.
TeSys D Contactor Reversing Kit 38A
You can add up to 6 items per a category to the compare list.
TeSys D Auxiliary Contact Block 1NO
You can add up to 6 items per a category to the compare list.
Surge Unit for Mini Contact
You can add up to 6 items per a category to the compare list.
Separate Mount for Mini Contact
You can add up to 6 items per a category to the compare list.
Wire Kit
You can add up to 6 items per a category to the compare list.
Sale
Thermal Relay Reset Release for TH-N60 to N600
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Main circuit conductor kit UN-YD Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Main circuit conductor kit UN-YG Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Mounting Rail PF-08RM
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Connecting Socket PF-08TM
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Charger Cover  for US-H Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Terminal cover UN-CV Series
Until 31/03/2025
Brand

MITSUBISHI

FUJI ELECTRIC

MITSUBISHI

FUJI ELECTRIC

MITSUBISHI

FUJI ELECTRIC

MITSUBISHI

MITSUBISHI

Schneider Electric

Schneider Electric

FUJI ELECTRIC

Schneider Electric

Schneider Electric

MITSUBISHI

FUJI ELECTRIC

MISUMI

MITSUBISHI

MITSUBISHI

Schneider Electric

Schneider Electric

MITSUBISHI

FUJI ELECTRIC

MISUMI

MISUMI

MITSUBISHI

MITSUBISHI

MITSUBISHI

FUJI ELECTRIC

OMRON

Schneider Electric

Schneider Electric

FUJI ELECTRIC

MITSUBISHI

MITSUBISHI

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

OMRON

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

MITSUBISHI

MITSUBISHI

MITSUBISHI

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

OMRON

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

Schneider Electric

Schneider Electric

Schneider Electric

MISUMI

MISUMI

MISUMI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

Product Series

Large Terminal Cover TCL Series【2 Pieces Per Package】

Auxiliary Contact Unit for New SC / NEO

Auxiliary contact blocks UN-AX2 Series

Coil Surge Absorption Unit for SC

Large Terminal Cover TCS Series【2 Pieces Per Package】

New SC / NEO SC Terminal Cover for Small/Medium Type Electromagnetic Contacts

MS-N series Protective cover for live part For contactor (power supply/load side) For switch (power supply/load side)

Auxiliary Contact Unit UT-AX4 2A2B

TeSys D Contactor Coil

TeSys D Contactor Coil

New SC / NEO Protective Charger Cover for Electromagnetic Contact

TeSys D Time Delay Auxiliary Contact Block

TeSys D Time Delay Auxiliary Contact Block

Mechanical interlocks UN-ML Series

New SC / NEO SC Thermal Relay Operation Indicator Lamp

Surge Absorption Unit

Connecting conductor kit UN-TH Series

Auxiliary contact blocks UN-AX Series

TeSys D Contactor Coil

TeSys GV2 & GV3 Auxiliary Contact

Terminal cover unit

New SC / NEO SC Thermal Relay Terminal Cover

Interlock

Auxiliary Contact Unit

DC interface modules UA-SY Series

Indicator Light Unit UQ-PL DC24V

Mounting Unit for TH-N20

Separately Installed Thermal Relay Unit for New SC /NEO Series

Current converter

TeSys D Auxiliary Contact Block

TeSys GV2 & GV3 Auxiliary Contact

SC-E Series Auxiliary Contact Unit

Fault detection unit UN-FD4 Series

UN-FD Type Fault Detection Unit For Main Circuit 200 V Circuit

New SC / NEO Terminal Cover for SC Large Electromagnetic Contact-Switch

For New SC / NEO Three-Phase Parallel Terminal Board

SK Series Reversible Conductor Kit (Insert Molded Type)

Main Contact Kit for Electromagnetic Switch for New SC / NEO SC / SRC Series, SZ-MC Type【1-9 Pieces Per Package】

SK Series: Coil Surge Absorption Unit, Operation Indicator Unit

Reversible Unit for Trilateral Solid-State Contact SY-R- Type

Disconnection Alarm Exclusive Transformer

TeSys D Series Analogue (ON Delay) Pneumatic Timer

TeSys D Auxiliary Contact Block

TeSys D Auxiliary Contact Block

Auxiliary Contacts LUF

Charger Cover UN-CZ Series

Auxiliary Contact Unit for SD-Q Series

Solid State Contactors UA-RE Series

New SC / NEO SC Coil Drive Unit for IC Output (SSR Type)

SK Series Interlock Unit, Reversible Conductor Kit

Super Magnetic Coil for NEO SC Series

SY-F1 Series Abnormality Detection Unit for Mono-Polar Solid-State Contact

Zero Phase Current Transformer, OTG

EasyPact TVS Auxiliary Contact Block

Single Contact Block For Head Ø22

Reverser Kit

TeSys D Auxiliary Contact Block

TeSys F Main Contact Set

TeSys D Auxiliary Contact Block 2NO

Solid-State Contact Drive Unit UA-SH Series

Solid State Contactor UA-PC Series

Protective Cover UN-CV Series

Auxiliary Contact Unit for SD-Q Series

500 mm SC Thermal Relay Reset Release

700 mm SC Thermal Relay Reset Release

Main Circuit Surge Absorption Unit for SC with Built-In CR

New SC / NEO SC Terminal Cover for Independent Installation Type Thermal Relay

Interlock Unit for New SC / NEO

For New SC / NEO Reversible Conductor Kit

V, RF Series High-Voltage Breaker, High-Voltage Receiving and Distributing Device, Optional Product

High Voltage Air-Break Switch LB Series / Left Handed Product

Reversible Conductor Kit for SC-E Series

Indoors Type V Breaker V

High Voltage Air-Break Switch Operator

Trilateral Solid-State Contact SS Series Product Options

New SC· NEO SC Series Terminal Cover

New SC / NEO SC Series Transition Protector Unit

Latching Contact Block - Front Mounting

TeSys D Contactor Reversing Kit 38A

TeSys D Auxiliary Contact Block 1NO

Surge Unit for Mini Contact

Separate Mount for Mini Contact

Wire Kit

Thermal Relay Reset Release for TH-N60 to N600

Main circuit conductor kit UN-YD Series

Main circuit conductor kit UN-YG Series

Mounting Rail PF-08RM

Connecting Socket PF-08TM

Charger Cover for US-H Series

Terminal cover UN-CV Series

CAD
  • 2D
  • 2D
From

฿ 127.00

Special Price

On Sale Until 31/03/2025

฿ 350.00

Special Price

On Sale Until 31/03/2025

฿ 490.00

Special Price

On Sale Until 31/03/2025

฿ 366.67

฿ 127.00

Special Price

On Sale Until 31/03/2025

฿ 66.67

Special Price

On Sale Until 31/03/2025

฿ 402.00

Special Price

On Sale Until 31/03/2025

฿ 490.00

Special Price

On Sale Until 31/03/2025

฿ 1,618.75

฿ 508.75

฿ 216.67

฿ 1,433.75

฿ 1,433.75

฿ 755.00

Special Price

On Sale Until 31/03/2025

฿ 306.67

฿ 189.78

Special Price

On Sale Until 31/03/2025

฿ 112.00

Special Price

On Sale Until 31/03/2025

฿ 546.00

Special Price

On Sale Until 31/03/2025

฿ 508.75

฿ 407.00

฿ 1,365.00

Special Price

On Sale Until 31/03/2025

฿ 75.00

฿ 361.01

฿ 180.32

Special Price

On Sale Until 31/03/2025

฿ 763.00

Special Price

On Sale Until 31/03/2025

฿ 643.00

Special Price

On Sale Until 31/03/2025

฿ 643.00

Special Price

On Sale Until 31/03/2025

฿ 350.00

฿ 1,887.00

Special Price

On Sale Until 30/06/2024

฿ 578.13

฿ 407.00

฿ 450.00

฿ 2,731.00

Special Price

On Sale Until 31/03/2025

฿ 2,570.00

Special Price

On Sale Until 31/03/2025

฿ 733.33

฿ 128.33

฿ 350.00

฿ 681.66

Special Price

On Sale Until 31/03/2025

฿ 400.00

฿ 2,116.67

฿ 1,594.00

Special Price

On Sale Until 30/06/2024

฿ 1,433.75

฿ 578.13

฿ 282.13

฿ 321.44

฿ 1,806.00

Special Price

On Sale Until 31/03/2025

฿ 602.00

Special Price

On Sale Until 31/03/2025

฿ 2,570.00

Special Price

On Sale Until 31/03/2025

฿ 2,181.67

฿ 150.00

฿ 5,410.00

฿ 2,950.00

฿ 2,584.00

Special Price

On Sale Until 30/06/2024

฿ 83.25

฿ 41.63

฿ 1,618.75

฿ 513.38

฿ 6,891.25

฿ 323.75

฿ 1,686.00

Special Price

On Sale Until 31/03/2025

฿ 1,686.00

Special Price

On Sale Until 31/03/2025

฿ 136.00

Special Price

On Sale Until 31/03/2025

฿ 601.00

Special Price

On Sale Until 31/03/2025

฿ 3,216.67

฿ 3,650.00

฿ 1,233.33

฿ 216.67

฿ 516.67

฿ 133.33

฿ 4,615.00

฿ 2,410.00

฿ 216.67

฿ 183,710.00

฿ 14,226.67

฿ 115.00

Special Price

On Sale Until 31/03/2025

฿ 733.33

฿ 2,655.19

฿ 855.63

฿ 416.25

฿ 346.88

฿ 247.32

฿ 185.81

฿ 532.24

฿ 963.00

Special Price

On Sale Until 31/03/2025

฿ 1,341.00

Special Price

On Sale Until 31/03/2025

฿ 120.00

Special Price

On Sale Until 31/03/2025

฿ 505.00

Special Price

On Sale Until 31/03/2025

฿ 505.00

Special Price

On Sale Until 31/03/2025

฿ 96.00

Special Price

On Sale Until 31/03/2025

฿ 321.00

Special Price

On Sale Until 31/03/2025

Days to Ship Same day Same day Same day Same day Same day Same day Same day Same day 2 Day(s) 60 Day(s) Same day 60 Day(s) Same day Same day 90 Day(s) Same day Same day 98 Day(s) 60 Day(s) Same day 98 Day(s) Same day 3 Day(s) Same day Same day 98 Day(s) 98 Day(s) Same day Same day Same day 2 Day(s) 61 Day(s) 72 Day(s) 98 Day(s) Same day 61 Day(s) 61 Day(s) Same day 61 Day(s) 61 Day(s) Same day Same day 60 Day(s) 2 Day(s) 60 Day(s) 98 Day(s) 98 Day(s) 98 Day(s) 90 Day(s) 61 Day(s) 90 Day(s) 61 Day(s) 5 Day(s) 60 Day(s) Same day 2 Day(s) 2 Day(s) 60 Day(s) 2 Day(s) Quote Quote 98 Day(s) 98 Day(s) 61 Day(s) 61 Day(s) Same day 61 Day(s) 61 Day(s) 61 Day(s) 90 Day(s) 90 Day(s) 61 Day(s) 90 Day(s) 90 Day(s) Same day 61 Day(s) Quote 2 Day(s) Same day 2 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 98 Day(s) 98 Day(s) 98 Day(s) 98 Day(s) 98 Day(s) 98 Day(s) 98 Day(s)
Specifications
                                                                                                                                                                                      TypeTerminal CoverAuxiliary Power ContactorAuxiliary Power ContactorSurge Absorption / Suction UnitTerminal CoverTerminal CoverCharge Protective CoverAuxiliary Power Contactor-----Interlock Unit-Surge Absorption / Suction UnitOtherAuxiliary Power Contactor--Terminal CoverTerminal CoverInterlock UnitAuxiliary Power ContactorOtherOtherMounting Unit / Connection Socket / Case-Other--Auxiliary Power Contactor-OtherTerminal CoverOther-OtherSurge Absorption / Suction Unit-Other----Charge Protective CoverAuxiliary Power Contactor-Drive Unit---Other-------OtherCharge Protective CoverAuxiliary Power Contactor--Surge Absorption / Suction Unit-Interlock Unit-----OtherTerminal Cover-----Surge Absorption / Suction UnitMounting Unit / Connection Socket / CaseMounting Unit / Connection Socket / CaseReset Release---Mounting Unit / Connection Socket / CaseCharge Protective CoverTerminal Cover

                                                                                                                                                                                      Loading...

                                                                                                                                                                                      Related Categories to Electromagnetic Opening/Closing Devices (Options, Other)