• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

PLC (CPU Units)

PLC CPU units are control devices. "PLC" is an abbreviation of "programmable logic controller". A CPU unit is a central unit of a PLC and was developed as an alternative to the relay circuit. PLCs with CPU units are used in various equipment that perform sequential control, as well as replacements for sequential relay controls. CPU units are used for control applications in automated factory machinery, etc., elevators, automatic doors, boilers and other machinery. They are mainly configured of user program memory, I/O memory, PLC system settings, serial communication port, etc., and expanding the input/output capacity and data processing capacity of these components enables faster communication speeds and larger program capacity.

Factors to Consider When Selecting a PLC

By carefully considering these factors, you can select a PLC that is well-suited to your specific application needs. When selecting a PLC for your application, consider the following factors:

  • I/O Points: Digital I/O: The number of digital inputs and outputs required to control and monitor your system. Analog I/O: The number of analog inputs and outputs needed for measuring and controlling continuous variables like temperature, pressure, or flow rate.
  • Processing Power: CPU Speed: The speed of the processor determines the PLC's ability to handle complex tasks and respond quickly to changes in input signals. Memory: The amount of memory required for the program and data storage.
  • Communication Capabilities: Network Protocols: The PLC should support the necessary communication protocols, such as Ethernet, Modbus, or Profibus, to communicate with other devices and systems.
  • Programming Language: A common and intuitive programming language for PLCs. A graphical programming language that uses function blocks to represent specific operations. A text-based language similar to high-level programming languages.
  • Temperature Range: The PLC should be able to operate within the temperature range of your application. The PLC should be resistant to humidity and moisture.
  • Safety: Ensure the PLC meets safety standards and certifications for your specific application. Consider features like redundancy and fail-safe mechanisms to improve system reliability.

Extend the Lifespan of Your PLC

To ensure a long and reliable lifespan for your PLC, consider these tips

  • Proper Installation and Wiring: Adhere to the manufacturer's specific instructions for installation and wiring. Install the PLC in a secure location, away from vibration and extreme temperatures.
  • Regular Maintenance: Keep the PLC and its surroundings clean and free from dust and debris. Ensure proper ventilation to prevent overheating. Calibrate input/output modules as needed to maintain accuracy.
  • Vibration and Shock Protection: Isolate the PLC from vibration and shock sources.
  • Power Supply: Use a reliable power supply to avoid voltage fluctuations and power surges. take a look for Power Supply
  • Uninterruptible Power Supply (UPS): Consider using a UPS to provide backup power in case of power outages. take a look for UPS
  • Software Updates: Keep the PLC's firmware and software up-to-date to address security vulnerabilities and improve performance. Also Regularly back up your PLC programs to prevent data loss.
  • Avoid Overloading: Do not exceed the maximum number of I/O modules and signals.

By following these guidelines, you can significantly extend the lifespan of your PLC and minimize downtime.

PLC from brands recommended

OMRON PLC

Omron is a well-known and reputable brand for PLCs. They offer a wide range of PLC models suitable for various applications, from small-scale automation to large-scale industrial systems.

Key features and benefits of Omron PLCs, Easy Programming, Flexibility, Reliability. Find out OMRON PLC product.

MITSUBISHI PLC

Mitsubishi is a renowned brand in the field of automation and control systems. Their PLCs, particularly the MELSEC series, are highly regarded for their reliability, flexibility, and advanced features.

By choosing Mitsubishi PLCs, you can ensure the reliability, efficiency, and productivity of your automation systems. Find out MITSUBISHI PLC product.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat