RS PRO Womens Black Toe Capped Safety Trainers, UK 4, EU 37

Brand :
RS Pro
Caution
Product Description
Specifications
Shoe Size UK = 4
Shoe Size US = 5
Shoe Size EU = 37
Shoe Size JP/CN = 22.5
Gender = Women
Safety Toe = Yes
Safety Toe Type = Fibreglass
Colour = Black
Closure Type = Lace Up
Water Resistant = Yes
Series = RS710
Anti-Static = Yes
Midsole Type = Composite