RS PRO Clamping Lever, M8 x 40mm, Die Cast Zinc Handle

Brand :
RS Pro
Caution
Product Description
Specifications
Lever Type = Clamping Lever
Thread Gender = Male
Thread Size = M8
Thread/Insert Length = 40mm
Handle Material = Die Cast Zinc
Shaft Material = Steel
Length = 65mm
Colour = Black