HIGH-FLOW PLASTIC AIR VACUUM (BLOW)

Brand :
HARMO

Caution

  • *The characteristic values are measured values, not guaranteed values.
  • Please verify the part number on the product image when quoting or ordering, to ensure accuracy.
  • Please click to check the part number and specifications in the PDF on the right.

Product Description

■ Super lightweight! Resin high flow airsuction (blow) device
- The all-plastic body makes it about half the weight of existing products of the same size [28 g].
- Equipped with various functions in a compact body.
- Adhesion of powder is reduced by the use of antistatic resin.
- Extensive varieties of "mounting stays (optional)" enable easymounting design.
- Quick Fitting C Joints are available for easy insertion and removal even with short piping tubes.
- Equipped with a burst air port to ensure reliable suction and release.
■ Characteristics
- Supply pressure - Achieved vacuum, suction flow, consumption flow.
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
HIGH-FLOW PLASTIC AIR VACUUM (BLOW) | HARMO | MISUMI Thailand