(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A counterboring cutter with good chip-breaking performance.
[Specifications]
Number of edges (Pcs.): 2
Part Number |
---|
PZAG04R014SS20-2 |
PZAG06R020SS20-2 |
PZAG06R023SS25-2 |
PZAG06R0175SS20-2 |
PZAG09R026SS25-2 |
PZAG09R029SS32-2 |
PZAG09R032SS32-2 |
PZAG09R035SS32-2 |
PZAG09R039SS32-2 |
PZAG09R043SS32-2 |
PZAG09R048SS32-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tool No. | Outer diameter (ø mm) | Effective machining depth (mm) | Under-neck length (mm) | Overall length (mm) | Shank diameter (ø mm) | Shank length (mm) | Shape | Minimum pilot hole diameter (ø mm) | Maximum depth of cut (mm) | Compatible insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,325.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832100 | 14 | 21 | 30 | 100 | 20 | 70 | Type 1 | 6 | 4 | ZPNT040104ER | ||
฿ 8,925.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832102 | 20 | 30 | 40 | 110 | 20 | 70 | Type 1 | 8 | 6 | ZPNT060204EN | ||
฿ 8,925.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832103 | 23 | 34.5 | 50 | 125 | 25 | 75 | Type 1 | 11 | 6 | ZPNT060204EN | ||
฿ 8,325.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832101 | 17.5 | 26 | 35 | 105 | 20 | 70 | Type 1 | 5.5 | 6 | ZPNT060204EN | ||
฿ 9,458.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832104 | 26 | 39 | 55 | 130 | 25 | 75 | Type 1 | 8 | 9 | ZPNT090404EN | ||
฿ 9,458.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832105 | 29 | 43.5 | 60 | 140 | 32 | 80 | Type 1 | 11 | 9 | ZPNT090404EN | ||
฿ 9,991.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832106 | 32 | 48 | 65 | 145 | 32 | 80 | Type 1 | 14 | 9 | ZPNT090404EN | ||
฿ 10,324.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832107 | 35 | 52.5 | 70 | 150 | 32 | 80 | Type 2 | 17 | 9 | ZPNT090404EN | ||
฿ 10,591.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832108 | 39 | 58.5 | 80 | 160 | 32 | 80 | Type 2 | 21 | 9 | ZPNT090404EN | ||
฿ 11,657.00 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832109 | 43 | 64.5 | 90 | 170 | 32 | 80 | Type 2 | 25 | 9 | ZPNT090404EN | ||
฿ 12,788.00 ฿ 11,239.37 | MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 7832110 | 48 | 72 | 100 | 180 | 32 | 80 | Type 2 | 30 | 9 | ZPNT090404EN |
Loading...
Number of flutes(Pcs.) | 2 |
---|
How can we improve?
How can we improve?