MICRO DRILL_A720

Brand :
DORMER

Caution

    Product Description

    Dormer Pramet A720 is a straight-shank micro drill made from cobalt high speed steel (HSS-E) to DIN 1899, for accurate drilling of very small holes. Its bright-finish 118° point and standard spiral flutes allow drilling to 2.5×D in steel without pecking.

    • Manufactured to DIN 1899, the standard for micro drills.
    • Usable depth is 2.5×D; the manufacturer specifies drilling without pecking in steel.
    • Right-hand cutting tool: use with right-hand spindle rotation.
    • Bright (uncoated) finish.
    • Listed by Dormer Pramet under Holemaking, Solid drills, Short (≤ 3xD), Machine ops.
    • Feed values differ by drill diameter. Check the manufacturer's cutting data for the exact size and workpiece material before machining.

     

    The Dormer Pramet A720 series is a micro drill for producing very small, accurate holes on machine tools. Every drill is made from cobalt-alloyed high speed steel (HSS-E), conforms to the DIN 1899 micro drill standard, and is supplied bright (uncoated) with a straight cylindrical shank and a 25 mm overall length.

    Key features

    • HSS-E (high speed cobalt steel) tool material
    • 118° drill point with right-hand cutting
    • Standard spiral flute design
    • 2.5×D usable depth, for drilling without pecking in steel
    • Bright (uncoated) surface finish
    • Straight cylindrical shank of 1 mm or 1.5 mm, depending on drill diameter

    Applications

    Dormer Pramet classifies the A720 as a short drill (≤ 3xD) for machine operations. Steel is the main application, and the manufacturer's cutting data covers the ISO material groups P, M, K, N and S.

     

    BrandDormer Pramet
    SeriesA720
    Tool typeMicro drill, short (≤ 3xD)
    StandardDIN 1899
    Tool materialHSS-E (high speed cobalt steel)
    Surface finishBright (uncoated)
    Point angle118°
    Flute formStandard spiral
    Cutting directionRight hand
    Usable depth2.5×D
    ShankCylindrical (straight) shank, 1 mm or 1.5 mm
    Overall length25 mm

     

    Example sizes from Dormer Pramet product data. Other diameters are also available in the A720 series.

    CodeCutting diameter DC (mm)Flute length LCF (mm)Overall length OAL (mm)Shank diameter DCON (mm)
    A720.20.21.825 
    A720.650.655251
    A720.70.75.6251
    A720.90.97.125 
    A7201.051.058251.5

     

    Straight-shank twist micro drill with standard spiral flutes and a 118° point at the cutting end.

    • Overall length (OAL): 25 mm
    • Shank: plain cylindrical shank, 1 mm or 1.5 mm in diameter; on the sizes listed, the shank is larger than the cutting diameter
    • Flute length (LCF): increases with drill diameter, e.g. 1.8 mm on the 0.2 mm drill and 8 mm on the 1.05 mm drill
    • Point: 118° drill point, right-hand cutting

     

    Selecting cutting data by workpiece material

    Dormer Pramet publishes cutting conditions for each A720 size. Free-machining carbon steels are listed as primary use, and ferritic stainless steels as possible use at a lower cutting speed. Feed rises with drill diameter, so use the data for the exact size. Examples from the manufacturer data:

    Material groupSuitabilityCutting speed vc (m/min)Feed f, A720.65 (mm/rev)Feed f, A7201.05 (mm/rev)
    P1.1 Free-machining sulfurized carbon steel, under 240 HBPrimary use360.0080.013
    P1.2 Free-machining sulfurized and phosphorized carbon steel, under 180 HBPrimary use400.0080.013
    P1.3 Free-machining sulfurized/phosphorized and leaded carbon steel, under 180 HBPrimary use41 0.013
    M1.1 Ferritic stainless steel, under 160 HBPossible use300.0080.013
    M1.2 Ferritic stainless steel, 160 - 220 HBPossible use26 0.013
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    A720.5 | MICRO DRILL_A720 | DORMER | MISUMI Thailand