STUB DRILL_R40

Caution
Product Description
Dormer Pramet R40 is a stub length (screw machine length) drill in HSS with a 118° point angle and straight shank, made to ANSI standard for 2.5xD drilling without pecking in steel, cast iron and non-ferrous materials. The series covers 77 fractional sizes from 3/64 to 2 inch; R402 is the 2 inch size with a 1-1/2 inch reduced shank.
Standard and design
- Made to ANSI standard for stub (screw machine) length drills
- Recommended drilling depth up to 2.5xD without pecking; for deeper holes use a longer drill series or peck drilling
- All sizes in this series are specified in inch
Usage guidance
- Clamp the workpiece securely and use a rigid set-up; the short drill gives its best results when runout is kept low
- Use coolant and cutting data suited to the workpiece material, taking starting values from the Dormer Pramet cutting data
- Sizes above 1 inch have a reduced shank; check that the chuck or holder matches the shank size before use
- A worn or chipped point raises cutting force and can drill oversize holes; regrind or replace the drill when needed
Safety
- Wear eye protection and keep hands away from the rotating tool and hot chips
Dormer Pramet R40 HSS Stub Drill
The R40 is a general-purpose stub length drill from Dormer Pramet, also known as a screw machine length drill. Its flute length and overall length are short in proportion to the diameter, which keeps the drill stiff and helps it hold hole position and size in machine drilling. It is made from HSS with a 118° point and is designed for holes up to 2.5xD deep without pecking.
Key features
- HSS tool material with a 118° point angle
- Stub length to ANSI standard, usable drilling depth 2.5xD without pecking
- Straight cylindrical shank, right hand cutting
- Bright finish on sizes up to 11/16 inch; steam oxide finish on 45/64 inch and larger
- Sizes above 1 inch use a reduced shank of 1, 1-1/4 or 1-1/2 inch
- 77 fractional sizes from 3/64 to 2 inch
Applications
General drilling in steel, cast iron and non-ferrous materials on drilling machines, lathes, screw machines and machining centres. R402 (2 inch diameter, 8-1/2 inch overall length) is the largest size in the series and suits large holes where a short, rigid drill is needed.
| Brand | Dormer Pramet |
|---|---|
| Series | R40 Stub Drill |
| Tool material | HSS |
| Point angle | 118° |
| Standard | ANSI |
| Length type | Stub (screw machine length) |
| Usable drilling depth | 2.5xD without pecking |
| Shank | Straight cylindrical shank; reduced shank on sizes above 1 inch |
| Surface finish | Bright up to 11/16 inch; steam oxide on 45/64 inch and larger |
| Cutting direction | Right hand |
| Size range | 3/64 to 2 inch (77 fractional sizes) |
| Primary workpiece materials | Steel, cast iron, non-ferrous materials |
R40 range per Dormer Pramet catalogue. All dimensions in inch.
| Ordering code | d1 (inch) | d1 decimal (inch) | Flute length l2 (inch) | Overall length l1 (inch) | Finish | Shank |
|---|---|---|---|---|---|---|
| R403/64 | 3/64 | 0.0469 | 1/2 | 1-3/8 | Bright | Straight |
| R401/16 | 1/16 | 0.0625 | 5/8 | 1-5/8 | Bright | Straight |
| R405/64 | 5/64 | 0.0781 | 11/16 | 1-11/16 | Bright | Straight |
| R403/32 | 3/32 | 0.0938 | 3/4 | 1-3/4 | Bright | Straight |
| R407/64 | 7/64 | 0.1094 | 13/16 | 1-13/16 | Bright | Straight |
| R401/8 | 1/8 | 0.1250 | 7/8 | 1-7/8 | Bright | Straight |
| R409/64 | 9/64 | 0.1406 | 15/16 | 1-15/16 | Bright | Straight |
| R405/32 | 5/32 | 0.1563 | 1 | 2-1/16 | Bright | Straight |
| R4011/64 | 11/64 | 0.1719 | 1-1/16 | 2-1/8 | Bright | Straight |
| R403/16 | 3/16 | 0.1875 | 1-1/8 | 2-3/16 | Bright | Straight |
| R4013/64 | 13/64 | 0.2031 | 1-3/16 | 2-1/4 | Bright | Straight |
| R407/32 | 7/32 | 0.2188 | 1-1/4 | 2-3/8 | Bright | Straight |
| R4015/64 | 15/64 | 0.2344 | 1-5/16 | 2-7/16 | Bright | Straight |
| R401/4 | 1/4 | 0.2500 | 1-3/8 | 2-1/2 | Bright | Straight |
| R4017/64 | 17/64 | 0.2656 | 1-7/16 | 2-5/8 | Bright | Straight |
| R409/32 | 9/32 | 0.2813 | 1-1/2 | 2-11/16 | Bright | Straight |
| R4019/64 | 19/64 | 0.2969 | 1-9/16 | 2-3/4 | Bright | Straight |
| R405/16 | 5/16 | 0.3125 | 1-5/8 | 2-13/16 | Bright | Straight |
| R4021/64 | 21/64 | 0.3281 | 1-11/16 | 2-15/16 | Bright | Straight |
| R4011/32 | 11/32 | 0.3438 | 1-11/16 | 3 | Bright | Straight |
| R4023/64 | 23/64 | 0.3594 | 1-3/4 | 3-1/16 | Bright | Straight |
| R403/8 | 3/8 | 0.3750 | 1-13/16 | 3-1/8 | Bright | Straight |
| R4025/64 | 25/64 | 0.3906 | 1-7/8 | 3-1/4 | Bright | Straight |
| R4013/32 | 13/32 | 0.4063 | 1-15/16 | 3-5/16 | Bright | Straight |
| R4027/64 | 27/64 | 0.4219 | 2 | 3-3/8 | Bright | Straight |
| R407/16 | 7/16 | 0.4375 | 2-1/16 | 3-7/16 | Bright | Straight |
| R4029/64 | 29/64 | 0.4531 | 2-1/8 | 3-9/16 | Bright | Straight |
| R4015/32 | 15/32 | 0.4688 | 2-1/8 | 3-5/8 | Bright | Straight |
| R4031/64 | 31/64 | 0.4844 | 2-3/16 | 3-11/16 | Bright | Straight |
| R401/2 | 1/2 | 0.5000 | 2-1/4 | 3-3/4 | Bright | Straight |
| R4033/64 | 33/64 | 0.5156 | 2-3/8 | 3-7/8 | Bright | Straight |
| R4017/32 | 17/32 | 0.5313 | 2-3/8 | 3-7/8 | Bright | Straight |
| R4035/64 | 35/64 | 0.5469 | 2-1/2 | 4 | Bright | Straight |
| R409/16 | 9/16 | 0.5625 | 2-1/2 | 4 | Bright | Straight |
| R4037/64 | 37/64 | 0.5781 | 2-5/8 | 4-1/8 | Bright | Straight |
| R4019/32 | 19/32 | 0.5938 | 2-5/8 | 4-1/8 | Bright | Straight |
| R4039/64 | 39/64 | 0.6094 | 2-3/4 | 4-1/4 | Bright | Straight |
| R405/8 | 5/8 | 0.6250 | 2-3/4 | 4-1/4 | Bright | Straight |
| R4041/64 | 41/64 | 0.6406 | 2-7/8 | 4-1/2 | Bright | Straight |
| R4021/32 | 21/32 | 0.6563 | 2-7/8 | 4-1/2 | Bright | Straight |
| R4043/64 | 43/64 | 0.6719 | 2-7/8 | 4-5/8 | Bright | Straight |
| R4011/16 | 11/16 | 0.6875 | 2-7/8 | 4-5/8 | Bright | Straight |
| R4045/64 | 45/64 | 0.7031 | 3 | 4-3/4 | Steam oxide | Straight |
| R4023/32 | 23/32 | 0.7188 | 3 | 4-3/4 | Steam oxide | Straight |
| R4047/64 | 47/64 | 0.7344 | 3-1/8 | 5 | Steam oxide | Straight |
| R403/4 | 3/4 | 0.7500 | 3-1/8 | 5 | Steam oxide | Straight |
| R4049/64 | 49/64 | 0.7656 | 3-1/4 | 5-1/8 | Steam oxide | Straight |
| R4025/32 | 25/32 | 0.7813 | 3-1/4 | 5-1/8 | Steam oxide | Straight |
| R4051/64 | 51/64 | 0.7969 | 3-3/8 | 5-1/4 | Steam oxide | Straight |
| R4013/16 | 13/16 | 0.8125 | 3-3/8 | 5-1/4 | Steam oxide | Straight |
| R4053/64 | 53/64 | 0.8281 | 3-1/2 | 5-3/8 | Steam oxide | Straight |
| R4027/32 | 27/32 | 0.8438 | 3-1/2 | 5-3/8 | Steam oxide | Straight |
| R4055/64 | 55/64 | 0.8594 | 3-1/2 | 5-1/2 | Steam oxide | Straight |
| R407/8 | 7/8 | 0.8750 | 3-1/2 | 5-1/2 | Steam oxide | Straight |
| R4057/64 | 57/64 | 0.8906 | 3-5/8 | 5-5/8 | Steam oxide | Straight |
| R4029/32 | 29/32 | 0.9063 | 3-5/8 | 5-5/8 | Steam oxide | Straight |
| R4059/64 | 59/64 | 0.9219 | 3-3/4 | 5-3/4 | Steam oxide | Straight |
| R4015/16 | 15/16 | 0.9375 | 3-3/4 | 5-3/4 | Steam oxide | Straight |
| R4061/64 | 61/64 | 0.9531 | 3-7/8 | 5-7/8 | Steam oxide | Straight |
| R4031/32 | 31/32 | 0.9688 | 3-7/8 | 5-7/8 | Steam oxide | Straight |
| R4063/64 | 63/64 | 0.9844 | 4 | 6 | Steam oxide | Straight |
| R401 | 1 | 1.0000 | 4 | 6 | Steam oxide | Straight |
| R401.1/16 | 1-1/16 | 1.0625 | 4 | 6-1/4 | Steam oxide | 1 inch reduced |
| R401.1/8 | 1-1/8 | 1.1250 | 4 | 6-3/8 | Steam oxide | 1 inch reduced |
| R401.3/16 | 1-3/16 | 1.1875 | 4-1/4 | 6-5/8 | Steam oxide | 1 inch reduced |
| R401.1/4 | 1-1/4 | 1.2500 | 4-3/8 | 6-3/4 | Steam oxide | 1 inch reduced |
| R401.5/16 | 1-5/16 | 1.3125 | 4-3/8 | 7 | Steam oxide | 1-1/4 inch reduced |
| R401.3/8 | 1-3/8 | 1.3750 | 4-1/2 | 7-1/8 | Steam oxide | 1-1/4 inch reduced |
| R401.7/16 | 1-7/16 | 1.4375 | 4-3/4 | 7-3/8 | Steam oxide | 1-1/4 inch reduced |
| R401.1/2 | 1-1/2 | 1.5000 | 4-7/8 | 7-1/2 | Steam oxide | 1-1/4 inch reduced |
| R401.9/16 | 1-9/16 | 1.5625 | 4-7/8 | 7-3/4 | Steam oxide | 1-1/2 inch reduced |
| R401.5/8 | 1-5/8 | 1.6250 | 4-7/8 | 7-3/4 | Steam oxide | 1-1/2 inch reduced |
| R401.3/4 | 1-3/4 | 1.7500 | 5-1/8 | 8 | Steam oxide | 1-1/2 inch reduced |
| R401.13/16 | 1-13/16 | 1.8125 | 5-3/8 | 8-1/4 | Steam oxide | 1-1/2 inch reduced |
| R401.7/8 | 1-7/8 | 1.8750 | 5-3/8 | 8-1/4 | Steam oxide | 1-1/2 inch reduced |
| R401.15/16 | 1-15/16 | 1.9375 | 5-5/8 | 8-1/2 | Steam oxide | 1-1/2 inch reduced |
| R402 | 2 | 2.0000 | 5-5/8 | 8-1/2 | Steam oxide | 1-1/2 inch reduced |
Solid HSS stub length drill. The cutting end has a 118° point, followed by helical flutes over the flute length l2. The rest of the overall length l1 is a plain cylindrical shank.
- d1: cutting diameter (inch)
- l2: flute length (inch)
- l1: overall length (inch)
- Shank diameter: same as d1 up to 1 inch; sizes above 1 inch have a reduced shank of 1, 1-1/4 or 1-1/2 inch
- R402: d1 2 inch, l2 5-5/8 inch, l1 8-1/2 inch, 1-1/2 inch reduced shank
Choosing the right drill
- Size system: R40 covers fractional sizes. Dormer Pramet also offers the R41 stub drill in wire gauge sizes and the R42 stub drill in letter sizes, with the same HSS 118° design.
- Steel and cast iron: R40 is a primary choice, and the steam oxide finish on 45/64 inch and larger sizes helps in ferrous materials.
- Non-ferrous materials: the bright finish on smaller sizes helps chips flow and reduces workpiece material sticking to the cutting edges.
- Stainless steel and super-alloys: consider a cobalt HSS-E stub drill with a 135° split point, such as Dormer Pramet M40CO.
- Hole depth: R40 is designed for up to 2.5xD; choose a jobber or longer series drill for deeper holes.