STUB DRILL_A123

Caution
Product Description
Dormer A123 is an HSS stub drill with a steam tempered finish, designed for drilling thin materials and sheet metal. It has a 120° point, a straight shank and an overall length to DIN 1897. It comes in 21 sizes from 3/32 inch (2.38 mm) to 1/4 inch (6.35 mm).
- Standard: overall length to DIN 1897 (stub drill standard), with a short flute length for sheet metal drilling.
- Diameter tolerance: h8.
- Usable length is 1.5×D. The manufacturer specifies the drill for drilling without pecking in steel.
- The steam tempered finish keeps workpiece material from sticking to the cutting edge, which improves hole finish and diameter accuracy.
- Typically used with power tools and conventional machines, and suited to low cutting parameters.
- The Dormer Pramet Holemaking catalogue gives starting cutting speeds and feed codes for each workpiece material group. Read the feed per revolution from the feed tables in the catalogue.
- Product code format: metric codes show the diameter in mm (for example A1234.2S = 4.20 mm), and inch codes show the fractional size (for example A1231/4S = 1/4 inch).
The Dormer A123 is a high speed steel (HSS) stub drill designed for drilling thin materials and sheet metal. Its 120° point and steam tempered (steam oxide) surface treatment keep workpiece material from sticking to the cutting edge. This gives a better hole finish and a more accurate hole diameter. The drill is suitable for drilling many materials.
Key features
- Sheet metal drill with a short flute length and an overall length to DIN 1897
- 120° point angle
- Steam tempered (steam oxide) surface treatment that helps prevent material sticking to the cutting edge
- High speed steel (HSS) tool material
- Usable length 1.5×D, for drilling without pecking in steel
- Cylindrical (straight) shank, standard spiral flute, right hand cutting
- Diameter tolerance h8
Applications
Drilling holes in thin materials and sheet metal. The A123 is part of Dormer Pramet's range of tools for basic manufacturing, construction, maintenance, repair and overhaul, which are typically used with power tools and conventional machines.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | A123 |
| Type | Stub drill, sheet metal drill |
| Tool material | HSS |
| Surface treatment | Steam tempered (steam oxide) |
| Point angle | 120° |
| Flute form | Standard spiral (helix 20-35°) |
| Cutting direction | Right hand |
| Shank | Cylindrical (straight) shank, diameter equal to the cutting diameter |
| Usable length | 1.5×D |
| Diameter tolerance | h8 |
| Standard | DIN 1897 (overall length) |
| Size range | 3/32 - 1/4 inch (2.38 - 6.35 mm) |
| Overall length | 43 - 70 mm |
| Flute length | 14 - 19 mm |
| Product code | Fractional size (inch) | Cutting diameter DC (mm) | Cutting diameter DC (decimal inch) | Flute length LCF (mm) | Overall length OAL (mm) | Shank diameter DCON (mm) |
|---|---|---|---|---|---|---|
| A1233/32S | 3/32 | 2.38 | 0.0937 | 14.0 | 43.0 | 2.38 |
| A1232.5S | 2.50 | 0.0984 | 14.0 | 43.0 | 2.50 | |
| A1233.0S | 3.00 | 0.1181 | 16.0 | 46.0 | 3.00 | |
| A1231/8S | 1/8 | 3.18 | 0.1250 | 18.0 | 49.0 | 3.18 |
| A1233.2S | 3.20 | 0.1260 | 18.0 | 49.0 | 3.20 | |
| A1233.3S | 3.30 | 0.1299 | 18.0 | 49.0 | 3.30 | |
| A1233.5S | 3.50 | 0.1378 | 18.0 | 52.0 | 3.50 | |
| A1233.7S | 3.70 | 0.1457 | 18.0 | 52.0 | 3.70 | |
| A1235/32S | 5/32 | 3.97 | 0.1563 | 18.0 | 55.0 | 3.97 |
| A1234.0S | 4.00 | 0.1575 | 18.0 | 55.0 | 4.00 | |
| A1234.1S | 4.10 | 0.1614 | 18.0 | 55.0 | 4.10 | |
| A1234.2S | 4.20 | 0.1654 | 18.0 | 55.0 | 4.20 | |
| A1234.5S | 4.50 | 0.1772 | 18.0 | 58.0 | 4.50 | |
| A1233/16S | 3/16 | 4.76 | 0.1875 | 18.0 | 62.0 | 4.76 |
| A1234.8S | 4.80 | 0.1890 | 18.0 | 62.0 | 4.80 | |
| A1234.9S | 4.90 | 0.1929 | 18.0 | 62.0 | 4.90 | |
| A1235.0S | 5.00 | 0.1969 | 18.0 | 62.0 | 5.00 | |
| A1235.5S | 5.50 | 0.2165 | 18.0 | 66.0 | 5.50 | |
| A1237/32S | 7/32 | 5.56 | 0.2188 | 18.0 | 66.0 | 5.56 |
| A1236.0S | 6.00 | 0.2362 | 18.0 | 66.0 | 6.00 | |
| A1231/4S | 1/4 | 6.35 | 0.2500 | 19.0 | 70.0 | 6.35 |
A single-ended, stub length twist drill with a cylindrical (straight) shank and a short spiral fluted section at the cutting end. The point is ground to 120°.
- DC (cutting diameter): 2.38 - 6.35 mm
- LCF (flute length): 14 - 19 mm
- OAL (overall length): 43 - 70 mm, to DIN 1897
- DCON (shank diameter): equal to the cutting diameter
Starting cutting speed by workpiece material group
These are starting cutting speeds (vc) for the A123 series from the Dormer Pramet Holemaking catalogue. Each range covers several sub-groups of material, so check the catalogue for the exact sub-group value.
| ISO group | Workpiece material | Starting vc (m/min) |
|---|---|---|
| P | Steel | 9 - 41 |
| M | Stainless steel | 8 - 22 |
| N | Non-ferrous metals | 17 - 56 |
| S | Heat resistant super alloys and titanium | 3 - 27 |
The catalogue gives no starting values for group K (cast iron) or group H (hardened materials) for this series.
Example from the manufacturer's product data for A1234.2S (4.20 mm) in austenitic-ferritic or super-austenitic stainless steel below 300 HB (possible use): vc 10 m/min, f 0.042 mm/rev.
Choosing a size
Metric sizes run from 2.50 mm to 6.00 mm. Inch sizes are 3/32, 1/8, 5/32, 3/16, 7/32 and 1/4 inch. Pick the code that matches the required hole diameter from the specification table.