STUB DRILL_4ASM

Caution
Product Description
Precision brand 4ASM heavy-duty screw machine length stub drill from Dormer Pramet, made of HSS with a steam tempered finish and a low-thrust, self-centering split point. Metric sizes from 1.00 mm to 12.50 mm for drilling thin materials with maximum rigidity.
Product Programme
The 4ASM series appears in Dormer Pramet's Precision brand catalogue of drills manufactured to National Aerospace Standards (NAS), in the screw machine drill section as a heavy-duty screw machine length metric drill (size range 1 mm – 12.5 mm).
Usage Guidance
- Choose stub (screw machine) length for thin materials and wherever maximum rigidity and accurate hole location are required.
- The low-thrust split point starts cutting instantly and reduces walking, so less feed force is needed to begin the hole.
- HSS flexes slightly under pressure, which is helpful when drilling by hand.
- The steam tempered surface helps cutting fluid adhere to the tool; supply coolant where possible so it is carried deeper into the hole.
- Sizes 1.00 mm, 1.25 mm and 1.30 mm do not have a split point; start these holes with extra care.
- For starting feed values, refer to the feed rate chart in Dormer Pramet's catalogue (feed in inch per revolution, IPR, by Application Material Group and diameter).
Cautions
- Always wear safety glasses and keep hands away from the rotating drill and chips.
- Clamp the workpiece securely before machine drilling.
- Replace or regrind the drill when the cutting edges are worn or chipped.
Overview
The 4ASM series is a heavy-duty screw machine length (stub) drill in metric sizes, sold under the Precision brand of Dormer Pramet. Its short overall length gives maximum rigidity, making it well suited to drilling thin materials and to work where accurate hole location matters.
Key Features
- Low-thrust, self-centering split point – starts cutting instantly for easier penetration and reduces drill walking, which can cause poor hole location and damage to the component.
- Steam tempered surface treatment – adds surface hardness for higher wear resistance and lubricity; cutting fluid adheres better to the tool and is drawn deeper into the hole.
- HSS tool material – high speed steel flexes slightly under pressure, which is an advantage in hand-held drilling.
- Heavy-duty construction – flute and web design optimised for strength and rigidity across the size range while remaining easy to feed in most materials.
- Wide metric range – diameters from 1.00 mm to 12.50 mm.
Typical Applications
- Drilling thin materials where a short, rigid drill is preferred
- Machine drilling and hand-held drilling
- Production and maintenance drilling in most common workshop materials
| Brand | Dormer Pramet (Precision brand) |
|---|---|
| Series | 4ASM |
| Type | Heavy-duty screw machine length (stub) drill, metric sizes |
| Tool Material | HSS (high speed steel) |
| Surface Treatment | Steam tempered |
| Point | Low-thrust, self-centering split point (1.00 mm, 1.25 mm and 1.30 mm: without split point) |
| Shank | Straight (cylindrical) shank |
| Flute Form | Normal helix |
| Hand of Cut | Right hand |
| Diameter Range (d1) | 1.00 mm – 12.50 mm |
| Flute Length (l2) | 6 mm – 51 mm |
| Overall Length (l1) | 22 mm – 102 mm |
| d1 (mm) | d1 (inch) | Flute Length l2 (mm) | Overall Length l1 (mm) | EDP No. |
|---|---|---|---|---|
| 1.00* | 0.0394 | 6 | 22 | 046100 |
| 1.25* | 0.0492 | 8 | 30 | 046125 |
| 1.30* | 0.0512 | 8 | 30 | 046130 |
| 1.65 | 0.0650 | 11 | 34 | 046165 |
| 2.00 | 0.0787 | 12 | 38 | 046200 |
| 2.30 | 0.0906 | 13 | 40 | 046230 |
| 2.40 | 0.0945 | 14 | 43 | 046240 |
| 2.50 | 0.0984 | 14 | 43 | 046250 |
| 3.00 | 0.1181 | 16 | 46 | 046300 |
| 3.10 | 0.1220 | 18 | 49 | 046310 |
| 3.20 | 0.1260 | 18 | 49 | 046320 |
| 3.30 | 0.1299 | 18 | 49 | 046330 |
| 3.40 | 0.1339 | 20 | 52 | 046340 |
| 3.50 | 0.1378 | 20 | 52 | 046350 |
| 3.70 | 0.1457 | 20 | 52 | 046370 |
| 4.00 | 0.1575 | 22 | 55 | 046400 |
| 4.20 | 0.1654 | 22 | 55 | 046420 |
| 4.50 | 0.1772 | 24 | 58 | 046450 |
| 5.00 | 0.1969 | 26 | 62 | 046500 |
| 5.50 | 0.2165 | 28 | 66 | 046550 |
| 5.70 | 0.2244 | 28 | 66 | 046570 |
| 5.80 | 0.2283 | 28 | 66 | 046580 |
| 6.00 | 0.2362 | 28 | 66 | 046600 |
| 6.20 | 0.2441 | 31 | 70 | 046620 |
| 6.40 | 0.2520 | 31 | 70 | 046640 |
| 6.50 | 0.2559 | 31 | 70 | 046650 |
| 6.60 | 0.2598 | 31 | 70 | 046660 |
| 6.80 | 0.2677 | 34 | 74 | 046680 |
| 6.90 | 0.2717 | 34 | 74 | 046690 |
| 7.00 | 0.2756 | 34 | 74 | 046700 |
| 7.20 | 0.2835 | 34 | 74 | 046720 |
| 7.50 | 0.2953 | 37 | 79 | 046750 |
| 8.00 | 0.3150 | 37 | 79 | 046800 |
| 8.10 | 0.3189 | 37 | 79 | 046810 |
| 8.40 | 0.3307 | 37 | 79 | 046840 |
| 8.50 | 0.3346 | 37 | 79 | 046850 |
| 8.70 | 0.3425 | 40 | 84 | 046870 |
| 9.00 | 0.3543 | 40 | 84 | 046900 |
| 9.10 | 0.3583 | 40 | 84 | 046910 |
| 9.20 | 0.3622 | 40 | 84 | 046920 |
| 9.30 | 0.3661 | 40 | 84 | 046930 |
| 9.50 | 0.3740 | 40 | 84 | 046950 |
| 9.70 | 0.3819 | 43 | 89 | 046970 |
| 10.00 | 0.3937 | 43 | 89 | 047000 |
| 10.20 | 0.4016 | 43 | 89 | 047002 |
| 10.50 | 0.4134 | 43 | 89 | 047005 |
| 10.80 | 0.4252 | 47 | 95 | 047008 |
| 11.00 | 0.4331 | 47 | 95 | 047110 |
| 11.20 | 0.4409 | 47 | 95 | 047112 |
| 11.50 | 0.4528 | 47 | 95 | 047115 |
| 11.80 | 0.4646 | 47 | 95 | 047118 |
| 12.00 | 0.4724 | 51 | 102 | 047200 |
| 12.20 | 0.4803 | 51 | 102 | 047220 |
| 12.50 | 0.4921 | 51 | 102 | 047250 |
* Without split point.
Straight-shank twist drill of heavy-duty screw machine (stub) length. Only the nominal diameter d1 is specified; no separate shank diameter is listed.
- d1 – nominal cutting diameter: 1.00 mm to 12.50 mm
- l2 – flute length (helical fluted section measured from the point): 6 mm to 51 mm
- l1 – overall length from the point to the shank end: 22 mm to 102 mm
- Shank – cylindrical straight section behind the flutes (l1 minus l2)
- Point – self-centering split point; sizes 1.00 mm, 1.25 mm and 1.30 mm have no split point
Choosing the Right Size
- Select the nominal diameter d1 first, then confirm that the flute length l2 exceeds the hole depth with room for chips to clear.
- The range includes common metric coarse thread tap drill sizes, for example 3.30 mm (M4), 4.20 mm (M5), 5.00 mm (M6), 6.80 mm (M8), 8.50 mm (M10) and 10.20 mm (M12).
- For hand-held work, the short length and split point help the drill start on location with less pressure.
- For the smallest sizes without a split point (1.00 mm, 1.25 mm and 1.30 mm), a rigid machine set-up helps keep the hole on position.