FORCE PILOT SOLID CARBIDE DRILL 2XD WITH COOLANT FEED, MULTI TIALN COATED_RC4P

Brand :
DORMER

Caution

    Product Description

    FORCE Pilot RC4P from Dormer Pramet is a short solid carbide drill for drilling up to 2xD, with internal coolant feed and a Multi TiAlN coating. It is designed to create an accurate pilot hole before deep hole drilling with Force 16xD and 20xD drills, and uses a 150° point angle and p7 diameter tolerance for precise hole positioning.

    Standards and tolerances

    • Shank: DIN 6535 HA cylindrical shank
    • Cutting diameter tolerance: p7
    • Tool material: HM (solid carbide)

    Using RC4P with Force deep hole drills

    Dormer Pramet recommends drilling a pilot hole before using the Force 16xD and 20xD deep hole drills. Manufacturer procedure:

    1. Drill a pilot hole with RC4P to a minimum depth of 1.5 x D.
    2. Feed the deep hole drill into the pilot hole at low speed and feed (500 rpm, 300 mm/min) until 1 mm before the bottom of the pilot hole.
    3. Switch the coolant on (minimum 20 bar, range 20 – 50 bar) and drill at the recommended speed and feed to the final depth without pecking. Return the drill to the pilot hole depth and switch the coolant off.
    4. Withdraw the drill from the pilot hole at low speed and feed (500 rpm, 300 mm/min).

    Cautions

    • Do not run the deep hole drill outside the pilot hole at more than 500 rpm and 300 mm/min.
    • Check Dormer Pramet cutting data for the recommended cutting speed and feed for each workpiece material group before machining.

     

    FORCE Pilot RC4P is a short-design solid carbide drill from Dormer Pramet for drilling depths up to 2xD. It belongs to the Force Deep Hole Drills (DHD) programme and is specially designed to produce an accurate pilot hole before deep hole drilling with the Force RC416 (16xD) and RC420 (20xD) drills.

    Key features

    • 150° point angle – the Force deep hole drills that follow use a 140° point angle.
    • p7 diameter tolerance – a slightly larger drill tolerance for accurate drilling of pilot holes up to 2xD.
    • Multi TiAlN coating – multilayer TiAlN coating on a solid carbide substrate.
    • Internal coolant feed – coolant is supplied through internal channels in the tool for effective cooling.
    • Short drill design with a DIN 6535 HA cylindrical shank.

    Applications

    • Pilot hole drilling (minimum 1.5 x D deep) before deep hole drilling with Force 16xD and 20xD drills.
    • Drilling holes up to 2xD deep in steel, stainless steel, cast iron, non-ferrous metals and heat-resistant super alloys.

     

    SeriesRC4P (FORCE Pilot)
    Product familyForce Deep Hole Drills (DHD)
    Tool materialSolid carbide (HM)
    CoatingMulti TiAlN
    Drilling depthUp to 2xD
    Point angle150°
    Diameter tolerancep7
    Cutting directionRight hand (R)
    CoolantInternal coolant feed
    ShankDIN 6535 HA cylindrical shank
    Diameter range (series)3.00 – 16.00 mm
    This item (RC4P1/2)DC 1/2 inch (12.70 mm), shank 14.00 mm

     

    Product codeDC (inch)DC (mm)DC decimal (inch)LCF (mm)OAL (mm)LU (mm)LS (mm)DCON MS (mm)
    RC4P1/21/212.700.500060.0124.046.0045.014.00

    DC = cutting diameter, LCF = flute length, OAL = overall length, LU = usable length, LS = shank length, DCON MS = shank (connection) diameter.

     

    Short solid carbide twist drill with a 150° point at the front, helical chip flutes along the flute length (LCF) and a plain cylindrical DIN 6535 HA shank at the rear. Coolant is fed through internal channels in the tool body. On RC4P1/2 the shank diameter (14.00 mm) is larger than the cutting diameter (12.70 mm).

    • DC – cutting diameter: 1/2 inch (12.70 mm)
    • LCF – flute length: 60.0 mm
    • LU – usable length: 46.00 mm
    • LS – shank length: 45.0 mm
    • OAL – overall length: 124.0 mm
    • DCON MS – shank diameter: 14.00 mm

     

    Choosing the right size

    Select the RC4P with the same nominal diameter as the Force deep hole drill that follows. For example, RC4P1/2 (12.70 mm) can pilot the 12.70 mm deep hole drills RC41612.7 (16xD) and RC42012.7 (20xD).

    Starting cutting speeds by workpiece material

    Cutting speed (vc) ranges from Dormer Pramet cutting data for RC4P. The exact value depends on the material sub-group, and the feed depends on the drill diameter.

    ISO groupWorkpiece materialvc (m/min)
    PSteel and cast steel50 – 115
    MStainless steel35 – 79
    KCast iron50 – 121
    NNon-ferrous metals110 – 302
    SHeat-resistant super alloys and titanium11 – 45
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RC4P7.0 | FORCE PILOT SOLID CARBIDE DRILL 2XD WITH COOLANT FEED, MULTI TIALN COATED_RC4P | DORMER | MISUMI Thailand