FORCE X SOLID CARBIDE 3XD DRILL WITH COOLANT FEED, TIALN-TOP COATED_RC403

Brand :
DORMER

Caution

    Product Description

    Dormer Pramet FORCE X Generation 2 RC403 is a solid carbide 3xD drill with internal coolant feed and TiAlN-Top coating. A 140° self-centering 4-facet split point and CTW flute design give accurate, high-quality holes (H9 tolerance) at high speeds and feeds in steel, stainless steel and cast iron (ISO P, M and K).

    Standards and tolerances

    • Drill dimensions to DIN 6537 (3×D length)
    • Shank to DIN 6535 HA, shank diameter tolerance h6
    • Cutting diameter tolerance m7
    • Designed to produce holes to H9 tolerance in multiple materials

    Usage guidance

    • To benefit from the internal coolant feed, use a machine and tool holder that supply coolant through the spindle. Where through-coolant is not available, the solid version RS403 is offered.
    • Dormer Pramet does not recommend FORCE X drills for conventional (manual) machines or for diameters below 3.0 mm; for these cases the manufacturer offers its R100 and R120 general-purpose solid carbide drills.
    • Select the starting cutting speed and feed according to the workpiece material group, using the cutting data Dormer Pramet publishes for each size.
    • 3D models (STP) of each size can be downloaded from the manufacturer's website.

     

    FORCE X Generation 2 – 3xD solid carbide drill with coolant feed

    RC403 is part of Dormer Pramet's FORCE X Generation 2 family of high-performance, multi-material solid carbide drills. This version follows DIN 6537 for drilling depths up to 3 × diameter and has internal coolant feed, which helps carry chips out of the hole and keeps the cutting edges cool. It is designed to deliver superior hole quality at high speeds and feeds, with H9 hole tolerance achievable across multiple materials.

    Key features

    • 140° self-centering 4-facet split point – S-shape point with fine edge honing for accurate hole positioning, rapid penetration, clean entry and exit and a good surface finish.
    • Optimized chisel with strong corner geometry – allows higher feed rates, shortening cycle times and raising productivity per part.
    • CTW flute design with rolled heel – the continuously thinned web gives reliable chip control and smooth chip evacuation in ISO P, M and K materials.
    • Sub-micron grade carbide substrate – balances edge toughness and hardness for stable performance and long tool life.
    • TiAlN-Top coating with smoothing process – raises surface hardness and wear resistance and lowers friction, keeping performance stable at high speeds over longer runs.
    • Internal coolant feed – improves chip evacuation; a solid version without coolant holes is available as RS403.

    Applications

    General and production drilling on CNC machines in steel (ISO P), stainless steel (ISO M) and cast iron (ISO K) where hole accuracy, short cycle times and long tool life matter.

     

    SeriesFORCE X Generation 2 – RC403
    Tool typeSolid carbide drill with internal coolant feed
    Tool materialSub-micron grade solid carbide (HM)
    CoatingTiAlN-Top (titanium aluminium nitride with smoothing process)
    Drilling depth3×D
    Point140°, self-centering S-shape 4-facet split point with fine edge honing
    Flute designCTW (continuously thinned web) with rolled heel
    Cutting directionRight hand
    Diameter range3 – 20 mm (metric, fractional inch, letter and number sizes)
    Diameter tolerance (DC)m7
    ShankPlain cylindrical shank to DIN 6535 HA, tolerance h6
    StandardDIN 6537
    Workpiece materialsISO P (steel), ISO M (stainless steel), ISO K (cast iron)
    Achievable hole toleranceH9

     

    Selected sizes from the manufacturer's RC403 dimension table; the full series covers 3 – 20 mm. DC = cutting diameter, LCF = flute length, OAL = overall length, LS = shank length, DCON = shank diameter.

    Product codeSize (inch / letter)DC (mm)DC (inch)LCF (mm)OAL (mm)LS (mm)DCON (mm)
    RC4033.0–3.000.118120.062.036.06.00
    RC4031/81/83.180.125020.062.036.06.00
    RC4034.2–4.200.165424.066.036.06.00
    RC4035.5–5.500.216528.066.036.06.00
    RC4037/327/325.560.218828.066.036.06.00
    RC403KK7.140.281141.079.036.08.00
    RC4038.5–8.500.334647.089.040.010.00
    RC40311/3211/328.730.343847.089.040.010.00
    RC40327/6427/6410.720.421955.0102.045.012.00
    RC4031/21/212.700.500060.0107.045.014.00
    RC40313.8–13.800.543360.0107.045.014.00
    RC40341/6441/6416.270.640673.0123.048.018.00
    RC40318.0–18.000.708773.0123.048.018.00

     

    Straight-shank solid carbide twist drill with helical flutes, a 140° point and a plain cylindrical shank to DIN 6535 HA. Internal coolant holes run through the tool to deliver coolant to the cutting edges. Dimension symbols used in the manufacturer's drawing:

    • DC – cutting diameter, tolerance m7
    • LCF – length of chip flute
    • LS – shank length
    • DCON – shank (connection) diameter, tolerance h6
    • OAL – overall length

    Example – RC4031/2: DC 12.70 mm (1/2 inch, 0.5000 inch), LCF 60.0 mm, LS 45.0 mm, DCON 14.00 mm, OAL 107.0 mm.

     

    Choosing the right drill in the FORCE X Generation 2 range

    VersionDrilling depthCoolantDiameter range
    RS4033×DSolid (no coolant feed)3 – 20 mm
    RC403 (this series)3×DInternal coolant feed3 – 20 mm
    5×D version5×DSolid or internal coolant feed3 – 20 mm
    8×D version8×DInternal coolant feed3 – 16 mm
    • Coolant: choose RC403 when the machine supplies coolant through the spindle, and RS403 when it does not.
    • Hole depth: pick the length that matches the required depth; for 12×D, 16×D and 20×D holes, Dormer Pramet offers FORCE Deep Hole drills (DHD).
    • Small diameters: for 0.7 – 2.95 mm, use FORCE Micro drills.
    • Workpiece material: FORCE X Generation 2 covers steel (ISO P), stainless steel (ISO M) and cast iron (ISO K).
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RC403L | FORCE X SOLID CARBIDE 3XD DRILL WITH COOLANT FEED, TIALN-TOP COATED_RC403 | DORMER | MISUMI Thailand