CDX STUB DRILL_R520

Caution
Product Description
DORMER PRAMET R520 CDX Stub Drill is a high-performance solid carbide drill with TiN coating, a 130° 4-facet volute point and a straight shank, made to DIN 6539 short-series dimensions. It drills holes up to 2.5xD without pecking in steel, cast iron and non-ferrous materials.
Standard
Dimensions according to DIN 6539 (short series). In the Dormer Pramet range, the R520 belongs to the short solid carbide drills for CNC operations.
Usage guidance
- Designed for drilling to 2.5xD in a single pass without pecking.
- Suitable for CNC machines and hand-operated machines that have no internal coolant supply.
- Supply plenty of coolant or emulsion during drilling, especially in hard and abrasive materials.
- Drill each hole to full depth in one smooth, uninterrupted motion; restarting in a partly drilled hole causes heavy wear.
- Keep the process stable: clamp the workpiece firmly, keep the distance between drill and holder as short as possible and minimise vibration.
- Match the cutting data to the workpiece; the harder the material, the lower the cutting data.
- In hard plate such as Hardox or Armox, avoid pre-drilling; if needed, only spot lightly with the correct point angle.
Safety
Observe your own safety and that of others, and wear the required protective equipment when machining.
CDX Stub Drill R520
The DORMER PRAMET R520 is a high-performance CDX drill made from solid carbide and coated with titanium nitride (TiN). It has a straight (cylindrical) shank, standard spiral flutes and a 130° 4-facet volute point, and its dimensions follow the short series of DIN 6539. The drill is designed for drilling to a depth of 2.5xD without pecking.
Key features
- CDX geometry: convex cutting edges combined with a thick core give the drill extra strength.
- 130° point: 4-facet volute point grind.
- TiN coating: titanium nitride coating on a solid carbide (HM) body.
- 2.5xD without pecking: holes up to 2.5 times the diameter can be drilled in a single pass.
- No internal coolant required: well suited to CNC and hand-operated machines that have no internal coolant supply.
- Right-hand cutting with standard spiral flutes.
Applications
For drilling steel, cast iron and non-ferrous materials. Dormer Pramet also names the R520 as its solid carbide choice without internal cooling for drilling hard wear plate and armour plate such as Hardox and Armox.
| Brand | DORMER PRAMET |
|---|---|
| Series | R520 (CDX Stub Drill) |
| Tool material | Solid carbide (HM) |
| Coating | TiN |
| Point angle | 130° (4-facet volute point) |
| Cutting edge | Convex cutting edge, thick core |
| Flute form | Standard spiral |
| Cutting direction | Right hand |
| Usable drilling depth | 2.5xD |
| Shank | Cylindrical (straight) shank |
| Standard | DIN 6539 (short series) |
| Coolant | No internal coolant channel |
| Diameter range | 3.0 – 16.50 mm (metric and fractional inch sizes) |
| Workpiece materials | Steel, cast iron, non-ferrous materials |
| Product Code | Material ID | Diameter (inch) | Diameter (mm) | Flute Length (mm) | Overall Length (mm) | Point Angle | Coating |
|---|---|---|---|---|---|---|---|
| R5201/2 | 5980542 | 1/2 (0.5000) | 12.70 | 51 | 102 | 130° | TiN |
Side view of a straight-shank solid carbide twist drill made to DIN 6539 short-series dimensions:
- Point end: 130° 4-facet volute point with convex cutting edges.
- Fluted body: standard right-hand spiral flutes along the flute length; usable drilling depth 2.5xD.
- Shank: plain cylindrical (straight) shank up to the tool end.
- Overall length: measured from the point tip to the end of the shank.
R5201/2: cutting diameter 1/2 inch (12.70 mm), flute length 51 mm, overall length 102 mm.
Choosing a Dormer Pramet solid carbide drill
| Machine and hole | Series | Notes |
|---|---|---|
| CNC or hand-operated machine without internal coolant, shallow holes | R520 CDX Stub Drill | DIN 6539 short series, 130° point, 3.0 – 16.50 mm |
| CNC or hand-operated machine without internal coolant, deeper holes | R510 CDX | Same CDX drill in the longer DIN 338 version, 3.0 – 14.25 mm |
| CNC machine with internal coolant, shallow holes | R457 | DIN 6537 – 3xD, 140° point, 3.0 – 20.0 mm |
| CNC machine with internal coolant, deeper holes | R453 | DIN 6537 – 5xD, 3.0 – 20.0 mm |
The R520 is intended for steel, cast iron and non-ferrous materials. For the most efficient drilling and longest tool life in very hard plate, Dormer Pramet recommends a solid carbide drill with internal coolant on a CNC machine; when internal coolant is not available, the R520 is the solid carbide option.