FORCE M DRILL OIL FEED 3×D_R467

Caution
Product Description
Dormer Pramet FORCE M R467 is a solid carbide 3×D drill with through-tool coolant and TiAlN coating, made to DIN 6537 K for high-volume, high-accuracy drilling of stainless steels and heat-resistant super alloys. A 140° S-shape 4-facet split point and CTW flute design allow 3×D holes without pecking, in sizes 3.00 – 16.00 mm and 1/8 – 5/8 inch.
Standards and tolerances
- Dimensions according to DIN 6537 K (short series).
- Cylindrical shank to DIN 6535 HA, shank tolerance h6.
- Cutting diameter tolerance m7.
- Achievable hole quality: H9 tolerance in stainless steel and heat-resistant materials.
Usage guidance
- Supply coolant through the tool; the manufacturer's machining examples use 8 % emulsion fed through the coolant holes.
- Designed for 3×D drilling without pecking.
- Use a rigid tool holder with low radial runout and stable workpiece clamping.
- Starting values for cutting speed and feed are given per workpiece material group (see the cutting data table on this page); adjust the feed by ±25 % to suit actual working conditions.
- On inclined or irregular entry and exit surfaces, reduce the feed at entry and exit; spot drilling or milling a flat surface first is recommended.
- When accurate hole location is critical, spot drill first with a spot of about 70 % of the final drill diameter. The manufacturer recommends the R125 spot drill for FORCE drills.
Troubleshooting
- Built-up edge – increase the cutting speed and raise the oil concentration of the cutting fluid.
- Chipping on outer corners – check fixturing, radial runout and tool holder; lower the feed and check coolant supply.
- Chipping on cutting edges – check the stability of the setup and replace the drill sooner.
- Excess wear on cutting edge – lower the cutting speed, increase the feed and check cutting fluid supply.
- Excess wear on cylindrical lands – check radial runout, use neat oil or a stronger emulsion and lower the cutting speed.
- Excess wear on chisel edge – increase the cutting speed and lower the feed.
FORCE M Solid Carbide 3×D Drill with Coolant Feed, TiAlN Coated
The R467 is part of Dormer Pramet's FORCE M line of high-performance solid carbide drills, engineered for top performance and process reliability when drilling stainless steels and heat-resistant super alloys. It is the right choice wherever a large number of holes must be drilled with high and consistent accuracy, producing H9-tolerance holes in stainless steel and heat-resistant materials at high speeds and feeds.
Key features
- CTW flute construction – a continuously thinned web with rolled heel design gives a strong core and smooth chip flow.
- S-shape 4-facet split point, 140° – precise thin edge honing and a strong outer corner design.
- Premium micrograin carbide with TiAlN coating – the coating increases surface hardness and improves tool life.
- Through-tool coolant – internal coolant holes enhance chip evacuation for 3×D drilling without pecking.
- Standard dimensions – DIN 6537 K short length with a DIN 6535 HA cylindrical shank.
Benefits compared with conventional drills
- Reliable performance – a smooth cutting action helps prevent work hardening and built-up edge.
- Optimised productivity – excellent chip management and better force distribution allow high penetration rates.
- Exceptional tool life – stronger corners and cutting edges withstand deformation wear.
Typical applications
High-volume production drilling of ferritic, martensitic, austenitic, duplex and precipitation-hardening stainless steels (ISO M) and titanium alloys, with possible use in Fe-, Ni- and Co-based high-temperature alloys (ISO S). The machine or tool holder must be able to deliver coolant through the drill.
| Product line | FORCE M (Dormer Pramet) |
|---|---|
| Series code | R467 |
| Tool type | Solid carbide drill with coolant feed (through-tool coolant) |
| Tool material | Premium micrograin solid carbide |
| Coating | TiAlN (titanium aluminium nitride) |
| Point angle | 140° |
| Point geometry | S-shape 4-facet split point |
| Flute design | CTW – continuously thinned web, rolled heel |
| Usable depth | 3×D |
| Dimensional standard | DIN 6537 K |
| Shank | DIN 6535 HA cylindrical shank, tolerance h6 |
| Diameter tolerance | m7 |
| Cutting direction | Right hand |
| Diameter range | 3.00 – 16.00 mm; 1/8 – 5/8 inch; wire-gauge sizes N29, N7, N5 |
| Hole tolerance | H9 in stainless steel and heat-resistant materials |
| Workpiece materials | ISO M stainless steels and S1 titanium alloys (primary use); S2 – S4 high-temperature alloys (possible use) |
| DC cutting diameter range (mm) | Fractional inch / wire-gauge sizes in range | LCF flute length (mm) | OAL overall length (mm) | LS shank length (mm) | DCON MS shank diameter (mm) |
|---|---|---|---|---|---|
| 3.00 – 3.70 | 1/8, N29, 9/64 | 20 | 62 | 36 | 6 |
| 3.80 – 4.70 | 5/32, 11/64 | 24 | 66 | 36 | 6 |
| 4.76 – 6.00 | 3/16, N7, 13/64, N5, 7/32, 15/64 | 28 | 66 | 36 | 6 |
| 6.05 – 7.00 | 1/4, 17/64 | 34 | 79 | 36 | 8 |
| 7.10 – 8.00 | 9/32, 19/64, 5/16 | 41 | 79 | 36 | 8 |
| 8.05 – 10.00 | 21/64, 11/32, 23/64, 3/8, 25/64 | 47 | 89 | 40 | 10 |
| 10.05 – 12.00 | 13/32, 27/64, 7/16, 29/64, 15/32 | 55 | 102 | 45 | 12 |
| 12.05 – 14.00 | 31/64, 1/2, 33/64, 17/32, 35/64 | 60 | 107 | 45 | 14 |
| 14.25 – 16.00 | 9/16, 37/64, 19/32, 39/64, 5/8 | 65 | 115 | 48 | 16 |
Not every diameter within a range is a catalogue size; check the individual product code. Example: R4671/2 – DC 12.70 mm (1/2 inch), LCF 60 mm, OAL 107 mm, LS 45 mm, DCON MS 14 mm.
Straight-shank solid carbide drill with helical chip flutes and internal coolant channels running through the tool body. Dimension symbols follow the manufacturer's drawing:
- DC – cutting diameter (m7 tolerance).
- LCF – length of the chip flute.
- LS – length of the cylindrical shank.
- DCON MS – shank (connection) diameter, DIN 6535 HA, h6 tolerance.
- OAL – overall length of the drill.
The point is ground to 140° as an S-shape 4-facet split point. The shank diameter is equal to or larger than the cutting diameter and steps through 6, 8, 10, 12, 14 and 16 mm across the size range (see the size table on this page).
Choosing starting cutting data by workpiece material
Dormer Pramet sorts workpiece materials into Workpiece Material Groups (WMG). The table shows the manufacturer's suitability rating, starting cutting speed (vc) and feed Alpha Code for the R467.
| WMG | Workpiece material | Hardness | Suitability | vc (m/min) | Feed code |
|---|---|---|---|---|---|
| M1.1 | Ferritic stainless steel | < 160 HB | Primary use | 117 | G |
| M1.2 | Ferritic stainless steel | 160 – 220 HB | Primary use | 99 | G |
| M2.1 | Martensitic stainless steel | < 200 HB | Primary use | 104 | G |
| M2.2 | Martensitic stainless steel | 200 – 280 HB | Primary use | 85 | G |
| M2.3 | Martensitic stainless steel | 280 – 380 HB | Primary use | 71 | E |
| M3.1 | Austenitic stainless steel | < 200 HB | Primary use | 87 | G |
| M3.2 | Austenitic stainless steel | 200 – 260 HB | Primary use | 75 | G |
| M3.3 | Austenitic stainless steel | 260 – 300 HB | Primary use | 68 | F |
| M4.1 | Duplex or super-austenitic stainless steel | < 300 HB | Primary use | 60 | F |
| M4.2 | Precipitation-hardening austenitic stainless steel | 300 – 380 HB | Primary use | 52 | E |
| S1.1 | Titanium or titanium alloys | < 200 HB | Primary use | 55 | V |
| S1.2 | Titanium alloys | 200 – 280 HB | Primary use | 45 | V |
| S1.3 | Titanium alloys | 280 – 360 HB | Primary use | 40 | U |
| S2.1 | Fe-based high-temperature alloys | < 200 HB | Possible use | 60 | U |
| S2.2 | Fe-based high-temperature alloys | 200 – 280 HB | Possible use | 56 | U |
| S3.1 | Ni-based high-temperature alloys | < 280 HB | Possible use | 45 | U |
| S3.2 | Ni-based high-temperature alloys | 280 – 360 HB | Possible use | 40 | U |
| S4.1 | Co-based high-temperature alloys | < 240 HB | Possible use | 35 | U |
| S4.2 | Co-based high-temperature alloys | 240 – 320 HB | Possible use | 32 | U |
Feed per revolution fn (mm/rev) by feed code and drill diameter DC (mm)
| Feed code | 3.00 | 4.00 | 5.00 | 6.00 | 8.00 | 10.00 | 12.00 | 15.00 | 16.00 |
|---|---|---|---|---|---|---|---|---|---|
| E | 0.062 | 0.071 | 0.080 | 0.092 | 0.115 | 0.140 | 0.150 | 0.173 | 0.180 |
| F | 0.073 | 0.084 | 0.095 | 0.109 | 0.138 | 0.165 | 0.178 | 0.202 | 0.210 |
| G | 0.084 | 0.096 | 0.109 | 0.126 | 0.160 | 0.190 | 0.205 | 0.231 | 0.240 |
| U | 0.070 | 0.080 | 0.090 | 0.107 | 0.140 | 0.170 | 0.200 | 0.223 | 0.230 |
| V | 0.100 | 0.115 | 0.130 | 0.153 | 0.200 | 0.250 | 0.280 | 0.310 | 0.320 |
How to read it: find the feed code for your material in the first table, choose the column closest to your drill diameter and read the feed per revolution. Depending on the working conditions, adjust these values by ±25 %.
Manufacturer example: ferritic stainless steel 1.4104 (AISI 430F, M1.2, 220 HB, 700 MPa), R4678.0 (8 mm), hole depth 24 mm (3×D), vc 99 m/min, f 0.16 mm/rev, 8 % emulsion through coolant.
Choosing the right FORCE drill
- R467 – FORCE M with coolant feed for holes up to 3×D in stainless steel and heat-resistant alloys.
- R463 – FORCE M with coolant feed for holes up to 5×D, same 3.00 – 16.00 mm range.
- R469 – FORCE M with coolant feed for 8×D, available upon request.
- R457 – FORCE X with coolant feed for 3×D, the choice for carbon and alloy steels up to 1500 MPa and cast iron.