DIN 69871 TEST ARBOR_69871-TA

Caution
Product Description
Dormer Pramet 69871-TA test arbor with a DIN 69871 Form A taper shank in size SK 30, for inspecting machine tools according to ISO recommendation R230 or for testing the tool spindle. Test diameter 32 mm, length 300 mm, max. concentricity deviation 0.003 mm, delivered with a test certificate.
Standards
- Shank: DIN 69871 Form A
- Application: inspection of machine tools according to ISO recommendation R230
Accuracy
- Tolerance: 0.003 mm
- Max. concentricity deviation: 0.003 mm
Delivery
Each test arbor is delivered with a test certificate.
Order Code Key
Example: 69871.30A-TA.32.300
- 69871 = DIN 69871 shank
- 30A = taper size SK 30, Form A
- TA = test arbor
- 32 = diameter D (mm)
- 300 = length A (mm)
DIN 69871 Test Arbor 69871-TA
The Dormer Pramet 69871-TA is a test arbor with a DIN 69871 Form A taper shank. It is clamped in the machine spindle through its SK taper and is used for inspecting machine tools according to ISO recommendation R230, or for testing the tool spindle.
Key Features
- DIN 69871 Form A taper shank, size SK 30
- Test diameter D 32 mm and length A 300 mm
- Tolerance 0.003 mm and max. concentricity deviation 0.003 mm
- Delivered with a test certificate
Applications
- Inspection of machine tools according to ISO recommendation R230
- Testing of the tool spindle on machines with a DIN 69871 SK 30 spindle taper
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-TA |
| Product Type | Test arbor |
| Shank Standard | DIN 69871 Form A |
| Taper Size | SK 30 |
| Diameter D | 32 mm |
| Length A | 300 mm |
| Tolerance | 0.003 mm |
| Max. Concentricity Deviation | 0.003 mm |
| Application Standard | ISO recommendation R230 |
| Delivery | With test certificate |
| Order No. | Taper | A (mm) | D (mm) | Tolerance (mm) | Max. Concentricity Deviation (mm) |
|---|---|---|---|---|---|
| 69871.30A-TA.32.300 | SK 30 | 300 | 32 | 0.003 | 0.003 |
Shape and main dimensions, based on the manufacturer's catalogue:
- Machine side: SK 30 taper shank to DIN 69871 Form A, which clamps into the machine spindle
- Test side: cylindrical test section, diameter D = 32 mm
- Dimension A (length): 300 mm
Choosing the Right Test Arbor
Select a test arbor that matches the taper standard and size of the machine spindle. This model fits spindles with a DIN 69871 SK 30 taper. The manufacturer's 69871-TA family also includes sizes for larger spindle tapers:
| Order No. | Taper | A (mm) | D (mm) |
|---|---|---|---|
| 69871.30A-TA.32.300 | SK 30 | 300 | 32 |
| 69871.40A-TA.40.300 | SK 40 | 300 | 40 |
| 69871.50A-TA.50.300 | SK 50 | 300 | 50 |
For spindles with other interfaces, Dormer Pramet offers separate test arbor families, such as BBT-TA (BT dual contact) and HSK-F-TA (HSK-F).