BORING HOLDERS FOR DRILLS WITH INDEXABLE INSERTS_69871-WD

Caution
Product Description
The Dormer Pramet 69871-WD series are boring holders for drills with indexable inserts, built to the DIN 69871 tool holder standard. They are part of the Pramet tooling systems range, which is designed for use on a wide variety of machines, from conventional machines to the latest CNC machining centres.
Standard
Machine-side interface to DIN 69871.
Before use
- Check that the machine spindle accepts DIN 69871 tool holders of the same taper size before ordering.
- Make sure the shank of the drill with indexable inserts matches the bore of the holder.
- Clean the taper, the holder bore and the drill shank before assembly. Correct clamping is essential for accurate workpiece dimensions, good surface quality, longer tool life and shorter set-up times.
- Fit the pull stud required by your machine. Pull studs are available as accessories in the Dormer Pramet tooling systems range.
The 69871-WD series are boring holders for drills with indexable inserts from Dormer Pramet. They belong to the Pramet tooling systems programme and are listed by the manufacturer in its DIN 69871 tool holder range.
Dormer Pramet tooling systems include milling, turning, drilling and tapping tool holders, and are designed to be compatible with a wide variety of machines, from conventional machines to the latest CNC machining centres.
Key features
- Machine-side connection to the DIN 69871 tool holder standard
- Dedicated holder for drills with indexable inserts
- Part of the Pramet tooling systems range from Dormer Pramet
Applications
Clamping drills with indexable inserts for holemaking on machining centres and other machines with a DIN 69871 spindle. According to Dormer Pramet, indexable drilling is the most efficient and economical solution when holes larger than 15 mm in diameter are required.
Dormer Pramet also points out that correct tool clamping is essential for accurate workpiece dimensions, high surface quality, longer tool life and shorter set-up times.
| Product type | Boring holder for drills with indexable inserts |
|---|---|
| Series | 69871-WD |
| Brand | Dormer Pramet |
| Tool holder standard | DIN 69871 |
| Tool held | Drills with indexable inserts |