DIN 69871 WELDON END MILL HOLDER WITH COOLANT CHANNELS_69871-W-C

Caution
Product Description
Dormer Pramet 69871-W-C Weldon end mill holders with coolant channels and a DIN 69871 taper for SK 40 and SK 50 spindles. They clamp straight-shank tools with a flat to DIN 1835 form B in bores from 6 to 40 mm, while the internal coolant channels deliver coolant to the cutting edge.
Standards
- Machine taper: DIN 69871, form AD/B
- Tool shank: DIN 1835 form B (Weldon)
Delivery
Supplied with clamping screw and O-ring. Delivered in form AD, with the form B coolant ports in the collar closed by releasable headless screws.
Usage notes
- For tools with through coolant, an O-ring must be used.
- Use tools whose shank has a clamping flat to DIN 1835 form B (Weldon).
- From d = 25 mm, two clamping screws are fitted.
- Pre-balanced G 6.3 at 15,000 rpm; G 2.5 fine balancing is available as an option.
- Replacement clamping screws: Dormer Pramet series S-W (screw for end mill holder Weldon).
The 69871-W-C series from Dormer Pramet are Weldon (side-lock) end mill holders with a DIN 69871 SK taper, for milling machines and machining centres with SK 40 or SK 50 spindles. They hold straight-shank tools, typically end mills, that have a clamping flat to DIN 1835 form B.
Compared with the standard 69871-W Weldon holders, this version adds coolant channels along the clamping bore, which carry coolant to the cutting edge of the tool.
Key features
- Side-lock clamping: a radial screw locks the tool on its Weldon flat, with two clamping screws from d 25 mm
- Coolant channels in the bore: two channels for d 6 – 14 mm, four channels for d 16 – 40 mm
- Form AD/B: internal coolant supply, with coolant feed through the collar possible (form B)
- Runout ≤ 0.003 mm
- Pre-balanced to G 6.3 at 15,000 rpm
- Case-hardened alloy steel, HRC 60 ± 2, black-finished and precision ground
- Supplied with clamping screw and O-ring
Applications
Milling with Weldon-shank tools on CNC machining centres and milling machines with DIN 69871 SK 40 or SK 50 spindles, where coolant should be delivered right at the cutting edge.
| Series | 69871-W-C |
|---|---|
| Product type | Weldon end mill holder with coolant channels |
| Machine taper | DIN 69871, SK 40 / SK 50 |
| Version | Form AD/B, internal coolant through the collar possible; delivered in form AD with the form B ports closed by releasable headless screws |
| Tool shank | Straight shank with flat to DIN 1835 form B (Weldon) |
| Clamping bore d | 6 – 40 mm, tolerance H4 |
| Coolant channels | Two for d 6 – 14 mm, four for d 16 – 40 mm |
| Clamping screws | Two from d 25 mm |
| Runout | ≤ 0.003 mm |
| Balancing | Pre-balanced G 6.3 at 15,000 rpm; G 2.5 fine balancing as an option |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Supplied with | Clamping screw and O-ring |
| Order No. | Taper | d H4 (mm) | A (mm) | D (mm) | Coolant channels | Clamping screws |
|---|---|---|---|---|---|---|
| 69871.40ADB-W.06.050.C | SK 40 | 6 | 50 | 25 | 2 | 1 |
| 69871.40ADB-W.08.050.C | SK 40 | 8 | 50 | 28 | 2 | 1 |
| 69871.40ADB-W.10.050.C | SK 40 | 10 | 50 | 35 | 2 | 1 |
| 69871.40ADB-W.12.050.C | SK 40 | 12 | 50 | 42 | 2 | 1 |
| 69871.40ADB-W.14.050.C | SK 40 | 14 | 50 | 44 | 2 | 1 |
| 69871.40ADB-W.16.063.C | SK 40 | 16 | 63 | 48 | 4 | 1 |
| 69871.40ADB-W.18.063.C | SK 40 | 18 | 63 | 50 | 4 | 1 |
| 69871.40ADB-W.20.063.C | SK 40 | 20 | 63 | 52 | 4 | 1 |
| 69871.40ADB-W.25.100.C | SK 40 | 25 | 100 | 65 | 4 | 2 |
| 69871.40ADB-W.32.100.C | SK 40 | 32 | 100 | 72 | 4 | 2 |
| 69871.40ADB-W.40.120.C | SK 40 | 40 | 120 | 80 | 4 | 2 |
| 69871.40ADB-W.06.100.C | SK 40 | 6 | 100 | 25 | 2 | 1 |
| 69871.40ADB-W.08.100.C | SK 40 | 8 | 100 | 28 | 2 | 1 |
| 69871.40ADB-W.10.100.C | SK 40 | 10 | 100 | 35 | 2 | 1 |
| 69871.40ADB-W.12.100.C | SK 40 | 12 | 100 | 42 | 2 | 1 |
| 69871.40ADB-W.14.100.C | SK 40 | 14 | 100 | 44 | 2 | 1 |
| 69871.40ADB-W.16.100.C | SK 40 | 16 | 100 | 48 | 4 | 1 |
| 69871.40ADB-W.18.100.C | SK 40 | 18 | 100 | 50 | 4 | 1 |
| 69871.40ADB-W.20.100.C | SK 40 | 20 | 100 | 52 | 4 | 1 |
| 69871.50ADB-W.06.063.C | SK 50 | 6 | 63 | 25 | 2 | 1 |
| 69871.50ADB-W.08.063.C | SK 50 | 8 | 63 | 28 | 2 | 1 |
| 69871.50ADB-W.10.063.C | SK 50 | 10 | 63 | 35 | 2 | 1 |
| 69871.50ADB-W.12.063.C | SK 50 | 12 | 63 | 42 | 2 | 1 |
| 69871.50ADB-W.14.063.C | SK 50 | 14 | 63 | 44 | 2 | 1 |
| 69871.50ADB-W.16.063.C | SK 50 | 16 | 63 | 48 | 4 | 1 |
| 69871.50ADB-W.18.063.C | SK 50 | 18 | 63 | 50 | 4 | 1 |
| 69871.50ADB-W.20.063.C | SK 50 | 20 | 63 | 52 | 4 | 1 |
| 69871.50ADB-W.25.080.C | SK 50 | 25 | 80 | 65 | 4 | 2 |
| 69871.50ADB-W.32.100.C | SK 50 | 32 | 100 | 72 | 4 | 2 |
| 69871.50ADB-W.40.100.C | SK 50 | 40 | 100 | 80 | 4 | 2 |
| 69871.50ADB-W.06.100.C | SK 50 | 6 | 100 | 25 | 2 | 1 |
| 69871.50ADB-W.08.100.C | SK 50 | 8 | 100 | 28 | 2 | 1 |
| 69871.50ADB-W.10.100.C | SK 50 | 10 | 100 | 35 | 2 | 1 |
| 69871.50ADB-W.12.100.C | SK 50 | 12 | 100 | 42 | 2 | 1 |
| 69871.50ADB-W.14.100.C | SK 50 | 14 | 100 | 44 | 2 | 1 |
| 69871.50ADB-W.16.100.C | SK 50 | 16 | 100 | 48 | 4 | 1 |
| 69871.50ADB-W.18.100.C | SK 50 | 18 | 100 | 50 | 4 | 1 |
| 69871.50ADB-W.20.100.C | SK 50 | 20 | 100 | 52 | 4 | 1 |
The holder has a DIN 69871 SK taper (SK 40 or SK 50) on the machine side, a flange, and a cylindrical front body. The front body has a bore for the tool shank and a radial clamping screw that locks the tool on its Weldon flat.
- d (H4): clamping bore diameter for the tool shank, 6 – 40 mm
- A: projection length of the holder, 50 – 120 mm (SK 40) and 63 – 100 mm (SK 50)
- D: outer diameter of the front body, 25 – 80 mm
- Clamping screws: two from d 25 mm
- Coolant channels along the bore: two for d 6 – 14 mm, four for d 16 – 40 mm
- Coolant supply: internal; the collar ports (form B) are closed with headless screws on delivery
How to read the order number
Example: 69871.40ADB-W.06.050.C
- 69871: DIN 69871 taper
- 40: taper size SK 40 (50 = SK 50)
- ADB: form AD/B
- W: Weldon clamping
- 06: bore d = 6 mm
- 050: length A = 50 mm
- C: version with coolant channels
How to choose
- Match the taper size (SK 40 or SK 50) to the machine spindle.
- Choose the bore d equal to the tool shank diameter: 6, 8, 10, 12, 14, 16, 18, 20, 25, 32 or 40 mm.
- Choose length A for the reach you need: SK 40 offers 50, 63, 100 and 120 mm; SK 50 offers 63, 80 and 100 mm (available combinations are listed in the specification table).
- For holders without coolant channels, see the standard 69871-W series.