DIN 69871 - ISO REDUCTION ADAPTOR_69871-RED-ISO

Caution
Product Description
Dormer Pramet DIN 69871 reduction adaptor (Form A) that lets an SK 40 or SK 50 machine spindle hold tools with the same or a smaller ISO taper, for example SK 40 to ISO 30. It accepts tool tapers to DIN 69871, JIS B 6339 and DIN 2080.
Standards
- Machine-side connection: DIN 69871 Form A
- Tool-side bore accepts tapers according to DIN 69871, JIS B 6339 and DIN 2080
Material and heat treatment
- Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precision ground
Accuracy and balancing
- Concentricity: ≤ 0.005 mm
- Pre-balanced to G6.3 at 15,000 rpm
Usage notes
- Tools with a shortened taper are secured with the built-in screw of the adaptor.
- When mounting DIN 2080 tools, use the additional screw supplied with the adaptor.
The 69871-RED-ISO series is a reduction adaptor from the Pramet tooling systems range by Dormer Pramet, made for machine spindles with a DIN 69871 taper. The adaptor mounts in an SK 40 or SK 50 spindle and has an ISO taper bore at the front, so tool holders with the same or a smaller taper can be used on the machine.
Key features
- Machine side: DIN 69871 Form A taper in SK 40 or SK 50
- Tool side: ISO 30, ISO 40 or ISO 50 taper bore, depending on the model
- Accepts tool tapers according to DIN 69871, JIS B 6339 and DIN 2080
- Delivered with a built-in screw for shortened-taper tools; an additional screw for DIN 2080 tools is included
- Pre-balanced to G6.3 at 15,000 rpm, concentricity ≤ 0.005 mm
- Alloyed case-hardened steel, hardened to HRC 60 ± 2, black-finished and precision ground
Applications
Lets existing tool holders with a smaller ISO taper be used on machines with a larger DIN 69871 spindle. Pramet tooling systems are compatible with a wide range of machines, from conventional machines to modern CNC machining centres.
| Brand | Dormer Pramet (Pramet tooling systems) |
|---|---|
| Product type | Reduction adaptor for ISO taper |
| Machine-side connection | DIN 69871 Form A: SK 40 / SK 50 |
| Tool-side taper bore | ISO 30 / ISO 40 / ISO 50 |
| Compatible tool tapers | DIN 69871, JIS B 6339, DIN 2080 |
| Protruding length (A) | 50 – 120 mm |
| Body diameter (D) | 50 – 97 mm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Balancing | Pre-balanced, G6.3 at 15,000 rpm |
| Concentricity | ≤ 0.005 mm |
| Supplied with | Built-in screw for shortened-taper tools; additional screw for DIN 2080 tools |
| Order no. | Machine-side taper | Tool-side taper | A: protruding length (mm) | D: body diameter (mm) |
|---|---|---|---|---|
| 69871.40A-RED.ISO.30.050 | SK 40 | ISO 30 | 50 | 50 |
| 69871.40A-RED.ISO.40.100 | SK 40 | ISO 40 | 100 | 63 |
| 69871.50A-RED.ISO.40.070 | SK 50 | ISO 40 | 70 | 70 |
| 69871.50A-RED.ISO.50.120 | SK 50 | ISO 50 | 120 | 97 |
All dimensions are in mm, taken from the manufacturer's catalogue.
The rear end of the adaptor is a DIN 69871 Form A taper shank (SK 40 or SK 50) with a flange, which is clamped in the machine spindle. The front body, with outer diameter D, has an internal ISO taper bore (ISO 30, ISO 40 or ISO 50) that receives the tool holder. A built-in screw secures shortened-taper tools, and an additional screw is supplied for DIN 2080 tools.
- A: protruding length of the adaptor, 50 – 120 mm depending on the model
- D: outer diameter of the front body, 50 – 97 mm depending on the model
- Machine-side taper reference (DIN 69871): SK 40 has taper diameter d1 = 44.45 mm and pull stud thread M16; SK 50 has taper diameter d1 = 69.85 mm and pull stud thread M24
Example: 69871.40A-RED.ISO.30.050 has an SK 40 shank, an ISO 30 bore, A = 50 mm and D = 50 mm.
How to choose the right reduction adaptor
- Check the taper of your machine spindle: SK 40 or SK 50 (DIN 69871).
- Check the taper of the tool holders you want to use: ISO 30, ISO 40 or ISO 50.
- Choose the matching model from the list below.
- SK 40 spindle with ISO 30 tool holders: 69871.40A-RED.ISO.30.050
- SK 40 spindle with ISO 40 tool holders: 69871.40A-RED.ISO.40.100
- SK 50 spindle with ISO 40 tool holders: 69871.50A-RED.ISO.40.070
- SK 50 spindle with ISO 50 tool holders: 69871.50A-RED.ISO.50.120
Tip: the adaptor increases the overall length of the tool assembly, so check tool-change clearance and tool magazine space on your machine before use.