DIN 69871 QUICK-CHANGE TAPPING CHUCK WITH COMPENSATION_69871-QT

Caution
Product Description
Dormer Pramet quick-change tapping chuck with compensation on a DIN 69871 SK 40 shank, with an ER16 collet connection for clamping taps. It is designed for synchronous (rigid) tapping on CNC machining centres, where its axial compensation absorbs small synchronisation errors between spindle rotation and feed.
Standards and interfaces
- Machine-side taper: DIN 69871, size SK 40, form AD/B
- Tool-side connection: ER16 collet system
Usage guidance
- Use on machines that support synchronous (rigid) tapping. The compensation is meant to absorb small synchronisation errors; it does not replace the machine's tapping synchronisation.
- Mount on a spindle with an SK 40 (DIN 69871) taper, using the pull stud specified for your machine.
- Clamp the tap in an ER16 collet that suits its shank diameter.
- Clean the taper, collet seat and collet before assembly to keep run-out low.
- Tighten the collet nut with the correct wrench and torque.
The 69871-QT series from Dormer Pramet is a quick-change tapping chuck with compensation built on a DIN 69871 steep-taper shank. Model 69871.40ADB-QT.ER16.079 has an SK 40 taper in form AD/B on the machine side and an ER16 collet connection on the tool side, so the tap is held in an ER16 collet.
Dormer Pramet lists this family for synchronous tapping. During rigid tapping, small timing differences between spindle rotation and Z-axis feed can push or pull on the tap. The chuck allows a small axial float that takes up these differences, which reduces extra load on the tap and helps keep thread quality consistent.
- DIN 69871 SK 40 shank for machining centres with SK 40 spindles
- ER16 collet connection for clamping taps
- Built-in axial compensation for synchronous (rigid) tapping
- Part of the Dormer Pramet tooling systems range
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-QT |
| Product type | Quick-change tapping chuck with compensation |
| Machine-side connection | DIN 69871 SK 40, form AD/B |
| Tool-side connection | ER16 collet |
| Compensation | Axial (length) compensation |
| Application | Synchronous (rigid) tapping on CNC machining centres |
Choosing the right Dormer Pramet tapping holder
First match the holder to your machine spindle, then decide whether you need a chuck with or without compensation. Related DIN 69871 tapping holders from Dormer Pramet:
- 69871-QT (this series): tapping chuck with compensation and an ER collet connection, for synchronous tapping
- B69871-QT: the same chuck type for DIN 69871 dual-contact spindles
- 69871-QTCC: quick-change tapping chuck with compensation (separate family)
- 69871-QTCW: quick-change tapping chuck without compensation
For other spindle interfaces, Dormer Pramet also offers HSK-A-QT (HSK-A shank) and BBT-QTCC (BT dual-contact shank).