DIN 69871 HOLDER FOR MORSE TAPER WITH DRAWBAR THREAD_69871-MTS

Caution
Product Description
Dormer Pramet DIN 69871 steep-taper toolholder for Morse taper tools with a drawbar thread to DIN 228-1 form A. A built-in tightening bolt clamps MT1 to MT5 tools on SK40 and SK50 machine spindles, with runout ≤ 0.005 mm. It is pre-balanced to G6.3 at 15,000 min⁻¹.
General Information
- Series: Dormer Pramet 69871-MTS – holder for Morse taper with drawbar thread, DIN 69871
- Machine side: DIN 69871 steep taper, form A
- Tool side: Morse taper bore for tools with drawbar thread to DIN 228-1 form A
- Supplied with: built-in tightening bolt
- Ordering code: 69871.[taper][form]-MTS.[MK].[gauge length], e.g. 69871.40A-MTS.1.050 = SK40, form A, MT1, gauge length 50 mm
- Concentricity ≤ 0.005 mm; pre-balanced G6.3 at 15,000 min⁻¹
Usage Notes
- Check that the machine spindle uses DIN 69871 (SK) holders. MAS 403 BT and DIN 2080 tapers are not interchangeable with DIN 69871.
- Fit the correct DIN 69871 pull stud for your machine before loading the holder.
- Check that the tool shank has a drawbar thread to DIN 228-1 form A and that the thread size matches the holder (see M in the specification table).
- Clean the Morse taper bore and the tool shank before fitting. Dirt or burrs on the taper cause runout and can let the tool slip.
- Tighten the built-in bolt so that the tool is fully seated in the taper before machining.
- This holder is for tools with a drawbar thread (DIN 228-1 form A). For Morse taper tools with a tang (form B), use the 69871-MT holder.
- Do not exceed the maximum speed for the balance grade or the tool. Fine balancing to G2.5 is available for higher-speed work.
The Dormer Pramet 69871-MTS is a toolholder for machining centres with DIN 69871 steep-taper spindles (SK40 and SK50). It clamps tools that have a Morse taper shank with a drawbar thread to DIN 228-1 form A. A built-in tightening bolt screws into the thread at the end of the tool shank and holds the tool firmly in the taper bore. Dormer Pramet lists this holder for milling work.
The holder is made from alloyed case-hardened steel with a core tensile strength of at least 1,200 N/mm². It is case hardened to HRC 60 ± 2 (hardening depth 0.8 ± 0.2 mm), black finished and precision ground. Concentricity is within 0.005 mm. The holder is pre-balanced to G6.3 at 15,000 min⁻¹, and fine balancing to G2.5 is available on request. It is made to DIN 69871 form A.
Key Features
- DIN 69871 steep-taper shank – SK40 and SK50
- Morse taper bore MT1 – MT5 for tools with a drawbar thread (DIN 228-1 form A)
- Built-in tightening bolt, drawbar thread M6 to M20 according to Morse taper size
- Concentricity ≤ 0.005 mm
- Pre-balanced G6.3 at 15,000 min⁻¹
- Case-hardened alloy steel, HRC 60 ± 2, precision ground
Typical Applications
- Clamping Morse taper shank tools with a drawbar thread on CNC machining centres
- Milling with Morse taper shank cutters on SK40 and SK50 spindles
| Machine-Side Interface | DIN 69871 steep taper – SK40, SK50 |
|---|---|
| Form | A |
| Tool-Side Interface | Morse taper bore MT1 – MT5, for tools with drawbar thread to DIN 228-1 form A |
| Drawbar Thread | M6 (MT1), M10 (MT2), M12 (MT3), M16 (MT4), M20 (MT5) |
| Clamping | Built-in tightening bolt (supplied with the holder) |
| Concentricity | ≤ 0.005 mm |
| Balancing | Pre-balanced G6.3 at 15,000 min⁻¹ (G2.5 fine balancing on request) |
| Material | Alloyed case-hardened steel, core tensile strength min. 1,200 N/mm² |
| Hardness | Case hardened HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 ± 0.2 mm |
| Surface | Black finished, precision ground |
| Standard | DIN 69871 (holder taper); DIN 228-1 form A (tool shank) |
| Order No. | Taper | Morse Taper (MK) | Drawbar Thread (M) | Gauge Length A (mm) | Body Dia. D (mm) |
|---|---|---|---|---|---|
| 69871.40A-MTS.1.050 | SK 40 | 1 | M6 | 50 | 25 |
| 69871.40A-MTS.2.050 | SK 40 | 2 | M10 | 50 | 32 |
| 69871.40A-MTS.3.070 | SK 40 | 3 | M12 | 70 | 40 |
| 69871.40A-MTS.4.095 | SK 40 | 4 | M16 | 95 | 48 |
| 69871.50A-MTS.1.045 | SK 50 | 1 | M6 | 45 | 25 |
| 69871.50A-MTS.2.060 | SK 50 | 2 | M10 | 60 | 32 |
| 69871.50A-MTS.3.065 | SK 50 | 3 | M12 | 65 | 40 |
| 69871.50A-MTS.4.070 | SK 50 | 4 | M16 | 70 | 48 |
| 69871.50A-MTS.5.100 | SK 50 | 5 | M20 | 100 | 63 |
Toolholder with a DIN 69871 steep-taper shank on the machine side. Behind the taper is a flange that the machine's tool changer grips. A threaded hole in the end of the taper takes the pull stud. On the tool side is a cylindrical body of diameter D with an internal Morse taper bore, which takes the Morse taper shank of the tool. A tightening bolt built into the holder on its axis screws into the drawbar thread M at the end of the tool shank and clamps the tool in the bore. A is the gauge length, measured from the flange gauge line to the front face of the holder.
- SK – steep taper size (40, 50)
- MK – Morse taper bore size (1 – 5)
- M – drawbar thread size (M6 – M20)
- A – gauge length (projection)
- D – body diameter
DIN 69871 Taper – Basic Dimensions
| Taper Size | Taper Gauge Dia. d1 (mm) | Pull Stud Thread |
|---|---|---|
| SK 40 | 44.45 | M16 |
| SK 50 | 69.85 | M24 |
Choosing the Right Morse Taper Holder
| Tool Shank | Standard | Dormer Pramet Series | Typical Use |
|---|---|---|---|
| Morse taper with tang | DIN 228-1 form B | 69871-MT | Drilling |
| Morse taper with drawbar thread | DIN 228-1 form A | 69871-MTS | Milling |
Related Dormer Pramet Holders With Drawbar Thread
| Series | Machine Interface |
|---|---|
| 69871-MTS | DIN 69871 steep taper (SK40, SK50) |
| BT-MTS | MAS 403 BT / JIS B 6339 taper (BT40, BT50) |
| 2080-MTS | DIN 2080 steep taper (SK40, SK50) |
| HSK-A-MTS | HSK-A hollow taper shank (DIN 69893) – sizes 63, 100 |
| ISO-60-MTS | DIN 69871 steep taper (SK60) |