DIN 69871 - LONG OVERHANG SCREW-ON TYPE MILLING CUTTERS_69871-IHA-A

Caution
Product Description
Pramet long overhang holder for screw-on type milling cutters with a DIN 69871 SK 40 taper and M10 threaded connection. Part of the 69871-IHA-A antivibratory family, designed for milling with an extended reach.
Standard
- Machine-side taper to DIN 69871, size SK 40
Usage notes
- Use only with screw-on milling cutters that have an M10 threaded shank.
- Before mounting, clean the taper, flange and thread contact faces and check that they are free of damage and chips.
- Screw the milling head on until its contact face seats fully against the holder, then tighten it with a suitable wrench.
- Fit a pull stud that matches your machine spindle; Pramet also offers pull studs in its tooling systems accessory range.
- A long overhang gives lower rigidity than a standard-length holder. Start with conservative cutting data and adjust it to the actual setup.
The Pramet 69871-IHA-A family is a range of DIN 69871 holders for screw-on type milling cutters, also known as milling cutters with a threaded shank or exchangeable head. Dormer Pramet describes this family as long overhang and antivibratory; for shorter reach, its standard 69871-IHA family is also available.
Model 69871.40AD-IHA.M10.165A has an SK 40 taper on the machine side and an M10 thread on the tool side, so the milling head screws directly onto the front of the holder.
Key features
- DIN 69871 steep taper interface for machines with an SK 40 spindle
- M10 threaded connection for screw-on (exchangeable head) milling cutters
- Long overhang design for reaching deep cavities, pockets and walls
- Antivibratory design intended to help keep the cut stable at long reach
- Part of the Pramet tooling systems range, which also includes pull studs and other accessories
Applications
- Milling deep pockets, cavities and side walls where a standard-length holder cannot reach
- Jobs that need extended reach with a screw-on milling cutter
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Family | 69871-IHA-A |
| Product type | Long overhang (antivibratory) holder for screw-on type milling cutters |
| Machine-side interface | DIN 69871, SK 40, form AD |
| Tool-side connection | M10 thread |
| Compatible tools | Milling cutters with threaded shank (exchangeable head), M10 |
| Operation | Milling |
Choosing the right Pramet holder for screw-on milling cutters
- Match the spindle: this holder fits DIN 69871 SK 40 spindles. Dormer Pramet also lists antivibratory holders for threaded shank milling cutters with other interfaces, such as BT-IHA-A for MAS 403 BT and HSK-A-IHA-A for HSK-A.
- Match the thread: the M10 connection fits screw-on milling cutters with an M10 threaded shank.
- Choose the reach: a shorter overhang generally gives higher rigidity, so the standard 69871-IHA holders suit short-reach work; choose 69871-IHA-A when the cutter must reach deeper.
- For shell mills at long reach, Dormer Pramet offers the 69871-EMHA long overhang shell mill holders.