DIN 69871 HOLDER FOR MILLING CUTTERS WITH THREADED SHANK (EXCHANGEABLE HEAD)_69871-IHA

Caution
Product Description
Dormer Pramet tool holder with a DIN 69871 SK 40 taper for screw-in milling cutters with a threaded shank (exchangeable head). Its M10 threaded connection accepts milling heads with a matching thread.
Standard
Machine-side taper to DIN 69871.
General information
- Dormer Pramet offers its tooling systems under the Pramet name.
- Dormer Pramet lists the 69871-IHA family in more than one taper size and thread size. This item is the SK 40 version with an M10 thread.
- Dormer Pramet notes that correct clamping is key to accurate workpiece dimensions, good surface quality, longer tool life and shorter setup times.
Usage notes
- Make sure the machine spindle accepts DIN 69871 SK 40 tool holders, and fit a pull stud that suits the machine before use.
- Use only milling heads with a matching M10 threaded shank.
- Clean the taper, the thread and the contact faces before assembly, then screw the head in until it seats fully against the holder face.
The 69871-IHA family from Dormer Pramet consists of tool holders with a DIN 69871 taper shank for mounting screw-in milling cutters with a threaded shank, also known as exchangeable-head milling cutters. The cutting head screws directly into the holder, so a worn head or a head with a different geometry can be changed while the same holder is used.
Order code 69871.40A-IHA.M10.165A has an SK 40 taper on the machine side and an M10 thread on the tool side.
Key features
- Machine-side taper to DIN 69871, size SK 40
- M10 threaded connection for exchangeable milling heads
- Part of the Pramet tooling systems range, which Dormer Pramet states is suitable for machines from conventional models up to the latest CNC centres
Typical use
- Holding M10 screw-in milling heads on machining centres and milling machines with a DIN 69871 SK 40 spindle
| Brand | Dormer Pramet |
|---|---|
| Product family | 69871-IHA |
| Order code | 69871.40A-IHA.M10.165A |
| Machine-side connection | DIN 69871 taper, SK 40 |
| Tool-side connection | M10 thread |
| Holds | Milling cutters with threaded shank (exchangeable head) |
How to choose the right holder
- Spindle taper: the holder taper must match the machine spindle. This holder is DIN 69871 SK 40.
- Thread size: the holder thread must match the threaded shank of the milling head. This holder takes M10 heads.
- Reach: choose the shortest holder that still reaches the feature to be machined. A shorter overhang gives a stiffer setup.
Parts of the order code
- 69871 = DIN 69871 taper standard
- 40 = taper size SK 40
- IHA = family code for holders for milling cutters with threaded shank (exchangeable head)
- M10 = thread size of the tool-side connection