DIN 69871 HOLDER FOR DISC MILLING CUTTERS_69871-FMH4

Caution
Product Description
Pramet holder for mounting disc milling cutters, with a steep taper shank to DIN 69871 form A. Made from alloyed case-hardened steel, precision ground, pre-balanced to G 6.3 at 15,000 rpm and supplied with drive shafts, screws and a hexagonal key.
- Standard: machine-side taper to DIN 69871, form A.
- Application: for mounting disc milling cutters.
- Balancing: Pramet DIN 69871 toolholders are pre-balanced to G 6.3 at 15,000 rpm. Fine balancing to G 2.5 is available on request.
- Scope of delivery: drive shafts, screws and a hexagonal key. A pull stud is not part of the listed delivery; Pramet offers pull studs as separate accessories.
- Part of the Pramet tooling systems range from Dormer Pramet.
The Pramet 69871-FMH4 is a toolholder for mounting disc milling cutters on machines with a DIN 69871 steep taper spindle. The shank is made to DIN 69871 form A, and the front end is designed as an arbor that carries the disc milling cutter.
The holder is made from alloyed case-hardened steel. It is hardened, black-finished, precision ground and pre-balanced at the factory. Drive shafts, screws and a hexagonal key are included for mounting the cutter.
Key features
- Machine-side connection to DIN 69871, form A
- Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Concentricity ≤ 0.005 mm
- Pre-balanced to G 6.3 at 15,000 rpm
Application
For mounting disc milling cutters in machine spindles with a DIN 69871 taper.
| Product type | Holder for disc milling cutters (FMH4) |
|---|---|
| Machine-side standard | DIN 69871, form A |
| Taper size | SK 40 |
| Arbor diameter d1 | 16 mm |
| Projection length A | 125 mm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface | Black-finished, precision ground |
| Concentricity | ≤ 0.005 mm |
| Balancing | Pre-balanced, G 6.3 at 15,000 rpm |
| Supplied with | Drive shafts, screws, hexagonal key |
| Order no. | Taper size | Arbor diameter d1 (mm) | Projection length A (mm) |
|---|---|---|---|
| 69871.40A-FMH4.16.125 | SK 40 | 16 | 125 |
The holder consists of an SK 40 steep taper shank to DIN 69871 form A with a flange on the machine side. This is followed by the holder body and an arbor at the front end, where the disc milling cutter is mounted.
- d1 (arbor diameter): 16 mm
- A (projection length): 125 mm
Choosing the right Pramet arbor type
- 69871-FMH4: for disc milling cutters (this series)
- 69871-FMH1: shell mill holders for milling cutters with a transversal groove
- 69871-FMH2: combi shell mill holders for milling cutters with a transverse or longitudinal groove
Choose the holder whose arbor diameter d1 matches the bore of your disc milling cutter (this model: d1 = 16 mm). Pramet also offers disc milling cutter holders for MAS 403 BT spindles (BT-FMH4) and HSK-A spindles (HSK-A-FMH4).