DIN 69871 - LONG OVERHANG SHELL MILL HOLDERS_69871-EMHAXX

Caution
Product Description
Pramet long overhang shell mill holders with a DIN 69871 machine connection (family 69871-EMHAXX) from Dormer Pramet. The manufacturer also lists them as an antivibratory design. They clamp shell mills that need extra reach on machines with a DIN 69871 spindle.
Standard
Machine-side connection made to DIN 69871.
Usage guidance
- Match the taper size of the holder to the machine spindle, and match the arbor diameter to the bore of the shell mill.
- Clean the taper and the spindle socket before mounting. Dormer Pramet offers socket taper wipers for this job.
- Fit a pull stud that suits the machine. Pull studs are available in the Pramet accessories range.
- Mount and tighten the cutter with suitable equipment, such as an assembly block and a torque wrench. Both are offered as Pramet accessories.
- Use the long overhang holder only where the extra reach is needed. For short-reach work, the 69871-FMH1 and 69871-FMH2 shell mill holders are also available.
Note
Dimensions differ by product code. Check the data for each code before ordering.
DIN 69871 Long Overhang Shell Mill Holders – 69871-EMHAXX
The 69871-EMHAXX family belongs to the Pramet tooling systems range from Dormer Pramet. Each holder combines a DIN 69871 steep-taper machine connection with a long overhang body for mounting shell mills. The manufacturer also lists the family as an antivibratory design.
Key features
- DIN 69871 machine-side connection for machine spindles built to this standard
- Long overhang body that lets the shell mill reach surfaces set back from the spindle
- Listed by Dormer Pramet as an antivibratory design
- Part of the Pramet tooling systems range, made for a wide variety of machines, from conventional machines to the latest CNC centres
Applications
Clamping shell mills for milling work that needs extra reach, such as deep pockets, walls, or surfaces that a standard-length shell mill holder cannot reach.
Dormer Pramet notes that correct clamping is key to precise workpiece dimensions, high-quality surfaces, longer tool life and shorter setup times.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Family | 69871-EMHAXX |
| Product type | Long overhang shell mill holder (antivibratory design) |
| Machine-side connection | DIN 69871 steep taper |
| Tool-side connection | Arbor for shell mills (bore-type milling cutters) |
| Product line | Pramet tooling systems, DIN 69871 range |
Choosing a Pramet DIN 69871 holder for milling cutters
| Family | Manufacturer description | Typical choice |
|---|---|---|
| 69871-FMH1 | Shell mill holder with driving slot (B type) | Standard-reach shell milling |
| 69871-FMH2 | Combi shell mill holder | Standard-reach shell milling |
| 69871-EMHAXX, 69871-EMHA | Long overhang shell mill holders | Shell milling that needs extra reach |
| 69871-IHA-A | Long overhang holder for screw-on type milling cutters (exchangeable head) | Extra reach with screw-on milling heads |
In every case, match the DIN 69871 taper size to the machine spindle.