DIN 69871 - LONG OVERHANG SHELL MILL HOLDERS_69871-EMHA

Caution
Product Description
Dormer Pramet 69871-EMHA long overhang shell mill holders with a DIN 69871 steep-taper machine connection. The extended body gives a shell mill extra reach for faces and pockets that a standard-length holder cannot reach.
Standard
Machine-side taper to DIN 69871.
Values to check for each product code
Dormer Pramet lists its DIN 69871 holders with values such as body diameter (BD), workpiece-side connection diameter (DCON WS), protruding length (LPR) and machine-side connection (CTMS, for example SK 40). Confirm these values for the exact product code before ordering.
Usage notes
- Choose the shortest overhang that still reaches the machining area; a longer overhang lowers rigidity.
- When working at long overhang, start with reduced depth of cut and feed, then increase while watching for vibration.
- Clean the taper, flange and spindle before mounting; dirt on the contact faces affects run-out.
- Use the retention knob (pull stud) required by your machine spindle.
- Correct clamping supports accurate workpiece dimensions, good surface finish, longer tool life and shorter set-up time.
The 69871-EMHA family from Dormer Pramet is a series of long overhang shell mill holders for machining centres with a DIN 69871 spindle taper. It belongs to the Pramet tooling systems range, which covers milling, turning, drilling and tapping holders for machines from conventional models to the latest CNC centres.
The long body places the shell mill further from the spindle, so the cutter can reach faces, steps and pockets that a standard-length holder cannot reach.
Key features
- Machine-side connection to DIN 69871 (SK steep taper)
- Long overhang body for extended reach
- Designed to hold shell-type milling cutters
- Part of the Dormer Pramet DIN 69871 tooling family, alongside standard shell mill holders and long overhang holders for screw-on milling cutters
Typical applications
- Face and shoulder milling with shell mills in deep areas of a part
- Machining next to fixtures, clamps or high walls where extra clearance is needed
| Brand | Dormer Pramet |
|---|---|
| Product family | 69871-EMHA |
| Product type | Long overhang shell mill holder |
| Machine-side connection | DIN 69871 (SK steep taper) |
| Tool-side connection | Shell mill (bore-type cutter) |
| Product range | Pramet tooling systems – DIN 69871 |
Choosing a DIN 69871 holder for your milling cutter
- 69871-EMHA – long overhang shell mill holder, for shell mills that must reach deep faces or pockets.
- 69871-FMH2 – combi shell mill holder, for general shell milling work.
- 69871-FMH1 – shell mill holder with driving slot (B type).
- 69871-IHA-A – long overhang holder for screw-on type milling cutters, for cutter heads with a threaded connection instead of a bore.
Match the holder to three points: the spindle taper size of your machine, the bore diameter of the shell mill, and the reach (protruding length) the part needs.