PRECISION COLLET CHUCKS - ER_69871-CCP-ER

Caution
Product Description
A Dormer Pramet precision ER collet chuck with a DIN 69871 SK 40 taper shank (form AD), an ER 32 collet seat for straight-shank tools from 2 – 20 mm, and a 70 mm protruding length. Made for CNC machining centres that need accurate tool clamping.
Standards
- Machine-side taper: DIN 69871 (SK steep taper, ISO 7388-1), size 40, form AD
- Tool side: ER collet system (ER collets to ISO 15488 / DIN 6499), size ER 32
Usage notes
- Use only on machines whose spindle takes DIN 69871 SK 40 holders, with the pull stud specified by the machine builder.
- Choose an ER 32 collet whose marked range includes the tool shank diameter. Never clamp a shank outside that range.
- Wipe the taper, collet, collet seat and clamping nut clean before assembly. Chips or dirt on these surfaces reduce clamping accuracy.
- Snap the collet into the clamping nut first. Then thread the nut onto the chuck and tighten it with a suitable wrench while the holder sits in an assembly fixture, not in the machine spindle.
- To get the full benefit of a precision chuck, pair it with a precision-grade ER collet.
The Dormer Pramet 69871-CCP-ER series are precision collet chucks for the ER collet system, built on a DIN 69871 steep taper shank. Model 69871.40AD-CCP.ER32.070 combines an SK 40 taper in form AD with an ER 32 collet seat and a 70 mm protruding length.
With a matching ER 32 collet, the chuck holds straight-shank cutting tools such as drills, end mills and reamers. It takes shank diameters from 2 mm to 20 mm, on machining centres and milling machines with a DIN 69871 SK 40 spindle.
Key features
- Precision ER collet chuck within the Dormer Pramet DIN 69871 tooling system
- SK 40 steep taper shank to DIN 69871, form AD (central coolant supply through the pull stud)
- ER 32 collet seat: one holder covers shank diameters from 2 mm to 20 mm simply by changing the collet
- 70 mm protruding length
Typical applications
- Clamping drills, end mills, reamers and other straight-shank tools on CNC machining centres
- Jobs where tool run-out must be kept low, such as finishing passes and small-diameter tools
| Series | 69871-CCP-ER Precision Collet Chucks - ER |
|---|---|
| Brand | Dormer Pramet |
| Machine-side interface | DIN 69871 steep taper, SK 40 |
| Taper form | AD (central coolant supply through the pull stud) |
| Collet system | ER 32 |
| Clamping range | 2 – 20 mm (with the matching ER 32 collet) |
| Protruding length (LPR) | 70 mm |
| Suitable tools | Straight-shank tools: drills, end mills, reamers |
| Order No. | Taper | Form | Collet | Clamping range (mm) | Protruding length LPR (mm) |
|---|---|---|---|---|---|
| 69871.40AD-CCP.ER32.070 | SK 40 | AD | ER 32 | 2 – 20 | 70 |
Shape and dimensions (described in words):
- Machine side: SK 40 steep taper shank to DIN 69871 with the standard flange (gripper groove and drive slots) and an internal thread for the pull stud. Form AD feeds coolant centrally through the pull stud.
- Body: round body running forward from the flange to the chuck nose.
- Tool side: ER 32 collet seat at the front. The collet is closed by an ER clamping nut screwed onto the chuck nose.
- Protruding length (LPR): 70 mm.
Choosing the right Dormer Pramet DIN 69871 ER holder
- 69871-CCP-ER (this series): precision ER collet chuck for work where low tool run-out matters.
- 69871-CC-ER: standard ER collet chuck for general-purpose work.
- B69871-CCP-ER: dual-contact version (taper and flange face) of the precision ER collet chuck, for spindles that support dual contact.
- 69871-CCM-ER: mini ER collet chuck with a slim nose for small collet sizes.
Selecting the collet
Each ER 32 collet covers only a narrow band of shank diameters, and Dormer Pramet ER-C collets are listed with a minimum and maximum shank diameter. Choose the collet whose band includes your tool shank. Across the full ER 32 collet range, this chuck holds shanks from 2 mm to 20 mm.