DIN 69871 - COLLET CHUCK HKS_69871-CC-HKS

Caution
Product Description
Dormer Pramet high performance HKS collet chuck with a DIN 69871 steep taper shank, form AD/B, in SK 40 and SK 50. It clamps straight-shank tools in the ranges 3–20 mm (HKS 20) and 3–32 mm (HKS 32) with runout of ≤ 0.003 mm.
Standards
- Shank: DIN 69871, form AD/B
- Tool shanks: DIN 1835 form A, B, E and DIN 6535 form HA, HB, HE
Usage notes
- Tools with a shank diameter of 20 mm (HKS 20) or 32 mm (HKS 32) are clamped directly; smaller shanks down to 3 mm require a reduction sleeve.
- Delivered as form AD; the form B coolant ports in the flange are closed with removable headless screws.
- Pre-balanced to G 6.3 at 15,000 rpm. Fine balancing to G 2.5 is available on request.
- Use a pull stud with M16 thread (SK 40) or M24 thread (SK 50) that matches the clamping system of the machine.
The DIN 69871 - Collet Chuck HKS (series 69871-CC-HKS) from Dormer Pramet is a high performance collet chuck for machines with a DIN 69871 steep taper spindle. It clamps straight-shank cutting tools such as end mills and drills directly in the HKS 20 or HKS 32 bore, while smaller shanks are clamped through a reduction sleeve.
Key features
- DIN 69871 steep taper shank, form AD/B, available in SK 40 and SK 50
- Two clamping sizes: HKS 20 (3–20 mm) and HKS 32 (3–32 mm)
- Runout of ≤ 0.003 mm for accurate tool clamping
- Pre-balanced to G 6.3 at 15,000 rpm
- Body of alloyed case-hardened steel, hardened to HRC 60 ± 2, black-finished and precision ground
- Internal coolant supply: delivered as form AD, with the form B coolant ports in the flange closed by removable headless screws
Applications
For mounting straight-shank tools to DIN 1835 form A, B and E and DIN 6535 form HA, HB and HE on machines with a DIN 69871 spindle. Shanks smaller than 20 mm (HKS 20) or 32 mm (HKS 32) are clamped with a reduction sleeve.
| Shank standard | DIN 69871, form AD/B |
|---|---|
| Taper size | SK 40, SK 50 |
| Clamping system | HKS 20, HKS 32 |
| Clamping range | 3–20 mm (HKS 20) 3–32 mm (HKS 32) |
| Tool shank type | DIN 1835 form A, B, E DIN 6535 form HA, HB, HE |
| Body material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precision ground |
| Runout | ≤ 0.003 mm |
| Balancing | Pre-balanced G 6.3 at 15,000 rpm; fine balancing to G 2.5 on request |
| Coolant | Internal coolant, form AD/B (delivered as form AD, flange ports closed with headless screws) |
| Order No. | Taper | HKS Size | Clamping Range (mm) | A (mm) | D (mm) |
|---|---|---|---|---|---|
| 69871.40ADB-CC.HKS20.090 | SK 40 | HKS 20 | 3–20 | 90 | 53 |
| 69871.40ADB-CC.HKS32.105 | SK 40 | HKS 32 | 3–32 | 105 | 68 |
| 69871.50ADB-CC.HKS20.090 | SK 50 | HKS 20 | 3–20 | 90 | 53 |
| 69871.50ADB-CC.HKS32.090 | SK 50 | HKS 32 | 3–32 | 90 | 68 |
A = length, D = front diameter. All models: DIN 69871 form AD/B, runout ≤ 0.003 mm, pre-balanced G 6.3 at 15,000 rpm.
Steep taper toolholder with a DIN 69871 taper shank (SK 40 or SK 50) on the machine side and a cylindrical HKS clamping head on the tool side.
- Machine side: DIN 69871 taper, form AD/B; taper reference diameter d1 44.45 mm with M16 pull-stud thread (SK 40), d1 69.85 mm with M24 pull-stud thread (SK 50)
- Coolant: central supply (form AD) plus ports in the flange (form B), closed with headless screws on delivery
- Tool side: HKS 20 head with front diameter D 53 mm, or HKS 32 head with front diameter D 68 mm
- Length A: 90 mm (HKS 20 on SK 40 and SK 50; HKS 32 on SK 50) or 105 mm (HKS 32 on SK 40)
How to choose
- Taper: choose SK 40 or SK 50 to match the machine spindle (DIN 69871).
- Clamping size: HKS 20 for tool shanks up to 20 mm, HKS 32 for tool shanks up to 32 mm.
- Smaller tools: for shanks from 3 mm, combine the chuck with a reduction sleeve of the required bore.
- Reach and clearance: compare length A (90 mm or 105 mm) and front diameter D (53 mm or 68 mm) against the workpiece and fixture.
- Shank form: the chuck accepts plain shanks (form A / HA), shanks with a clamping flat (form B / HB) and shanks with an inclined flat (form E / HE).