DIN 69871 - SIDE LOCK - WELDON_69871-W

Caution
Product Description
Dormer Pramet 69871-W side lock tool holders with a DIN 69871 (SK) taper, for clamping straight-shank tools with a Weldon flat according to DIN 1835 form B. Available for SK 30, SK 40 and SK 50 spindles with bore diameters from 6 to 40 mm.
Standards
- Machine side: DIN 69871, Form AD or Form AD/B
- Tool side: straight shanks with flat according to DIN 1835 form B (Weldon)
Form AD/B
Holders in Form AD/B are also prepared for coolant supply through the flange (form B). On delivery, the flange openings are closed with grub screws.
Material and quality
- Alloyed case-hardened steel, core tensile strength min. 1200 N/mm²
- Case hardened HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precision ground
- Pre-balanced G6.3 at 15,000 rpm; fine balancing to G2.5 on request
Delivery
Supplied with clamping screw.
Notes on use
- Use tools whose shank diameter matches the bore diameter d and that have a Weldon flat according to DIN 1835 form B.
- Align the shank flat with the clamping screw before tightening; for d = 25 mm and above, tighten both clamping screws.
The Dormer Pramet 69871-W series is a side lock tool holder (Weldon end mill holder) with a DIN 69871 steep taper (SK) on the machine side. It holds straight-shank tools that have a clamping flat according to DIN 1835 form B (Weldon), such as end mills with Weldon shanks.
Key features
- Machine connection DIN 69871 in SK 30, SK 40 and SK 50 sizes
- Bore diameter d made to H4 tolerance
- The tool is locked by a side clamping screw acting on the shank flat; two clamping screws from d = 25 mm
- Alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- Pre-balanced to G6.3 at 15,000 rpm
- Supplied with clamping screw
Applications
For CNC machining centres and milling machines with a DIN 69871 (SK) spindle taper, when working with end mills and other tools with Weldon shanks.
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-W (DIN 69871 - Side lock - Weldon) |
| Machine-side connection | DIN 69871 steep taper: SK 30 / SK 40 / SK 50 |
| Form | AD or AD/B (shown in the order code, e.g. 30AD, 40ADB) |
| Tool shank | Straight shank with flat, DIN 1835 form B (Weldon) |
| Bore diameter d | 6 – 40 mm, tolerance H4 |
| Projection length A | 35 – 200 mm |
| Tool clamping | Side clamping screw on the shank flat (two screws from d = 25 mm) |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
SK 30 (Form AD)
| Order No. | Taper | d H4 (mm) | A (mm) | D (mm) |
|---|---|---|---|---|
| 69871.30AD-W.06.050 | SK 30 | 6 | 50 | 25 |
| 69871.30AD-W.08.050 | SK 30 | 8 | 50 | 28 |
| 69871.30AD-W.10.050 | SK 30 | 10 | 50 | 35 |
| 69871.30AD-W.12.050 | SK 30 | 12 | 50 | 42 |
| 69871.30AD-W.14.063 | SK 30 | 14 | 63 | 44 |
| 69871.30AD-W.16.063 | SK 30 | 16 | 63 | 48 |
| 69871.30AD-W.18.063 | SK 30 | 18 | 63 | 50 |
| 69871.30AD-W.20.070 | SK 30 | 20 | 70 | 52 |
d = bore diameter, A = projection length, D = body diameter. SK 40 and SK 50 sizes (Form AD/B) are also part of the 69871-W series.
Side lock tool holder with a DIN 69871 SK taper and flange on the machine side and a cylindrical body on the tool side. The body has a central bore for the tool shank and a side clamping screw that presses on the Weldon flat of the shank (two clamping screws from d = 25 mm).
- d: bore diameter for the tool shank, tolerance H4
- A: projection length (protruding length)
- D: body diameter
Values for each size are listed in the Specification Table.
How to choose
- Spindle taper: select SK 30, SK 40 or SK 50 to match the DIN 69871 taper of the machine spindle.
- Tool shank: select the bore diameter d equal to the shank diameter of the Weldon tool.
- Reach: select the projection length A needed to reach the machining area; a shorter projection keeps tool overhang to a minimum.
Reading the order code
Example: 69871.30AD-W.06.050
69871 = DIN 69871 · 30 = SK 30 · AD = Form AD · W = Weldon · 06 = d 6 mm · 050 = A 50 mm