DIN 69871 SHRINK FIT HOLDER_69871-SC

Caution
Product Description
Dormer Pramet shrink fit holders with a DIN 69871 taper shank in sizes SK 30, SK 40 and SK 50, for clamping straight-shank tools by heat shrinking. Runout is ≤ 0.003 mm, the holders are pre-balanced to G 6.3 at 15,000 rpm, and they can be used with induction, contact and hot air shrink units.
Standards and versions
The machine-side connection follows DIN 69871. SK 30 holders are supplied in Form AD. SK 40 and SK 50 holders are supplied in Form AD/B.
Coolant supply (Form AD/B)
Form AD/B holders also allow internal coolant through the collar. They are delivered in Form AD, with the Form B collar bores closed by releasable headless screws.
Balancing
All holders are pre-balanced to G 6.3 at 15,000 rpm. Fine balancing to G 2.5 is available at extra charge.
Usage notes
- For clamping diameters Ø 3, 4 and 5 mm, use solid carbide tool shanks only.
- Required tool shank tolerance: h4 for Ø 3, 4, 5 mm and h6 for Ø 6 to 32 mm.
- Use with induction, contact or hot air shrink units.
The 69871-SC series from Dormer Pramet are shrink fit holders with a DIN 69871 taper shank, used to mount straight-shank tools on machining centres. The holder bore is heated in a shrink unit and the tool shank is inserted. As the holder cools, the bore shrinks and grips the shank tightly.
Key features
- DIN 69871 taper in SK 30 (Form AD), SK 40 and SK 50 (Form AD/B)
- Clamping diameters from 3 mm to 32 mm and protruding lengths from 80 mm to 200 mm
- Runout ≤ 0.003 mm
- Pre-balanced to G 6.3 at 15,000 rpm, with G 2.5 fine balancing available at extra charge
- Alloyed case-hardened steel, HRC 60 ± 2, black-finished and precision ground
- Suitable for induction, contact and hot air shrink units
Applications
Holding straight-shank cutting tools such as end mills, drills and reamers on CNC machining centres with a DIN 69871 spindle. For Ø 3, 4 and 5 mm, only solid carbide tool shanks may be used.
| Standard | DIN 69871 |
|---|---|
| Taper size | SK 30, SK 40, SK 50 |
| Form | SK 30: Form AD SK 40 and SK 50: Form AD/B |
| Clamping diameter d | SK 30: 3 to 20 mm SK 40 and SK 50: 3 to 32 mm |
| Protruding length A | SK 30: 80, 100, 160 mm SK 40: 80, 100, 120, 160 mm SK 50: 80, 100, 160, 200 mm |
| Tool shank tolerance | Ø 3, 4, 5 mm: h4 Ø 6 to 32 mm: h6 |
| Runout | ≤ 0.003 mm |
| Balancing | Pre-balanced G 6.3 at 15,000 rpm |
| Material | Alloyed case-hardened steel, tensile core strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Clamping method | Shrink fit (induction, contact or hot air shrink units) |
DIN 69871 SK 30 (Form AD)
| Order no. | Clamping dia. d (mm) | Protruding length A (mm) | Body dia. D (mm) | Body dia. D1 (mm) |
|---|---|---|---|---|
| 69871.30AD-SC.03.080 | 3 | 80 | 11 | 15 |
| 69871.30AD-SC.04.080 | 4 | 80 | 14 | 22 |
| 69871.30AD-SC.05.080 | 5 | 80 | 16 | 22 |
| 69871.30AD-SC.06.080 | 6 | 80 | 21 | 27 |
| 69871.30AD-SC.08.080 | 8 | 80 | 21 | 27 |
| 69871.30AD-SC.10.080 | 10 | 80 | 24 | 32 |
| 69871.30AD-SC.12.100 | 12 | 100 | 24 | 32 |
| 69871.30AD-SC.14.100 | 14 | 100 | 27 | 34 |
| 69871.30AD-SC.16.100 | 16 | 100 | 27 | 34 |
| 69871.30AD-SC.18.100 | 18 | 100 | 33 | 42 |
| 69871.30AD-SC.20.100 | 20 | 100 | 33 | 42 |
| 69871.30AD-SC.03.160 | 3 | 160 | 11 | 15 |
| 69871.30AD-SC.04.160 | 4 | 160 | 14 | 22 |
| 69871.30AD-SC.05.160 | 5 | 160 | 16 | 22 |
| 69871.30AD-SC.06.160 | 6 | 160 | 21 | 27 |
| 69871.30AD-SC.08.160 | 8 | 160 | 21 | 27 |
| 69871.30AD-SC.10.160 | 10 | 160 | 24 | 32 |
| 69871.30AD-SC.12.160 | 12 | 160 | 24 | 32 |
| 69871.30AD-SC.14.160 | 14 | 160 | 27 | 34 |
| 69871.30AD-SC.16.160 | 16 | 160 | 27 | 34 |
| 69871.30AD-SC.18.160 | 18 | 160 | 33 | 42 |
| 69871.30AD-SC.20.160 | 20 | 160 | 33 | 42 |
DIN 69871 SK 40 (Form AD/B)
| Order no. | Clamping dia. d (mm) | Protruding length A (mm) | Body dia. D (mm) | Body dia. D1 (mm) |
|---|---|---|---|---|
| 69871.40ADB-SC.03.080 | 3 | 80 | 11 | 15 |
| 69871.40ADB-SC.04.080 | 4 | 80 | 14 | 22 |
| 69871.40ADB-SC.05.080 | 5 | 80 | 16 | 22 |
| 69871.40ADB-SC.06.080 | 6 | 80 | 21 | 27 |
| 69871.40ADB-SC.08.080 | 8 | 80 | 21 | 27 |
| 69871.40ADB-SC.10.080 | 10 | 80 | 24 | 32 |
| 69871.40ADB-SC.12.080 | 12 | 80 | 24 | 32 |
| 69871.40ADB-SC.14.080 | 14 | 80 | 27 | 34 |
| 69871.40ADB-SC.16.080 | 16 | 80 | 27 | 34 |
| 69871.40ADB-SC.18.080 | 18 | 80 | 33 | 42 |
| 69871.40ADB-SC.20.080 | 20 | 80 | 33 | 42 |
| 69871.40ADB-SC.25.100 | 25 | 100 | 44 | 53 |
| 69871.40ADB-SC.32.100 | 32 | 100 | 44 | 53 |
| 69871.40ADB-SC.03.120 | 3 | 120 | 11 | 15 |
| 69871.40ADB-SC.04.120 | 4 | 120 | 14 | 22 |
| 69871.40ADB-SC.05.120 | 5 | 120 | 16 | 22 |
| 69871.40ADB-SC.06.120 | 6 | 120 | 21 | 27 |
| 69871.40ADB-SC.08.120 | 8 | 120 | 21 | 27 |
| 69871.40ADB-SC.10.120 | 10 | 120 | 24 | 32 |
| 69871.40ADB-SC.12.120 | 12 | 120 | 24 | 32 |
| 69871.40ADB-SC.14.120 | 14 | 120 | 27 | 34 |
| 69871.40ADB-SC.16.120 | 16 | 120 | 27 | 34 |
| 69871.40ADB-SC.18.120 | 18 | 120 | 33 | 42 |
| 69871.40ADB-SC.20.120 | 20 | 120 | 33 | 42 |
| 69871.40ADB-SC.25.120 | 25 | 120 | 44 | 53 |
| 69871.40ADB-SC.32.120 | 32 | 120 | 44 | 53 |
| 69871.40ADB-SC.03.160 | 3 | 160 | 11 | 15 |
| 69871.40ADB-SC.04.160 | 4 | 160 | 14 | 22 |
| 69871.40ADB-SC.05.160 | 5 | 160 | 16 | 22 |
| 69871.40ADB-SC.06.160 | 6 | 160 | 21 | 27 |
| 69871.40ADB-SC.08.160 | 8 | 160 | 21 | 27 |
| 69871.40ADB-SC.10.160 | 10 | 160 | 24 | 32 |
| 69871.40ADB-SC.12.160 | 12 | 160 | 24 | 32 |
| 69871.40ADB-SC.14.160 | 14 | 160 | 27 | 34 |
| 69871.40ADB-SC.16.160 | 16 | 160 | 27 | 34 |
| 69871.40ADB-SC.18.160 | 18 | 160 | 33 | 42 |
| 69871.40ADB-SC.20.160 | 20 | 160 | 33 | 42 |
| 69871.40ADB-SC.25.160 | 25 | 160 | 44 | 53 |
| 69871.40ADB-SC.32.160 | 32 | 160 | 44 | 53 |
DIN 69871 SK 50 (Form AD/B)
| Order no. | Clamping dia. d (mm) | Protruding length A (mm) | Body dia. D (mm) | Body dia. D1 (mm) |
|---|---|---|---|---|
| 69871.50ADB-SC.03.080 | 3 | 80 | 11 | 15 |
| 69871.50ADB-SC.04.080 | 4 | 80 | 14 | 22 |
| 69871.50ADB-SC.05.080 | 5 | 80 | 16 | 22 |
| 69871.50ADB-SC.06.080 | 6 | 80 | 21 | 27 |
| 69871.50ADB-SC.08.080 | 8 | 80 | 21 | 27 |
| 69871.50ADB-SC.10.080 | 10 | 80 | 24 | 32 |
| 69871.50ADB-SC.12.080 | 12 | 80 | 24 | 32 |
| 69871.50ADB-SC.14.080 | 14 | 80 | 27 | 34 |
| 69871.50ADB-SC.16.080 | 16 | 80 | 27 | 34 |
| 69871.50ADB-SC.18.080 | 18 | 80 | 33 | 42 |
| 69871.50ADB-SC.20.080 | 20 | 80 | 33 | 42 |
| 69871.50ADB-SC.25.100 | 25 | 100 | 44 | 53 |
| 69871.50ADB-SC.32.100 | 32 | 100 | 44 | 53 |
| 69871.50ADB-SC.06.160 | 6 | 160 | 21 | 27 |
| 69871.50ADB-SC.08.160 | 8 | 160 | 21 | 27 |
| 69871.50ADB-SC.10.160 | 10 | 160 | 24 | 32 |
| 69871.50ADB-SC.12.160 | 12 | 160 | 24 | 32 |
| 69871.50ADB-SC.14.160 | 14 | 160 | 27 | 34 |
| 69871.50ADB-SC.16.160 | 16 | 160 | 27 | 34 |
| 69871.50ADB-SC.18.160 | 18 | 160 | 33 | 42 |
| 69871.50ADB-SC.20.160 | 20 | 160 | 33 | 42 |
| 69871.50ADB-SC.25.160 | 25 | 160 | 44 | 53 |
| 69871.50ADB-SC.32.160 | 32 | 160 | 44 | 53 |
| 69871.50ADB-SC.06.200 | 6 | 200 | 21 | 27 |
| 69871.50ADB-SC.08.200 | 8 | 200 | 21 | 27 |
| 69871.50ADB-SC.10.200 | 10 | 200 | 24 | 32 |
| 69871.50ADB-SC.12.200 | 12 | 200 | 24 | 32 |
| 69871.50ADB-SC.14.200 | 14 | 200 | 27 | 34 |
| 69871.50ADB-SC.16.200 | 16 | 200 | 27 | 34 |
| 69871.50ADB-SC.18.200 | 18 | 200 | 33 | 42 |
| 69871.50ADB-SC.20.200 | 20 | 200 | 33 | 42 |
| 69871.50ADB-SC.25.200 | 25 | 200 | 44 | 53 |
| 69871.50ADB-SC.32.200 | 32 | 200 | 44 | 53 |
The holder has a DIN 69871 taper shank on the machine side. On the tool side it has a tapered shrink fit nose with a cylindrical bore, and the tool shank is inserted into this bore from the front face.
Dimension symbols
- d: clamping diameter (tool shank diameter)
- A: protruding length of the holder
- D: smaller body diameter of the tapered nose
- D1: larger body diameter of the tapered nose
Taper data
| Taper | Taper diameter d1 (mm) | Pull stud thread G |
|---|---|---|
| SK 30 | 31.75 | M12 |
| SK 40 | 44.45 | M16 |
| SK 50 | 69.85 | M24 |
The values of d, A, D and D1 for each size are listed in the specification table.
How to choose the right holder
- Select the taper size that matches the machine spindle: SK 30, SK 40 or SK 50.
- Select the clamping diameter d equal to the tool shank diameter. For Ø 3, 4 and 5 mm, the tool must have a solid carbide shank with h4 tolerance. From Ø 6 mm upward, an h6 shank is required.
- Select the protruding length A for the reach the job requires. Check the body diameters D and D1 for clearance to the workpiece and fixture.
- If you need a holder with coolant channels, see the 69871-SC-C series (Ø 6 to 32 mm, available in SK 40 and SK 50).