DIN 69871 QUICK-CHANGE TAPPING CHUCK WITHOUT COMPENSATION_69871-QTCW

Caution
Product Description
DIN 69871 quick-change tapping chuck without length compensation from Dormer Pramet. It holds quick-change tap adaptors on machining centres with a synchronous spindle. Available with SK 30, SK 40 and SK 50 tapers for tap ranges M3 – M14, M5 – M22 and M14 – M36.
Standards
- Machine-side taper: DIN 69871, form AD
Material and heat treatment (Dormer Pramet DIN 69871 toolholders)
- Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precision ground
- Pre-balanced to G 6.3 at 15,000 rpm
Usage notes
- For machining centres with a synchronous spindle. For machines without a synchronous spindle, Dormer Pramet offers the 69871-QTCC quick-change tapping chuck with compensation.
- The chuck holds quick-change tap adaptors. Select the adaptor size that matches the chuck (size 1, 2 or 3).
- Dormer Pramet lists quick-change tap adaptors as separate products.
The Dormer Pramet 69871-QTCW is a quick-change tapping chuck with a DIN 69871 steep taper shank (form AD). It holds quick-change adaptors for taps. It has no axial length compensation, so it is suited to machining centres with a synchronous spindle.
Key features
- DIN 69871 taper shank in SK 30, SK 40 and SK 50 sizes
- No length compensation – intended for machining centres with a synchronous spindle
- Quick-change system: the tap is mounted in a quick-change adaptor, which is then inserted into the chuck
- Three adaptor sizes: size 1 (M3 – M14), size 2 (M5 – M22) and size 3 (M14 – M36)
- Pre-balanced to G 6.3 at 15,000 rpm
- Made from alloyed case-hardened steel, black-finished and precision ground
Applications
Tapping on CNC machining centres with a DIN 69871 spindle and synchronous spindle control. The tool can be changed quickly by exchanging the tap adaptor.
| Brand | Dormer Pramet |
|---|---|
| Product family | 69871-QTCW |
| Product type | Quick-change tapping chuck without compensation |
| Machine-side interface | DIN 69871, form AD |
| Taper sizes | SK 30, SK 40, SK 50 |
| Tap range | M3 – M14 (size 1), M5 – M22 (size 2), M14 – M36 (size 3) |
| Length compensation | None |
| Suitable machines | Machining centres with synchronous spindle |
| Balancing | Pre-balanced, G 6.3 at 15,000 rpm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Order no. | Taper | Tap range | Adaptor size | A (mm) | D (mm) | d (mm) |
|---|---|---|---|---|---|---|
| 69871.30AD-QTCW.M3.M14 | SK 30 | M3 – M14 | 1 | 58 | 38 | 19 |
| 69871.30AD-QTCW.M5.M22 | SK 30 | M5 – M22 | 2 | 103 | 54 | 31 |
| 69871.40AD-QTCW.M3.M14 | SK 40 | M3 – M14 | 1 | 62 | 38 | 19 |
| 69871.40AD-QTCW.M5.M22 | SK 40 | M5 – M22 | 2 | 95 | 54 | 31 |
| 69871.40AD-QTCW.M14.M36 | SK 40 | M14 – M36 | 3 | 130 | 78 | 48 |
| 69871.50AD-QTCW.M3.M14 | SK 50 | M3 – M14 | 1 | 60 | 38 | 19 |
| 69871.50AD-QTCW.M5.M22 | SK 50 | M5 – M22 | 2 | 85 | 54 | 31 |
| 69871.50AD-QTCW.M14.M36 | SK 50 | M14 – M36 | 3 | 117 | 78 | 48 |
The chuck consists of a DIN 69871 form AD steep taper shank (SK 30, SK 40 or SK 50) with a flange on the machine side, and a cylindrical body at the front. The front end has a bore that receives the quick-change tap adaptor.
- A: projection length of the chuck
- D: outside diameter of the chuck body
- d: bore diameter for the quick-change adaptor (19 mm for size 1, 31 mm for size 2, 48 mm for size 3)
Dimensions for each model are listed in the Specification Table.
How to choose the right chuck
- Machine taper: select SK 30, SK 40 or SK 50 to match the DIN 69871 spindle of your machining centre.
- Thread size: choose the adaptor size that covers your taps – size 1 for M3 – M14, size 2 for M5 – M22, size 3 for M14 – M36 (size 3 is available in SK 40 and SK 50 only).
- Machine capability: choose 69871-QTCW (without compensation) for machining centres with a synchronous spindle, and choose 69871-QTCC (with compensation) for machines without a synchronous spindle.