DIN 69871 QUICK-CHANGE TAPPING CHUCK WITH COMPENSATION_69871-QTCC

Caution
Product Description
Dormer Pramet quick-change tapping chuck with a DIN 69871 steep-taper shank and axial length compensation in tension and compression. It holds quick-change tap adaptors for taps from M3 to M36 and is designed for machining centres without a synchronous spindle.
Standards and construction
- Machine-side interface: DIN 69871 form A steep taper
- Pre-balanced to G6.3 at 15,000 rpm; fine balancing to G2.5 is available as an option
- Material for DIN 69871 toolholders: alloyed case-hardened steel with a tensile core strength of min. 1200 N/mm², case hardened to HRC 60 ± 2 (HV 700 ± 50) with a hardening depth of 0.8 mm ± 0.2 mm, black-finished and precision ground
Usage guidance
- Use this chuck on machining centres without a synchronous spindle. For machines with a synchronous spindle, Dormer Pramet offers the 69871-QTCW quick-change tapping chuck without compensation.
- The chuck is used for chucking quick-change adaptors for taps. Use an adaptor of the same size as the chuck (size 1, 2 or 3).
- Quick-change tap adaptors and pull studs are part of the Dormer Pramet tooling accessories range.
DORMER PRAMET 69871-QTCC – DIN 69871 Quick-Change Tapping Chuck with Compensation
The 69871-QTCC is a quick-change tapping chuck from the Pramet tooling systems range by Dormer Pramet. Its DIN 69871 form A steep taper fits the machine spindle, and the front of the chuck takes a quick-change adaptor that carries the tap. Taps are changed by exchanging the adaptor rather than re-clamping the tap in the chuck.
The chuck has built-in axial length compensation in both tension and compression. Dormer Pramet specifies this version for machining centres without a synchronous spindle, where the floating travel lets the tap follow its own thread pitch during tapping.
Key features
- DIN 69871 form A steep taper in SK 30, SK 40 and SK 50
- Adaptor sizes: size 1 for M3 – M14, size 2 for M5 – M22, size 3 for M14 – M36
- Length compensation in tension and compression: 7 mm for size 1, 12 mm for size 2, 17.5 mm for size 3
- Pre-balanced to G6.3 at 15,000 rpm
- Made from alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
Applications
Tapping with taps from M3 to M36 on CNC machining centres with a DIN 69871 spindle that does not support synchronous tapping.
| Brand | DORMER PRAMET |
|---|---|
| Series | 69871-QTCC |
| Product type | Quick-change tapping chuck with length compensation |
| Machine-side interface | DIN 69871 form A steep taper: SK 30, SK 40, SK 50 |
| Tool-side interface | Quick-change tap adaptor, size 1, 2 or 3 |
| Tapping range | M3 – M14 (size 1) M5 – M22 (size 2) M14 – M36 (size 3) |
| Length compensation (tension / compression) | 7 mm (size 1) 12 mm (size 2) 17.5 mm (size 3) |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
| Material | Alloyed case-hardened steel, tensile core strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precision ground |
| Intended use | Machining centres without synchronous spindle |
| Order no. | Taper | Tapping range | Adaptor size | Projection length A (mm) | Body dia. D (mm) | Adaptor seat dia. d (mm) | Tension T (mm) | Compression C (mm) |
|---|---|---|---|---|---|---|---|---|
| 69871.30A-QTCC.M3.M14 | SK 30 | M3 – M14 | 1 | 65 | 38 | 19 | 7 | 7 |
| 69871.30A-QTCC.M5.M22 | SK 30 | M5 – M22 | 2 | 99 | 54 | 31 | 12 | 12 |
| 69871.40A-QTCC.M3.M14 | SK 40 | M3 – M14 | 1 | 59 | 38 | 19 | 7 | 7 |
| 69871.40A-QTCC.M5.M22 | SK 40 | M5 – M22 | 2 | 97 | 54 | 31 | 12 | 12 |
| 69871.40A-QTCC.M14.M36 | SK 40 | M14 – M36 | 3 | 156 | 78 | 48 | 17.5 | 17.5 |
| 69871.50A-QTCC.M3.M14 | SK 50 | M3 – M14 | 1 | 63 | 38 | 19 | 7 | 7 |
| 69871.50A-QTCC.M5.M22 | SK 50 | M5 – M22 | 2 | 97 | 54 | 31 | 12 | 12 |
| 69871.50A-QTCC.M14.M36 | SK 50 | M14 – M36 | 3 | 140 | 78 | 48 | 17.5 | 17.5 |
Shape: a DIN 69871 form A steep taper at the machine end, followed by a cylindrical body. The front of the body has a seat for a quick-change tap adaptor, mounted with axial floating travel for length compensation in tension and compression.
- A: projection length of the chuck
- D: body diameter
- d: diameter of the quick-change adaptor seat
- T: length compensation in tension
- C: length compensation in compression
Taper reference diameter d1: 31.75 mm (SK 30), 44.45 mm (SK 40), 69.85 mm (SK 50). Pull stud thread: M12 (SK 30), M16 (SK 40), M24 (SK 50).
Example – 69871.30A-QTCC.M3.M14: SK 30, A = 65 mm, D = 38 mm, d = 19 mm, T = 7 mm, C = 7 mm.
How to choose the right 69871-QTCC chuck
- Spindle taper: choose SK 30, SK 40 or SK 50 to match the DIN 69871 spindle of the machine.
- Tap size: size 1 covers M3 – M14, size 2 covers M5 – M22 and size 3 covers M14 – M36. Size 3 is offered in SK 40 and SK 50 only.
- Spindle type: this chuck with compensation is for machining centres without a synchronous spindle. For synchronous spindles, choose the 69871-QTCW version without compensation.
- Compensation travel: 7 mm for size 1, 12 mm for size 2 and 17.5 mm for size 3, in both tension and compression.