DIN 69871 HYDRAULIC CHUCK_69871-HC

Caution
Product Description
Dormer Pramet 69871-HC hydraulic chucks with DIN 69871 shank for SK 30, SK 40 and SK 50 spindles. They clamp straight-shank tools from 6 to 40 mm with a run-out of ≤ 0.003 mm, are pre-balanced to G 6.3 at 15,000 rpm and come with a wrench.
Standards
- Toolholder shank: DIN 69871 (SK 30, SK 40, SK 50)
- Tool shanks: DIN 1835 form A, B and E; DIN 6535 form HA, HB and HE
Accuracy and balancing
- Run-out: ≤ 0.003 mm
- Pre-balanced to G 6.3 at 15,000 rpm
- Fine balancing to G 2.5 available at extra charge
Material
Alloyed case-hardened steel with a minimum core tensile strength of 1200 N/mm². It is case hardened to HRC 60 ± 2 (HV 700 ± 50) with a hardening depth of 0.8 mm ± 0.2 mm, then black-finished and precision ground.
Coolant
Form AD/B toolholders are delivered in form AD. Their form B coolant ports in the collar are closed with releasable headless screws, which can be removed when coolant through the collar is required.
Delivery and usage notes
- Supplied with a wrench.
- In 20 mm and 32 mm bores, a reduction sleeve can be used to clamp smaller tool shanks.
The Dormer Pramet 69871-HC series are hydraulic chucks with a DIN 69871 steep-taper shank, made for machining centres with SK 30, SK 40 or SK 50 spindles. The straight tool shank is clamped hydraulically using the supplied wrench, which gives high concentricity with a run-out of ≤ 0.003 mm.
Key features
- DIN 69871 shank in taper sizes SK 30, SK 40 and SK 50
- Run-out accuracy ≤ 0.003 mm
- Pre-balanced to G 6.3 at 15,000 rpm; fine balancing to G 2.5 available at extra charge
- Alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- Clamping diameters from 6 to 40 mm and gauge lengths from 60 to 150 mm
- Form AD/B coolant design on SK 40 and SK 50 versions
Applications
For mounting straight-shank tools according to DIN 1835 form A, B and E and DIN 6535 form HA, HB and HE. In 20 mm and 32 mm bores, a reduction sleeve can be used to hold smaller shanks.
| Series | 69871-HC |
|---|---|
| Brand | Dormer Pramet |
| Product type | Hydraulic chuck |
| Shank standard | DIN 69871 |
| Taper size | SK 30 / SK 40 / SK 50 |
| Form | SK 30: AD SK 40, SK 50: AD/B |
| Clamping diameter d | SK 30: 6 – 20 mm SK 40: 6 – 32 mm SK 50: 6 – 40 mm |
| Gauge length A | SK 30: 60 – 90 mm SK 40: 68 – 117 mm SK 50: 68 – 150 mm |
| Run-out | ≤ 0.003 mm |
| Balancing | G 6.3 at 15,000 rpm (pre-balanced) G 2.5 fine balancing at extra charge |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Compatible tool shanks | DIN 1835 form A, B, E DIN 6535 form HA, HB, HE |
| Supplied with | Wrench |
Dimensions are from the manufacturer's catalogue. All values are in mm.
| Order no. | Taper | d (mm) | A (mm) | D (mm) | D1 (mm) | l3 (mm) |
|---|---|---|---|---|---|---|
| 69871.30AD-HC.06.060 | SK 30 | 6 | 60 | 26 | 45 | 25 |
| 69871.30AD-HC.08.064 | SK 30 | 8 | 64 | 28 | 45 | 29 |
| 69871.30AD-HC.10.064 | SK 30 | 10 | 64 | 30 | 45 | 35 |
| 69871.30AD-HC.12.072 | SK 30 | 12 | 72 | 32 | 45 | 43 |
| 69871.30AD-HC.14.072 | SK 30 | 14 | 72 | 34 | 45 | 42 |
| 69871.30AD-HC.16.072 | SK 30 | 16 | 72 | 38 | 45 | 43 |
| 69871.30AD-HC.18.072 | SK 30 | 18 | 72 | 40 | 45 | 43 |
| 69871.30AD-HC.20.090 | SK 30 | 20 | 90 | 42 | 42 | 71 |
| 69871.40ADB-HC.06.068 | SK 40 | 6 | 68 | 26 | 50 | 33 |
| 69871.40ADB-HC.08.068 | SK 40 | 8 | 68 | 28 | 50 | 33 |
| 69871.40ADB-HC.10.072 | SK 40 | 10 | 72 | 30 | 50 | 37 |
| 69871.40ADB-HC.12.077 | SK 40 | 12 | 77 | 32 | 50 | 42 |
| 69871.40ADB-HC.14.077 | SK 40 | 14 | 77 | 34 | 50 | 42 |
| 69871.40ADB-HC.16.080 | SK 40 | 16 | 80 | 38 | 50 | 43 |
| 69871.40ADB-HC.18.080 | SK 40 | 18 | 80 | 40 | 50 | 43 |
| 69871.40ADB-HC.20.082 | SK 40 | 20 | 82 | 42 | 50 | 47 |
| 69871.40ADB-HC.25.117 | SK 40 | 25 | 117 | 50 | 63 | 51 |
| 69871.40ADB-HC.32.117 | SK 40 | 32 | 117 | 60 | 63 | 56 |
| 69871.40ADB-HC.06.110 | SK 40 | 6 | 110 | 26 | 50 | 33 |
| 69871.40ADB-HC.08.110 | SK 40 | 8 | 110 | 28 | 50 | 33 |
| 69871.40ADB-HC.10.110 | SK 40 | 10 | 110 | 30 | 50 | 37 |
| 69871.40ADB-HC.12.110 | SK 40 | 12 | 110 | 32 | 50 | 42 |
| 69871.40ADB-HC.14.110 | SK 40 | 14 | 110 | 34 | 50 | 42 |
| 69871.40ADB-HC.16.110 | SK 40 | 16 | 110 | 38 | 50 | 42 |
| 69871.40ADB-HC.18.110 | SK 40 | 18 | 110 | 40 | 50 | 47 |
| 69871.40ADB-HC.20.110 | SK 40 | 20 | 110 | 42 | 50 | 47 |
| 69871.50ADB-HC.06.068 | SK 50 | 6 | 68 | 26 | 80 | 33 |
| 69871.50ADB-HC.08.068 | SK 50 | 8 | 68 | 28 | 80 | 33 |
| 69871.50ADB-HC.10.072 | SK 50 | 10 | 72 | 30 | 80 | 37 |
| 69871.50ADB-HC.12.077 | SK 50 | 12 | 77 | 32 | 80 | 42 |
| 69871.50ADB-HC.14.077 | SK 50 | 14 | 77 | 34 | 80 | 42 |
| 69871.50ADB-HC.16.080 | SK 50 | 16 | 80 | 38 | 80 | 45 |
| 69871.50ADB-HC.18.080 | SK 50 | 18 | 80 | 40 | 80 | 45 |
| 69871.50ADB-HC.20.082 | SK 50 | 20 | 82 | 42 | 80 | 47 |
| 69871.50ADB-HC.25.087 | SK 50 | 25 | 87 | 50 | 80 | 52 |
| 69871.50ADB-HC.32.091 | SK 50 | 32 | 91 | 60 | 80 | 56 |
| 69871.50ADB-HC.06.110 | SK 50 | 6 | 110 | 26 | 50 | 33 |
| 69871.50ADB-HC.08.110 | SK 50 | 8 | 110 | 28 | 50 | 33 |
| 69871.50ADB-HC.10.110 | SK 50 | 10 | 110 | 30 | 50 | 37 |
| 69871.50ADB-HC.12.110 | SK 50 | 12 | 110 | 32 | 50 | 42 |
| 69871.50ADB-HC.14.110 | SK 50 | 14 | 110 | 34 | 50 | 42 |
| 69871.50ADB-HC.16.110 | SK 50 | 16 | 110 | 38 | 50 | 42 |
| 69871.50ADB-HC.18.110 | SK 50 | 18 | 110 | 40 | 50 | 47 |
| 69871.50ADB-HC.20.110 | SK 50 | 20 | 110 | 42 | 50 | 47 |
| 69871.50ADB-HC.25.110 | SK 50 | 25 | 110 | 50 | 80 | 47 |
| 69871.50ADB-HC.32.110 | SK 50 | 32 | 110 | 60 | 80 | 75 |
| 69871.50ADB-HC.06.150 | SK 50 | 6 | 150 | 26 | 50 | 115 |
| 69871.50ADB-HC.08.150 | SK 50 | 8 | 150 | 28 | 50 | 115 |
| 69871.50ADB-HC.10.150 | SK 50 | 10 | 150 | 30 | 50 | 115 |
| 69871.50ADB-HC.12.150 | SK 50 | 12 | 150 | 32 | 50 | 115 |
| 69871.50ADB-HC.14.150 | SK 50 | 14 | 150 | 34 | 50 | 115 |
| 69871.50ADB-HC.16.150 | SK 50 | 16 | 150 | 38 | 50 | 115 |
| 69871.50ADB-HC.18.150 | SK 50 | 18 | 150 | 40 | 50 | 115 |
| 69871.50ADB-HC.20.150 | SK 50 | 20 | 150 | 42 | 50 | 115 |
| 69871.50ADB-HC.25.150 | SK 50 | 25 | 150 | 50 | 50 | 131 |
| 69871.50ADB-HC.32.150 | SK 50 | 32 | 150 | 60 | 60 | 131 |
| 69871.50ADB-HC.40.150 | SK 50 | 40 | 150 | 70 | 70 | 131 |
The chuck has a DIN 69871 steep-taper shank with a flange at the rear. At the front is a cylindrical hydraulic clamping section (nose) with a bore that takes the straight tool shank.
- d: clamping bore diameter (tool shank diameter)
- A: gauge length
- D: outer diameter of the clamping nose
- D1: outer diameter of the rear body section
DIN 69871 taper reference dimensions (mm):
| Taper | d1 (gauge diameter) | G (pull stud thread) |
|---|---|---|
| SK 30 | 31.75 | M12 |
| SK 40 | 44.45 | M16 |
| SK 50 | 69.85 | M24 |
How to choose the right chuck
- Taper size: choose SK 30, SK 40 or SK 50 to match the DIN 69871 spindle of your machine.
- Clamping diameter d: choose the bore that equals the tool shank diameter (6 – 20 mm for SK 30, 6 – 32 mm for SK 40, 6 – 40 mm for SK 50).
- Gauge length A: choose the length that gives the reach you need. Versions with A 110 mm (SK 40, SK 50) and A 150 mm (SK 50) give extended reach.
- Smaller shanks: in 20 mm and 32 mm bores, a reduction sleeve can be used.
Reading the order code
Example: 69871.30AD-HC.06.060
69871 = DIN 69871 shank
30 = taper size SK 30
AD = form
HC = hydraulic chuck
06 = clamping diameter d 6 mm
060 = gauge length A 60 mm