DIN 69871 COMBI SHELL MILL HOLDER_69871-FMH2

Caution
Product Description
DIN 69871 combi shell mill holder from Dormer Pramet for mounting milling cutters with a transverse driving slot or a longitudinal keyway. Supplied with retaining screw, driving ring and feather key; pre-balanced to G6.3 at 15,000 rpm with concentricity ≤ 0.005 mm.
Standard
Taper shank according to DIN 69871. SK 30 holders are form AD; SK 40 and SK 50 holders are form AD/B.
Material and heat treatment
Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm². Case hardened to HRC 60 ± 2 (HV 700 ± 50) with a hardening depth of 0.8 mm ± 0.2 mm, then black-finished and precision ground.
Balancing and accuracy
Pre-balanced to G6.3 at 15,000 rpm. Fine balancing to G2.5 is available on request. Concentricity ≤ 0.005 mm.
Coolant supply (form AD/B)
Form AD/B holders allow internal coolant through the flange collar. They are delivered in form AD, with the type B coolant bores closed by removable headless screws.
Scope of delivery
Retaining screw, driving ring and feather key.
Usage notes
- Clean the taper shank, the machine spindle and the cutter bore before mounting.
- Use a cutter whose bore matches the arbor diameter d.
- Tighten the retaining screw securely before starting to cut.
Overview
The Dormer Pramet 69871-FMH2 series is a combi shell mill holder with a DIN 69871 (SK) steep taper shank. A single holder accepts both face mills with a transverse driving slot and shell end mills with a longitudinal keyway, so one arbor can serve several cutter types on machining centres with SK taper spindles.
Key features
- DIN 69871 taper shank: SK 30 sizes in form AD; SK 40 and SK 50 sizes in form AD/B
- Arbor diameter d with h6 tolerance, from 16 mm to 40 mm across the series
- Alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- Pre-balanced to G6.3 at 15,000 rpm; concentricity ≤ 0.005 mm
- Delivered with retaining screw, driving ring and feather key
Applications
For mounting milling cutters with a transverse or longitudinal groove, such as face mills and shell end mills, on CNC machining centres with DIN 69871 spindles.
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-FMH2 |
| Product type | Combi shell mill holder |
| Machine-side connection | DIN 69871 taper: SK 30 (form AD); SK 40, SK 50 (form AD/B) |
| Arbor diameter d (h6) | 16, 22, 27, 32, 40 mm |
| Functional length A | 50 – 160 mm |
| Body diameter D | 32 – 70 mm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
| Concentricity | ≤ 0.005 mm |
| Supplied with | Retaining screw, driving ring, feather key |
| Order no. | Taper | Arbor dia. d (h6) [mm] | Functional length A [mm] | Spigot length l1 [mm] | Body dia. D [mm] |
|---|---|---|---|---|---|
| 69871.30AD-FMH2.16.050 | SK 30 | 16 | 50 | 17 | 32 |
| 69871.30AD-FMH2.22.050 | SK 30 | 22 | 50 | 19 | 40 |
| 69871.30AD-FMH2.27.055 | SK 30 | 27 | 55 | 21 | 48 |
| 69871.30AD-FMH2.32.060 | SK 30 | 32 | 60 | 24 | 58 |
| 69871.40ADB-FMH2.16.055 | SK 40 | 16 | 55 | 17 | 32 |
| 69871.40ADB-FMH2.22.055 | SK 40 | 22 | 55 | 19 | 40 |
| 69871.40ADB-FMH2.27.055 | SK 40 | 27 | 55 | 21 | 48 |
| 69871.40ADB-FMH2.32.060 | SK 40 | 32 | 60 | 24 | 58 |
| 69871.40ADB-FMH2.40.060 | SK 40 | 40 | 60 | 27 | 70 |
| 69871.40ADB-FMH2.16.100 | SK 40 | 16 | 100 | 17 | 32 |
| 69871.40ADB-FMH2.22.100 | SK 40 | 22 | 100 | 19 | 40 |
| 69871.40ADB-FMH2.27.100 | SK 40 | 27 | 100 | 21 | 48 |
| 69871.40ADB-FMH2.32.100 | SK 40 | 32 | 100 | 24 | 58 |
| 69871.40ADB-FMH2.40.100 | SK 40 | 40 | 100 | 27 | 70 |
| 69871.40ADB-FMH2.16.160 | SK 40 | 16 | 160 | 17 | 32 |
| 69871.40ADB-FMH2.22.160 | SK 40 | 22 | 160 | 19 | 40 |
| 69871.40ADB-FMH2.27.160 | SK 40 | 27 | 160 | 21 | 48 |
| 69871.40ADB-FMH2.32.160 | SK 40 | 32 | 160 | 24 | 58 |
| 69871.40ADB-FMH2.40.160 | SK 40 | 40 | 160 | 27 | 70 |
| 69871.50ADB-FMH2.16.055 | SK 50 | 16 | 55 | 17 | 32 |
| 69871.50ADB-FMH2.22.055 | SK 50 | 22 | 55 | 19 | 40 |
| 69871.50ADB-FMH2.27.055 | SK 50 | 27 | 55 | 21 | 48 |
| 69871.50ADB-FMH2.32.055 | SK 50 | 32 | 55 | 24 | 58 |
| 69871.50ADB-FMH2.40.055 | SK 50 | 40 | 55 | 27 | 70 |
| 69871.50ADB-FMH2.16.100 | SK 50 | 16 | 100 | 17 | 32 |
| 69871.50ADB-FMH2.22.100 | SK 50 | 22 | 100 | 19 | 40 |
| 69871.50ADB-FMH2.27.100 | SK 50 | 27 | 100 | 21 | 48 |
| 69871.50ADB-FMH2.32.100 | SK 50 | 32 | 100 | 24 | 58 |
| 69871.50ADB-FMH2.40.100 | SK 50 | 40 | 100 | 27 | 70 |
| 69871.50ADB-FMH2.16.160 | SK 50 | 16 | 160 | 17 | 32 |
| 69871.50ADB-FMH2.22.160 | SK 50 | 22 | 160 | 19 | 40 |
| 69871.50ADB-FMH2.27.160 | SK 50 | 27 | 160 | 21 | 48 |
| 69871.50ADB-FMH2.32.160 | SK 50 | 32 | 160 | 24 | 58 |
| 69871.50ADB-FMH2.40.160 | SK 50 | 40 | 160 | 27 | 70 |
The holder has a DIN 69871 steep taper (SK) shank with a flange, a cylindrical body of diameter D and a precision ground arbor spigot of diameter d at the front. The cutter is centred on the spigot, driven by the driving ring or the feather key, and clamped axially by the retaining screw.
- d: arbor diameter that fits the cutter bore, tolerance h6
- A: functional length of the holder
- l1: length of the arbor spigot
- D: body diameter
Example, 69871.30AD-FMH2.16.050: SK 30, d = 16 mm, A = 50 mm, l1 = 17 mm, D = 32 mm.
SK 30 taper reference dimensions: taper gauge diameter d1 = 31.75 mm, retention knob thread G = M12.
How to select
- Taper size: match the machine spindle (SK 30, SK 40 or SK 50).
- Arbor diameter d: match the bore of the face mill or shell end mill. Available d: 16, 22, 27, 32 and 40 mm (SK 30: 16 to 32 mm).
- Functional length A: choose the shortest length that gives the reach you need. SK 40 and SK 50 are also offered in 100 mm and 160 mm lengths.
- Cutter drive: use the driving ring for cutters with a transverse driving slot, or the feather key for cutters with a longitudinal keyway.
Reading the order code
69871.30AD-FMH2.16.050 = DIN 69871, SK 30, form AD, series FMH2, d = 16 mm, A = 50 mm.