DIN 69871 - SHELL MILL HOLDER WITH DRIVING SLOT (B TYPE)_69871-FMH1

Caution
Product Description
Dormer Pramet 69871-FMH1 shell mill holders with a DIN 69871 taper shank (SK 30, SK 40, SK 50) for mounting milling cutters with a transversal groove (driving slot). Pre-balanced to G6.3 at 15,000 rpm with concentricity ≤ 0.005 mm, available with cutter bore sizes from 16 to 60 mm.
Standard and quality
- Shank according to DIN 69871
- Material: alloyed case-hardened steel, core tensile strength min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm; black-finished and precision ground
- Pre-balanced G6.3 at 15,000 rpm; G2.5 fine balancing available at extra charge
- Concentricity ≤ 0.005 mm
Shank form AD/B
Holders with form AD/B (SK 40 and SK 50 order codes) are delivered in form AD; the type B coolant supply through the collar is closed with releasable headless screws on delivery. SK 30 order codes are designated form AD.
Scope of delivery
- Drivers, cross head retaining screw and cylinder head retaining screw for cutters with central coolant
- d = 60 mm version: supplied only with four fixation screws according to DIN 912
Usage notes
- Match the taper size (SK 30, SK 40 or SK 50) to the machine spindle and use a retention knob with the correct thread (M12, M16 or M24).
- Match the pilot diameter d to the bore of the milling cutter.
- Use the cylinder head retaining screw when mounting cutters with central coolant.
- Large face mill cutters that require the DIN 2079 fixing pattern should be mounted on holders with d = 40 mm or d = 60 mm.
DIN 69871 Shell Mill Holder with Driving Slot (B Type) – 69871-FMH1
The Dormer Pramet 69871-FMH1 is a shell mill holder (face mill arbor) with a DIN 69871 taper shank for machines with SK 30, SK 40 or SK 50 spindles. The milling cutter is located on a cylindrical pilot with h6 tolerance, driven by drivers that engage its transversal groove (driving slot), and secured with the supplied retaining screw.
Key features
- Shank according to DIN 69871 in sizes SK 30, SK 40 and SK 50
- Pre-balanced to G6.3 at 15,000 rpm; fine balancing to G2.5 available at extra charge
- Concentricity ≤ 0.005 mm
- Alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- Cutter bore sizes d = 16, 22, 27, 32 and 40 mm, plus 60 mm on SK 50
- Versions with d = 40 mm and d = 60 mm have four additional threaded holes according to DIN 2079 for large-diameter face mill cutters
- Supplied with drivers, a cross head retaining screw and a cylinder head retaining screw for cutters with central coolant
Applications
Mounting face mill cutters and other milling cutters with a transversal groove on machining centres and milling machines with a DIN 69871 spindle taper.
| Series | 69871-FMH1 |
|---|---|
| Brand | Dormer Pramet |
| Standard | DIN 69871 |
| Taper size | SK 30 / SK 40 / SK 50 |
| Shank form (per order code) | AD (SK 30), AD/B (SK 40, SK 50) |
| Cutter bore d (h6) | 16 / 22 / 27 / 32 / 40 mm (SK 50 also 60 mm) |
| Functional length A | 35 – 200 mm |
| Body diameter D | 38 – 129 mm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precision ground |
| Balancing | Pre-balanced G6.3 at 15,000 rpm (G2.5 fine balancing at extra charge) |
| Concentricity | ≤ 0.005 mm |
| Cutter type | Milling cutters with transversal groove (driving slot) |
Dimensions from the Dormer Pramet tooling systems catalogue. All dimensions in mm.
| Order No. | Taper | Cutter bore d h6 (mm) | Functional length A (mm) | l1 (mm) | Body diameter D (mm) |
|---|---|---|---|---|---|
| 69871.30AD-FMH1.16.040 | SK 30 | 16 | 40 | 17 | 38 |
| 69871.30AD-FMH1.22.040 | SK 30 | 22 | 40 | 19 | 48 |
| 69871.30AD-FMH1.27.050 | SK 30 | 27 | 50 | 21 | 58 |
| 69871.30AD-FMH1.32.050 | SK 30 | 32 | 50 | 24 | 78 |
| 69871.40ADB-FMH1.16.035 | SK 40 | 16 | 35 | 17 | 38 |
| 69871.40ADB-FMH1.22.035 | SK 40 | 22 | 35 | 19 | 48 |
| 69871.40ADB-FMH1.27.040 | SK 40 | 27 | 40 | 21 | 58 |
| 69871.40ADB-FMH1.32.050 | SK 40 | 32 | 50 | 24 | 78 |
| 69871.40ADB-FMH1.40.050 | SK 40 | 40 | 50 | 27 | 88 |
| 69871.40ADB-FMH1.16.100 | SK 40 | 16 | 100 | 17 | 38 |
| 69871.40ADB-FMH1.22.100 | SK 40 | 22 | 100 | 19 | 48 |
| 69871.40ADB-FMH1.27.100 | SK 40 | 27 | 100 | 21 | 58 |
| 69871.40ADB-FMH1.32.100 | SK 40 | 32 | 100 | 24 | 78 |
| 69871.40ADB-FMH1.40.100 | SK 40 | 40 | 100 | 27 | 88 |
| 69871.40ADB-FMH1.16.160 | SK 40 | 16 | 160 | 17 | 38 |
| 69871.40ADB-FMH1.22.160 | SK 40 | 22 | 160 | 19 | 48 |
| 69871.40ADB-FMH1.27.160 | SK 40 | 27 | 160 | 21 | 58 |
| 69871.40ADB-FMH1.32.160 | SK 40 | 32 | 160 | 24 | 78 |
| 69871.40ADB-FMH1.40.160 | SK 40 | 40 | 160 | 27 | 88 |
| 69871.50ADB-FMH1.16.045 | SK 50 | 16 | 45 | 17 | 38 |
| 69871.50ADB-FMH1.22.035 | SK 50 | 22 | 35 | 19 | 48 |
| 69871.50ADB-FMH1.27.040 | SK 50 | 27 | 40 | 21 | 58 |
| 69871.50ADB-FMH1.32.050 | SK 50 | 32 | 50 | 24 | 78 |
| 69871.50ADB-FMH1.40.050 | SK 50 | 40 | 50 | 27 | 88 |
| 69871.50ADB-FMH1.60.070 | SK 50 | 60 | 70 | 40 | 129 |
| 69871.50ADB-FMH1.16.100 | SK 50 | 16 | 100 | 17 | 38 |
| 69871.50ADB-FMH1.22.100 | SK 50 | 22 | 100 | 19 | 48 |
| 69871.50ADB-FMH1.27.100 | SK 50 | 27 | 100 | 21 | 58 |
| 69871.50ADB-FMH1.32.100 | SK 50 | 32 | 100 | 24 | 78 |
| 69871.50ADB-FMH1.40.100 | SK 50 | 40 | 100 | 27 | 88 |
| 69871.50ADB-FMH1.16.160 | SK 50 | 16 | 160 | 17 | 38 |
| 69871.50ADB-FMH1.22.160 | SK 50 | 22 | 160 | 19 | 48 |
| 69871.50ADB-FMH1.27.160 | SK 50 | 27 | 160 | 21 | 58 |
| 69871.50ADB-FMH1.32.160 | SK 50 | 32 | 160 | 24 | 78 |
| 69871.50ADB-FMH1.40.160 | SK 50 | 40 | 160 | 27 | 88 |
| 69871.50ADB-FMH1.16.200 | SK 50 | 16 | 200 | 17 | 38 |
| 69871.50ADB-FMH1.22.200 | SK 50 | 22 | 200 | 19 | 48 |
| 69871.50ADB-FMH1.27.200 | SK 50 | 27 | 200 | 21 | 58 |
| 69871.50ADB-FMH1.32.200 | SK 50 | 32 | 200 | 24 | 78 |
| 69871.50ADB-FMH1.40.200 | SK 50 | 40 | 200 | 27 | 88 |
The holder consists of a DIN 69871 taper shank with collar, a cylindrical body of diameter D and a cylindrical pilot of diameter d (tolerance h6) that locates the bore of the milling cutter. Drivers on the front of the holder engage the transversal groove (driving slot) of the cutter, and a central retaining screw secures the cutter on the pilot.
- d (h6): pilot diameter = cutter bore diameter
- A: functional length
- D: body diameter
- Nominal taper diameter d1: 31.75 mm (SK 30), 44.45 mm (SK 40), 69.85 mm (SK 50)
- Retention knob thread G: M12 (SK 30), M16 (SK 40), M24 (SK 50)
- d = 40 mm and d = 60 mm: four additional threaded holes according to DIN 2079 for large-diameter face mill cutters
Example: 69871.30AD-FMH1.16.040 has an SK 30 taper, d = 16 mm, A = 40 mm, l1 = 17 mm and D = 38 mm.
Selecting the right holder
- Spindle taper – select SK 30, SK 40 or SK 50 according to the machine spindle.
- Cutter bore – select d to match the cutter bore: 16, 22, 27, 32 or 40 mm (60 mm on SK 50).
- Reach – choose the shortest functional length A that still gives the required clearance. Available A: SK 30: 40 – 50 mm; SK 40: 35 – 160 mm; SK 50: 35 – 200 mm.
- Large face mills – for cutters with the DIN 2079 fixing pattern, choose d = 40 mm or d = 60 mm.
69871-FMH1 or 69871-FMH2?
69871-FMH1 holds milling cutters with a transversal groove (driving slot). For cutters with either a transverse or a longitudinal groove, Dormer Pramet also offers the 69871-FMH2 combi shell mill holder, supplied with a retaining screw, driving ring and feather key.