DIN 69871 PRECISION DRILL CHUCK_69871-DC

Caution
Product Description
DIN 69871 precision drill chuck from Dormer Pramet for clamping straight-shank tools in machine spindles with an SK 30, SK 40 or SK 50 taper. It comes in clamping ranges of 0.5–8 mm, 1–13 mm and 2.5–16 mm, with concentricity of ≤ 0.03 mm and a clamping force that does not slacken in clockwise or counter-clockwise rotation.
Standard
- Machine-side taper according to DIN 69871, form AD
Material and finish (DIN 69871 toolholders)
- Alloyed case-hardened steel with a tensile core strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precision ground
Balancing
- Pre-balanced to G6.3 at 15,000 rpm
- Fine balancing to G2.5 available as an option
Delivery
- Supplied with wrench
Usage notes
- Clamp and release the tool with the Allen wrench.
- Select a model whose clamping range covers the shank diameter of the tool.
- Follow the operating instructions provided by Dormer Pramet.
DIN 69871 Precision Drill Chuck – 69871-DC
The Dormer Pramet 69871-DC series is a precision drill chuck with a DIN 69871 form AD taper on the machine side. It holds tools with straight shanks and is available for SK 30, SK 40 and SK 50 spindles.
Key features
- High precision with accurate concentricity of ≤ 0.03 mm
- Secure gripping of the tool through mechanical amplification of the clamping force
- No automatic slackening of the clamping force during clockwise or counter-clockwise rotation, or when the spindle stops
- Tools are clamped and released with an Allen wrench, supplied with the chuck
- Three clamping ranges: 0.5–8 mm, 1–13 mm and 2.5–16 mm
- Pre-balanced to G6.3 at 15,000 rpm
Applications
For holding drills and other straight-shank tools in machine tools with a DIN 69871 spindle interface.
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-DC |
| Product type | Precision drill chuck |
| Machine-side taper | DIN 69871 form AD: SK 30, SK 40, SK 50 |
| Tool shank | Straight shank |
| Clamping range | 0.5–8 mm / 1–13 mm / 2.5–16 mm |
| Concentricity | ≤ 0.03 mm |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
| Clamping / release | Allen wrench (supplied) |
| Material | Alloyed case-hardened steel, case hardened HRC 60 ± 2 |
| Order no. | Taper | Clamping range (mm) | Projection length A (mm) | Body diameter D (mm) |
|---|---|---|---|---|
| 69871.30AD-DC.08.070 | SK 30 | 0.5–8 | 70 | 36 |
| 69871.30AD-DC.13.111 | SK 30 | 1–13 | 111 | 50 |
| 69871.30AD-DC.16.116 | SK 30 | 2.5–16 | 116 | 50 |
| 69871.40AD-DC.08.070 | SK 40 | 0.5–8 | 70 | 36 |
| 69871.40AD-DC.13.090 | SK 40 | 1–13 | 90 | 50 |
| 69871.40AD-DC.16.095 | SK 40 | 2.5–16 | 95 | 50 |
| 69871.50AD-DC.13.090 | SK 50 | 1–13 | 90 | 50 |
| 69871.50AD-DC.16.095 | SK 50 | 2.5–16 | 95 | 50 |
Shape: a DIN 69871 form AD taper shank with flange on the machine side, and a chuck head on the tool side for clamping straight-shank tools.
- A – projection length: 70 mm to 116 mm depending on the model
- D – outside diameter of the chuck body: 36 mm (0.5–8 mm range) or 50 mm (1–13 mm and 2.5–16 mm ranges)
- Taper gauge diameter: 31.75 mm (SK 30), 44.45 mm (SK 40), 69.85 mm (SK 50)
- Pull stud thread: M12 (SK 30), M16 (SK 40), M24 (SK 50)
Example – 69871.30AD-DC.08.070: SK 30 taper, clamping range 0.5–8 mm, A = 70 mm, D = 36 mm.
How to choose the right model
- Taper: match the SK size to the machine spindle — SK 30, SK 40 or SK 50 (DIN 69871).
- Clamping range: choose 0.5–8 mm for small-diameter tools, or 1–13 mm / 2.5–16 mm for larger shanks.
- Projection length: check the A dimension (70 mm to 116 mm) against the required reach and the available clearance.
Other spindle interfaces: Dormer Pramet also offers versions for MAS 403 BT (BT-DC), DIN 2080 (2080-DC) and HSK-A (HSK-A-DC).