DIN 69871 MINI COLLET CHUCK - ER_69871-CCM-ER

Caution
Product Description
DIN 69871 mini collet chuck by Dormer Pramet with an SK 30 taper shank and an ER 11 collet seat for clamping straight-shank tools from 1 to 7 mm. Protruding length 70 mm, supplied with clamping nut.
Standards and interface
- Machine side: DIN 69871 taper, SK 30 (ISO 30), form AD
- Tool side: ER 11 collet seat for straight-shank tools
Dormer Pramet DIN 69871 toolholder specification
- Material: alloyed case-hardened steel, tensile core strength min. 1200 N/mm²
- Case hardened HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precision ground
- Pre-balanced G 6.3 at 15,000 rpm; fine balancing to G 2.5 available on request
- Concentricity ≤ 0.003 mm
Usage notes
- Select an ER 11 collet that matches the tool shank diameter within the 1 – 7 mm clamping range.
- The holder is delivered with its clamping nut; ER 11 collets are listed separately as accessories.
DIN 69871 Mini Collet Chuck - ER (69871-CCM-ER)
The Dormer Pramet 69871-CCM-ER series are mini ER collet chucks for spindles with a DIN 69871 taper. They are used to mount straight-shank tools in ER collets.
Model 69871.30AD-CCM.ER11.070 combines an SK 30 (ISO 30) taper shank in form AD with an ER 11 collet seat. It covers a clamping range of 1 – 7 mm at a protruding length of 70 mm.
Key features
- DIN 69871 taper shank, size SK 30
- ER 11 mini collet system, clamping range 1 – 7 mm
- Alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- Pre-balanced to G 6.3 at 15,000 rpm, concentricity ≤ 0.003 mm
- Supplied with clamping nut
Application
Mounting straight-shank tools in ER 11 collets on machine tools with a DIN 69871 SK 30 spindle taper.
| Series | 69871-CCM-ER |
|---|---|
| Machine-side connection | DIN 69871, SK 30, form AD |
| Collet seat | ER 11 |
| Clamping range | 1 – 7 mm |
| Protruding length (A) | 70 mm |
| Material | Alloyed case-hardened steel, tensile core strength min. 1200 N/mm² |
| Hardness | Case hardened HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precision ground |
| Balancing | Pre-balanced G 6.3 at 15,000 rpm |
| Concentricity | ≤ 0.003 mm |
| Scope of delivery | Holder with clamping nut |
| Order no. | Taper | Form | Collet | Clamping range (mm) | A: protruding length (mm) |
|---|---|---|---|---|---|
| 69871.30AD-CCM.ER11.070 | SK 30 | AD | ER 11 | 1 – 7 | 70 |
The holder consists of a DIN 69871 SK 30 taper shank with flange on the machine side and a mini collet seat for ER 11 collets on the tool side, closed by the clamping nut.
- A (protruding length): 70 mm
- Collet seat: ER 11, clamping range 1 – 7 mm
- Machine-side form: AD
Choosing a model in the 69871-CCM-ER series
- SK 30 spindle: 69871.30AD-CCM.ER11.070 with ER 11 collet seat (1 – 7 mm) and 70 mm protruding length.
- SK 40 spindle: the Dormer Pramet tooling systems catalogue lists mini collet chucks in form AD/B with ER 11 (1 – 7 mm) or ER 16 (1 – 10 mm) collet seats and protruding lengths of 55, 100 and 160 mm.
- Form AD/B: delivered in form AD, with the type B coolant bores through the collar closed by releasable headless screws.
- Larger shank diameters: the 69871-CC-ER collet chuck series covers ER 16 to ER 40 collet seats with clamping ranges up to 3 – 26 mm.