DIN 69871 COLLET CHUCK - OZ_69871-CC-OZ

Caution
Product Description
Dormer Pramet collet chuck with a DIN 69871 steep taper shank for holding straight-shank tools in OZ collets on machining centers. It comes with a ball bearing clamping nut, has a concentricity of ≤ 0.003 mm and is pre-balanced to G6.3 at 15,000 rpm.
Standards and design
- Taper shank to DIN 69871: SK 30 in form AD, SK 40 and SK 50 in form AD/B
- Collet system: OZ (OZ 16, OZ 25, OZ 32)
- Material: alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm, black-finished and precision ground
Coolant supply (form AD/B)
Form AD/B chucks are delivered in form AD. The form B coolant passages through the flange are closed with removable headless screws. Remove these screws when coolant is to be supplied through the flange.
Accuracy and balancing
- Concentricity: ≤ 0.003 mm
- Pre-balanced to G6.3 at 15,000 rpm
- Fine balancing to G2.5 available as an option
Delivery
Each chuck is delivered with a ball bearing clamping nut. OZ collets and pull studs are separate accessories. Choose the pull stud that matches the machine spindle.
Usage notes
- Clean the taper shank, the collet seat and the collet before assembly.
- Use a collet that matches the tool shank diameter, and tighten the clamping nut with a suitable wrench.
The Dormer Pramet 69871-CC-OZ series is a range of collet chucks with a DIN 69871 steep taper shank for clamping straight-shank tools in OZ collets. The range covers SK 30, SK 40 and SK 50 tapers, collet sizes OZ 16, OZ 25 and OZ 32, and projection lengths from 60 mm to 100 mm.
Key features
- DIN 69871 steep taper shank in SK 30, SK 40 and SK 50
- OZ collet seat with a clamping range of 2 – 32 mm, depending on collet size
- Delivered with a ball bearing clamping nut
- Concentricity ≤ 0.003 mm
- Pre-balanced to G6.3 at 15,000 rpm, with optional fine balancing to G2.5
- Made of alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- SK 40 and SK 50 versions in form AD/B, which allows coolant supply through the flange
Applications
Holds straight-shank tools such as end mills, drills and reamers in OZ collets, on CNC machining centers and milling machines with a DIN 69871 spindle.
| Series | 69871-CC-OZ |
|---|---|
| Brand | Dormer Pramet |
| Shank standard | DIN 69871 |
| Taper size | SK 30 / SK 40 / SK 50 |
| Shank form | SK 30: form AD; SK 40 and SK 50: form AD/B |
| Collet system | OZ (OZ 16 / OZ 25 / OZ 32) |
| Clamping range | 2 – 16 mm (OZ 16) / 2 – 25 mm (OZ 25) / 3 – 32 mm (OZ 32) |
| Projection length (A) | 60 – 100 mm |
| Concentricity | ≤ 0.003 mm |
| Balancing | G6.3 at 15,000 rpm (pre-balanced); fine balancing to G2.5 optional |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precision ground |
| Delivery | With ball bearing clamping nut |
| Order no. | Taper | Form | Collet | Clamping range (mm) | A (mm) | D (mm) |
|---|---|---|---|---|---|---|
| 69871.30AD-CC.OZ16.060 | SK 30 | AD | OZ 16 | 2 – 16 | 60 | 43 |
| 69871.30AD-CC.OZ25.080 | SK 30 | AD | OZ 25 | 2 – 25 | 80 | 60 |
| 69871.40ADB-CC.OZ16.070 | SK 40 | AD/B | OZ 16 | 2 – 16 | 70 | 43 |
| 69871.40ADB-CC.OZ25.070 | SK 40 | AD/B | OZ 25 | 2 – 25 | 70 | 60 |
| 69871.40ADB-CC.OZ32.090 | SK 40 | AD/B | OZ 32 | 3 – 32 | 90 | 72 |
| 69871.40ADB-CC.OZ16.100 | SK 40 | AD/B | OZ 16 | 2 – 16 | 100 | 43 |
| 69871.40ADB-CC.OZ25.100 | SK 40 | AD/B | OZ 25 | 2 – 25 | 100 | 60 |
| 69871.50ADB-CC.OZ25.070 | SK 50 | AD/B | OZ 25 | 2 – 25 | 70 | 60 |
| 69871.50ADB-CC.OZ32.080 | SK 50 | AD/B | OZ 32 | 3 – 32 | 80 | 72 |
| 69871.50ADB-CC.OZ32.100 | SK 50 | AD/B | OZ 32 | 3 – 32 | 100 | 72 |
A = projection length; D = outside diameter at the front end of the chuck.
At the rear, the chuck has a DIN 69871 steep taper shank with a flange and a threaded bore for the pull stud. At the front are the OZ collet seat and the ball bearing clamping nut.
- A: projection length of the chuck (60 – 100 mm depending on model)
- D: outside diameter at the front end (43 mm for OZ 16, 60 mm for OZ 25, 72 mm for OZ 32)
Taper shank dimensions to DIN 69871:
| Taper | Gauge diameter (mm) | Flange diameter (mm) | Taper length (mm) | Pull stud thread |
|---|---|---|---|---|
| SK 30 | 31.75 | 50.00 | 47.80 | M12 |
| SK 40 | 44.45 | 63.55 | 68.40 | M16 |
| SK 50 | 69.85 | 97.50 | 101.75 | M24 |
How to choose the right chuck
- Machine spindle: choose the taper size (SK 30, SK 40 or SK 50) that matches the DIN 69871 spindle of the machine. For MAS 403 BT spindles, Dormer Pramet offers a separate BT version (BT-CC-OZ).
- Tool shank diameter: OZ 16 covers 2 – 16 mm, OZ 25 covers 2 – 25 mm and OZ 32 covers 3 – 32 mm.
- Projection length (A): choose the shortest length that still reaches the workpiece. The 100 mm versions give extra clearance for deeper features.
- Coolant: if the machine supplies coolant through the flange, choose an SK 40 or SK 50 version in form AD/B.