DIN 69871 - COLLET CHUCK ER_69871-CC-ER

Caution
Product Description
Dormer Pramet 69871-CC-ER collet chucks hold straight-shank tools in ER collets on machines with a DIN 69871 taper spindle (SK 30, SK 40, SK 50). Each holder is pre-balanced to G6.3 at 15,000 rpm, has a concentricity of ≤ 0.003 mm, and comes with a balanced clamping nut.
Standards
- Machine-side interface: DIN 69871, form AD or form AD/B
- Collets: ER collets to DIN 6499
Accuracy and balance
- Concentricity: ≤ 0.003 mm
- Pre-balanced to G6.3 at 15,000 rpm
- Fine balancing to G2.5 is available at extra charge
Material and heat treatment
- Alloyed case-hardened steel with a tensile core strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precisely ground
Coolant
- Form AD/B: internal coolant through the collar is possible. These holders are delivered in form AD, with the type B ports closed by releasable headless screws.
Delivery and use
- Comes with a balanced clamping nut. Choose the ER collet to suit the tool shank diameter.
- Mount ER collets according to the mounting instructions for ER collets to DIN 6499 in the Dormer Pramet Tooling Systems catalogue.
The 69871-CC-ER series is Dormer Pramet's range of ER collet chucks with a DIN 69871 taper shank. The holder clamps straight-shank tools in ER collets and comes with a balanced clamping nut. The range covers ER 16, ER 25, ER 32 and ER 40 collets on SK 30, SK 40 and SK 50 tapers, with dimension A from 60 mm to 200 mm.
Key features
- Machine-side interface to DIN 69871: form AD (SK 30, SK 40) and form AD/B (SK 40, SK 50)
- Clamping range from 1 mm to 26 mm, depending on collet size
- Pre-balanced to G6.3 at 15,000 rpm; fine balancing to G2.5 is available at extra charge
- Concentricity of ≤ 0.003 mm
- Body made of alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precisely ground
- Form AD/B holders accept internal coolant through the collar
Application
For mounting straight-shank tools in ER collets on machines with a DIN 69871 spindle interface.
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-CC-ER |
| Product type | Collet chuck for ER collets |
| Machine-side interface | DIN 69871 taper: SK 30, SK 40, SK 50 |
| Shank form | AD (SK 30, SK 40); AD/B (SK 40, SK 50) |
| Collet size | ER 16, ER 25, ER 32, ER 40 |
| Clamping range | 1 – 26 mm (depends on collet size) |
| Dimension A | 60 – 200 mm |
| Concentricity | ≤ 0.003 mm |
| Balance | G6.3 at 15,000 rpm (pre-balanced); G2.5 at extra charge |
| Material | Alloyed case-hardened steel, tensile core strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precisely ground |
| Delivery | With balanced clamping nut |
Dimension A matches the last digit group of the order number (e.g. .070 = 70 mm). A and D follow the definitions on the manufacturer's dimension drawing.
| Order no. | Taper | Form | Collet | Clamping range (mm) | A (mm) | D (mm) |
|---|---|---|---|---|---|---|
| 69871.30AD-CC.ER16.070 | SK 30 | AD | ER 16 | 1 – 10 | 70 | 32 |
| 69871.30AD-CC.ER25.070 | SK 30 | AD | ER 25 | 2 – 16 | 70 | 42 |
| 69871.30AD-CC.ER32.070 | SK 30 | AD | ER 32 | 2 – 20 | 70 | 50 |
| 69871.30AD-CC.ER40.070 | SK 30 | AD | ER 40 | 3 – 26 | 70 | 63 |
| 69871.30AD-CC.ER16.100 | SK 30 | AD | ER 16 | 1 – 10 | 100 | 32 |
| 69871.30AD-CC.ER25.100 | SK 30 | AD | ER 25 | 2 – 16 | 100 | 42 |
| 69871.30AD-CC.ER32.100 | SK 30 | AD | ER 32 | 2 – 20 | 100 | 50 |
| 69871.40AD-CC.ER16.063 | SK 40 | AD | ER 16 | 1 – 10 | 63 | 32 |
| 69871.40AD-CC.ER25.060 | SK 40 | AD | ER 25 | 2 – 16 | 60 | 42 |
| 69871.40AD-CC.ER32.070 | SK 40 | AD | ER 32 | 2 – 20 | 70 | 50 |
| 69871.40AD-CC.ER40.080 | SK 40 | AD | ER 40 | 3 – 26 | 80 | 63 |
| 69871.40AD-CC.ER16.100 | SK 40 | AD | ER 16 | 1 – 10 | 100 | 32 |
| 69871.40AD-CC.ER25.100 | SK 40 | AD | ER 25 | 2 – 16 | 100 | 42 |
| 69871.40AD-CC.ER32.100 | SK 40 | AD | ER 32 | 2 – 20 | 100 | 50 |
| 69871.40AD-CC.ER40.100 | SK 40 | AD | ER 40 | 3 – 26 | 100 | 63 |
| 69871.40ADB-CC.ER16.063 | SK 40 | AD/B | ER 16 | 1 – 10 | 63 | 32 |
| 69871.40ADB-CC.ER25.060 | SK 40 | AD/B | ER 25 | 2 – 16 | 60 | 42 |
| 69871.40ADB-CC.ER32.070 | SK 40 | AD/B | ER 32 | 2 – 20 | 70 | 50 |
| 69871.40ADB-CC.ER40.080 | SK 40 | AD/B | ER 40 | 3 – 26 | 80 | 63 |
| 69871.40ADB-CC.ER16.100 | SK 40 | AD/B | ER 16 | 1 – 10 | 100 | 32 |
| 69871.40ADB-CC.ER25.100 | SK 40 | AD/B | ER 25 | 2 – 16 | 100 | 42 |
| 69871.40ADB-CC.ER32.100 | SK 40 | AD/B | ER 32 | 2 – 20 | 100 | 50 |
| 69871.40ADB-CC.ER40.100 | SK 40 | AD/B | ER 40 | 3 – 26 | 100 | 63 |
| 69871.40ADB-CC.ER16.160 | SK 40 | AD/B | ER 16 | 1 – 10 | 160 | 32 |
| 69871.40ADB-CC.ER25.160 | SK 40 | AD/B | ER 25 | 2 – 16 | 160 | 42 |
| 69871.40ADB-CC.ER32.160 | SK 40 | AD/B | ER 32 | 2 – 20 | 160 | 50 |
| 69871.40ADB-CC.ER40.160 | SK 40 | AD/B | ER 40 | 3 – 26 | 160 | 63 |
| 69871.40ADB-CC.ER16.200 | SK 40 | AD/B | ER 16 | 1 – 10 | 200 | 32 |
| 69871.40ADB-CC.ER25.200 | SK 40 | AD/B | ER 25 | 2 – 16 | 200 | 42 |
| 69871.40ADB-CC.ER32.200 | SK 40 | AD/B | ER 32 | 2 – 20 | 200 | 50 |
| 69871.40ADB-CC.ER40.200 | SK 40 | AD/B | ER 40 | 3 – 26 | 200 | 63 |
| 69871.50ADB-CC.ER16.070 | SK 50 | AD/B | ER 16 | 1 – 10 | 70 | 32 |
| 69871.50ADB-CC.ER25.060 | SK 50 | AD/B | ER 25 | 2 – 16 | 60 | 42 |
| 69871.50ADB-CC.ER32.070 | SK 50 | AD/B | ER 32 | 2 – 20 | 70 | 50 |
| 69871.50ADB-CC.ER40.080 | SK 50 | AD/B | ER 40 | 3 – 26 | 80 | 63 |
| 69871.50ADB-CC.ER16.100 | SK 50 | AD/B | ER 16 | 1 – 10 | 100 | 32 |
| 69871.50ADB-CC.ER25.100 | SK 50 | AD/B | ER 25 | 2 – 16 | 100 | 42 |
| 69871.50ADB-CC.ER32.100 | SK 50 | AD/B | ER 32 | 2 – 20 | 100 | 50 |
| 69871.50ADB-CC.ER40.100 | SK 50 | AD/B | ER 40 | 3 – 26 | 100 | 63 |
| 69871.50ADB-CC.ER16.160 | SK 50 | AD/B | ER 16 | 1 – 10 | 160 | 32 |
| 69871.50ADB-CC.ER25.160 | SK 50 | AD/B | ER 25 | 2 – 16 | 160 | 42 |
| 69871.50ADB-CC.ER32.160 | SK 50 | AD/B | ER 32 | 2 – 20 | 160 | 50 |
| 69871.50ADB-CC.ER40.160 | SK 50 | AD/B | ER 40 | 3 – 26 | 160 | 63 |
| 69871.50ADB-CC.ER16.200 | SK 50 | AD/B | ER 16 | 1 – 10 | 200 | 32 |
| 69871.50ADB-CC.ER25.200 | SK 50 | AD/B | ER 25 | 2 – 16 | 200 | 42 |
| 69871.50ADB-CC.ER32.200 | SK 50 | AD/B | ER 32 | 2 – 20 | 200 | 50 |
| 69871.50ADB-CC.ER40.200 | SK 50 | AD/B | ER 40 | 3 – 26 | 200 | 63 |
The machine side is a taper shank to DIN 69871, followed by the collar and the holder body. The tool side is an ER collet seat closed by the balanced clamping nut. Form AD/B holders also have coolant ports in the collar, which come closed with releasable headless screws.
Dimensions A and D for each size are listed in the Specification Table. Taper reference dimensions in mm (symbols as on the manufacturer's dimension drawing):
| SK | d1 | G | d5 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | d6 | e |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 30 | 31.75 | M12 | 13 | 45 | 50.00 | 47.80 | 16.4 | 19.0 | 15.0 | 5.5 | 24 | M4 | 21 |
| 40 | 44.45 | M16 | 17 | 50 | 63.55 | 68.40 | 22.8 | 25.0 | 18.5 | 8.2 | 32 | M4 | 27 |
| 50 | 69.85 | M24 | 25 | 80 | 97.50 | 101.75 | 35.5 | 37.7 | 30.0 | 11.5 | 47 | M6 | 42 |
How to select
- Taper size: match the machine spindle – SK 30, SK 40 or SK 50 to DIN 69871.
- Shank form: codes containing AD are form AD. Codes containing ADB are form AD/B, which allows coolant through the collar.
- Collet size: choose by tool shank diameter – ER 16: 1 – 10 mm, ER 25: 2 – 16 mm, ER 32: 2 – 20 mm, ER 40: 3 – 26 mm.
- Length A: 60 mm to 200 mm. Choose enough length to reach the workpiece. A shorter holder keeps the tool closer to the spindle.
Reading the order number
Example 69871.30AD-CC.ER16.070: 69871 = DIN 69871 shank, 30 = SK 30, AD = form AD, CC.ER16 = collet chuck for ER 16 collets, 070 = dimension A of 70 mm.